Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 46 47 48 49 50 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

EE161394 N/A 160000 N/A 13 15/16 in354.013 mm N/A 2.1875 in55.563 mm N/A 123000 lbf548000 N N/A 250000 lbf1110000 N N/A CAD Icon (for items table)
EE121140 N/A N/A 14 in355.6 mm N/A 6.0000 in152.400 mm N/A 830000 lbf3690000 N N/A 1380000 lbf6140000 N N/A CAD Icon (for items table)
EE161400 N/A 160000 N/A 14 in355.6 mm N/A 2.1875 in55.563 mm N/A 141000 lbf628000 N N/A 250000 lbf1110000 N N/A CAD Icon (for items table)
EE231400 N/A 230000 N/A 14 in355.6 mm N/A 2.6250 in66.675 mm N/A 236000 lbf1050000 N N/A 420000 lbf1870000 N N/A CAD Icon (for items table)
EE333140 N/A 333000 N/A 14 in355.6 mm N/A 3.3125 in84.138 mm N/A 304000 lbf1350000 N N/A 626000 lbf2780000 N N/A CAD Icon (for items table)
L163149 N/A L163100 N/A 14 in355.6 mm N/A 2.375 in60.325 mm N/A 165000 lbf733000 N N/A 444000 lbf1970000 N N/A CAD Icon (for items table)
L163149NW N/A L163100 N/A 14 in355.6 mm N/A 2.6875 in68.263 mm N/A 165000 lbf733000 N N/A 444000 lbf1970000 N N/A CAD Icon (for items table)
NA231400 N/A N/A 14 in355.6 mm N/A 2.875 in73.025 mm N/A N/A N/A CAD Icon (for items table)
LL562749 N/A N/A 14.2500 in361.950 mm N/A 0.9375 in23.813 mm N/A 44500 lbf198000 N N/A 129000 lbf574000 N N/A CAD Icon (for items table)
LM763848 N/A LM763800 N/A 14.2500 in361.950 mm N/A 2.5 in63.5 mm N/A 228000 lbf1010000 N N/A 498000 lbf2210000 N N/A CAD Icon (for items table)
HM265049 N/A HM265000 N/A 14.4980 in368.249 mm N/A 4.0000 in101.600 mm N/A 511000 lbf2270000 N N/A 977000 lbf4340000 N N/A CAD Icon (for items table)
EE181453 N/A 180000 N/A 14.5000 in368.3 mm N/A 3.6250 in92.075 mm N/A 399000 lbf1770000 N N/A 680000 lbf3030000 N N/A CAD Icon (for items table)
EE321145 N/A N/A 14.5000 in368.3 mm N/A 5.5000 in139.700 mm N/A 668000 lbf2970000 N N/A 1210000 lbf5380000 N N/A CAD Icon (for items table)
EE231462 N/A 230000 N/A 14.6250 in371.475 mm N/A 2.6250 in66.675 mm N/A 236000 lbf1050000 N N/A 420000 lbf1870000 N N/A CAD Icon (for items table)
LL264648 N/A N/A 14.7500 in374.650 mm N/A 1.1250 in28.575 mm N/A 57100 lbf254000 N N/A 167000 lbf745000 N N/A CAD Icon (for items table)
LM565943 N/A LM565900 N/A 14.7500 in374.650 mm N/A 3.3125 in84.138 mm N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A CAD Icon (for items table)
EE192148 N/A 192000 N/A 14.8750 in377.825 mm N/A 2.3125 in58.738 mm N/A 170000 lbf755000 N N/A 332000 lbf1480000 N N/A CAD Icon (for items table)
EE192155W N/A 192000 N/A 14.8750 in377.825 mm N/A 2.3125 in58.738 mm N/A 148000 lbf658000 N N/A 332000 lbf1480000 N N/A CAD Icon (for items table)
HM266444WS N/A HM266400 N/A 14.8750 in377.825 mm N/A 4.1250 in104.775 mm N/A 557000 lbf2480000 N N/A 946000 lbf4210000 N N/A CAD Icon (for items table)
LM565946 N/A LM565900 N/A 14.8750 in377.825 mm N/A 3.3125 in84.138 mm N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A CAD Icon (for items table)
EE192150 N/A 192000 N/A 15 in381.000 mm N/A 2.3125 in58.738 mm N/A 170000 lbf755000 N N/A 332000 lbf1480000 N N/A CAD Icon (for items table)
HM266446 N/A HM266400 N/A 15 in381.000 mm N/A 4.1250 in104.775 mm N/A 510000 lbf2270000 N N/A 946000 lbf4210000 N N/A CAD Icon (for items table)
HM266446WS N/A HM266400 N/A 15 in381.000 mm N/A 4.1250 in104.775 mm N/A 557000 lbf2480000 N N/A 946000 lbf4210000 N N/A CAD Icon (for items table)
HM266447 N/A HM266400 N/A 15 in381.000 mm N/A 4.1250 in104.775 mm N/A 553000 lbf2460000 N N/A 1060000 lbf4730000 N N/A CAD Icon (for items table)
HM267146WS N/A N/A 15 in381.000 mm N/A 4.1250 in104.775 mm N/A 725000 lbf3220000 N N/A 1070000 lbf4760000 N N/A CAD Icon (for items table)
L865547 N/A L865500 N/A 15 in381.000 mm N/A 1.875 in47.625 mm N/A 133000 lbf594000 N N/A 311000 lbf1380000 N N/A CAD Icon (for items table)
L865548 N/A L865500 N/A 15 in381.000 mm N/A 1.875 in47.625 mm N/A 133000 lbf594000 N N/A 311000 lbf1380000 N N/A CAD Icon (for items table)
LM565949 N/A LM565900 N/A 15 in381.000 mm N/A 3.3125 in84.138 mm N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A CAD Icon (for items table)
M268730 N/A M268700 N/A 15 in381.000 mm N/A 4.5000 in114.300 mm N/A 642000 lbf2860000 N N/A 1250000 lbf5550000 N N/A CAD Icon (for items table)
M268730H N/A M268700 N/A 15 in381.000 mm N/A 4.5000 in114.300 mm N/A 629000 lbf2800000 N N/A 1210000 lbf5400000 N N/A CAD Icon (for items table)
HM266448 N/A HM266400 N/A 15.1250 in384.175 mm N/A 4.1250 in104.775 mm N/A 510000 lbf2270000 N N/A 946000 lbf4210000 N N/A CAD Icon (for items table)
HM266448WS N/A HM266400 N/A 15.1250 in384.175 mm N/A 4.1250 in104.775 mm N/A 557000 lbf2480000 N N/A 946000 lbf4210000 N N/A CAD Icon (for items table)
HM266449 N/A HM266400 N/A 15.1250 in384.175 mm N/A 4.1250 in104.775 mm N/A 553000 lbf2460000 N N/A 1060000 lbf4730000 N N/A CAD Icon (for items table)
HM266449V N/A HM266400 N/A 15.1250 in384.175 mm N/A 4.1250 in104.775 mm N/A 605000 lbf2690000 N N/A 1060000 lbf4730000 N N/A CAD Icon (for items table)
HM267148WS N/A N/A 15.1250 in384.175 mm N/A 4.1250 in104.775 mm N/A 725000 lbf3220000 N N/A 1070000 lbf4760000 N N/A CAD Icon (for items table)
LL365348 N/A LL365300 N/A 15.1250 in384.175 mm N/A 1.1250 in28.575 mm N/A 52300 lbf232000 N N/A 150000 lbf667000 N N/A CAD Icon (for items table)
LM665949 N/A LM665900 N/A 15.1875 in385.763 mm N/A 3.2500 in82.550 mm N/A 304000 lbf1350000 N N/A 710000 lbf3160000 N N/A CAD Icon (for items table)
LM665949A N/A LM665900 N/A 15.1875 in385.763 mm N/A 3.2500 in82.550 mm N/A 304000 lbf1350000 N N/A 710000 lbf3160000 N N/A CAD Icon (for items table)
M667935 N/A M667900 N/A 15.2460 in387.248 mm N/A 3.4375 in87.313 mm N/A 420000 lbf1870000 N N/A 886000 lbf3940000 N N/A CAD Icon (for items table)
EE234154 N/A 234000 N/A 15.5 in393.7 mm N/A 2.4063 in61.120 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE234156 N/A 234000 N/A 15.6250 in396.875 mm N/A 2.4063 in61.120 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE234156W N/A 234000 N/A 15.6250 in396.875 mm N/A 2.4063 in61.120 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
LM567943 N/A LM567900 N/A 15.6250 in396.875 mm N/A 3.3125 in84.138 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A CAD Icon (for items table)
LL566848 N/A LL566800 N/A 15.8750 in403.225 mm N/A 1.1250 in28.575 mm N/A 51700 lbf230000 N N/A 159000 lbf708000 N N/A CAD Icon (for items table)
EE234160 N/A 234000 N/A 16.0000 in406.400 mm N/A 2.4063 in61.120 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE234160A N/A 234000 N/A 16.0000 in406.400 mm N/A 2.4063 in61.120 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE234160W N/A 234000 N/A 16.0000 in406.400 mm N/A 2.4063 in61.120 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE285160 N/A 285000 N/A 16.0000 in406.400 mm N/A 2.6719 in67.866 mm N/A 249000 lbf1110000 N N/A 471000 lbf2100000 N N/A CAD Icon (for items table)
EE571602 N/A 570000 N/A 16.0000 in406.400 mm N/A 3.4580 in87.833 mm N/A 458000 lbf2040000 N N/A 758000 lbf3370000 N N/A CAD Icon (for items table)
EE736160 N/A 736000 N/A 16.0000 in406.400 mm N/A 3.1250 in79.375 mm N/A 387000 lbf1720000 N N/A 769000 lbf3420000 N N/A CAD Icon (for items table)
Unit of Measure
« 46 47 48 49 50