Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| EE640192 | N/A 640000 | N/A 19.2500 in488.950 mm | N/A 3.7188 in94.458 mm | N/A 533000 lbf2370000 N | N/A 1030000 lbf4590000 N |
N/A
|
| LM772748 | N/A LM772700 | N/A 19.2500 in488.950 mm | N/A 3.3125 in84.138 mm | N/A 418000 lbf1860000 N | N/A 871000 lbf3870000 N |
N/A
|
| EE243192 | N/A 243000 | N/A 19.2530 in489.026 mm | N/A 3.1875 in80.963 mm | N/A 330000 lbf1470000 N | N/A 822000 lbf3660000 N |
N/A
|
| EE243192W | N/A 243000 | N/A 19.2530 in489.026 mm | N/A 3.1875 in80.963 mm | N/A 330000 lbf1470000 N | N/A 822000 lbf3660000 N |
N/A
|
| EE243197 | N/A 243000 | N/A 19.6190 in498.323 mm | N/A 3.1875 in80.963 mm | N/A 330000 lbf1470000 N | N/A 822000 lbf3660000 N |
N/A
|
| EE243198 | N/A 243000 | N/A 19.6190 in498.323 mm | N/A 3.1875 in80.963 mm | N/A 359000 lbf1600000 N | N/A 927000 lbf4130000 N |
N/A
|
| EE243195 | N/A 243000 | N/A 19.6250 in498.475 mm | N/A 3.1875 in80.963 mm | N/A 359000 lbf1600000 N | N/A 927000 lbf4130000 N |
N/A
|
| EE243196 | N/A 243000 | N/A 19.6250 in498.475 mm | N/A 3.1875 in80.963 mm | N/A 330000 lbf1470000 N | N/A 822000 lbf3660000 N |
N/A
|
| 80487 | N/A | N/A 19.7500 in501.650 mm | N/A 1.8125 in46.038 mm | N/A 156000 lbf695000 N | N/A 384000 lbf1710000 N |
N/A
|
| M274149 | N/A M274100 | N/A 19.7500 in501.650 mm | N/A 5.3750 in136.525 mm | N/A 794000 lbf3530000 N | N/A 1820000 lbf8070000 N |
N/A
|
| EE426200 | N/A 426000 | N/A 20.0000 in508 mm | N/A 5.5000 in139.700 mm | N/A 812000 lbf3610000 N | N/A 1470000 lbf6530000 N |
N/A
|
| EE982003 | N/A 980000 | N/A 20.0000 in508 mm | N/A 3.2188 in81.758 mm | N/A 447000 lbf1990000 N | N/A 772000 lbf3430000 N |
N/A
|
| EE982028 | N/A 980000 | N/A 20.2500 in514.350 mm | N/A 3.2188 in81.758 mm | N/A 447000 lbf1990000 N | N/A 772000 lbf3430000 N |
N/A
|
| EE982051 | N/A 980000 | N/A 20.5000 in520.7 mm | N/A 3.2188 in81.758 mm | N/A 447000 lbf1990000 N | N/A 772000 lbf3430000 N |
N/A
|
| EE522102 | N/A 520000 | N/A 21.0000 in533.400 mm | N/A 3.2500 in82.550 mm | N/A 487000 lbf2170000 N | N/A 873000 lbf3880000 N |
N/A
|
| LL575343 | N/A | N/A 21.0000 in533.400 mm | N/A 2 in50.8 mm | N/A 201000 lbf892000 N | N/A 459000 lbf2040000 N |
N/A
|
| M276449 | N/A M276400 | N/A 21.1250 in536.575 mm | N/A 5.7500 in146.050 mm | N/A 902000 lbf4010000 N | N/A 2080000 lbf9250000 N |
N/A
|
| LL575349 | N/A | N/A 21.2500 in539.750 mm | N/A 2 in50.8 mm | N/A 201000 lbf892000 N | N/A 459000 lbf2040000 N |
N/A
|
| EE542215 | N/A 542000 | N/A 21.5000 in546.100 mm | N/A 3.0000 in76.200 mm | N/A 315000 lbf1400000 N | N/A 728000 lbf3240000 N |
N/A
|
| L476548 | N/A L476500 | N/A 21.6180 in549.097 mm | N/A 3.1875 in80.963 mm | N/A 342000 lbf1520000 N | N/A 892000 lbf3970000 N |
N/A
|
| EL875849 | N/A | N/A 21.6250 in549.275 mm | N/A 1.0625 in26.988 mm | N/A 36900 lbf164000 N | N/A 152000 lbf674000 N |
N/A
|
| L476549 | N/A L476500 | N/A 21.6250 in549.275 mm | N/A 3.1875 in80.963 mm | N/A 342000 lbf1520000 N | N/A 892000 lbf3970000 N |
N/A
|
| EE327220 | N/A 327000 | N/A 22 in558.8 mm | N/A 5.0937 in129.380 mm | N/A 853000 lbf3790000 N | N/A 1520000 lbf6760000 N |
N/A
|
| EE542220 | N/A 542000 | N/A 22 in558.8 mm | N/A 3.0000 in76.200 mm | N/A 315000 lbf1400000 N | N/A 728000 lbf3240000 N |
N/A
|
| EE647220 | N/A | N/A 22 in558.8 mm | N/A 2.875 in73.025 mm | N/A 345000 lbf1540000 N | N/A 773000 lbf3440000 N |
N/A
|
| EE843220 | N/A 843000 | N/A 22 in558.8 mm | N/A 3.4688 in88.108 mm | N/A 465000 lbf2070000 N | N/A 1030000 lbf4580000 N |
N/A
|
| LM377449 | N/A LM377400 | N/A 22 in558.8 mm | N/A 4.1250 in104.775 mm | N/A 578000 lbf2570000 N | N/A 1430000 lbf6370000 N |
N/A
|
| LL777148 | N/A | N/A 22.5000 in571.500 mm | N/A 1.75 in44.45 mm | N/A 153000 lbf680000 N | N/A 431000 lbf1920000 N |
N/A
|
| M278749 | N/A M278700 | N/A 22.5000 in571.500 mm | N/A 6.1250 in155.575 mm | N/A 1020000 lbf4530000 N | N/A 2370000 lbf10600000 N |
N/A
|
| EE662303 | N/A 660000 | N/A 23.0000 in584.200 mm | N/A 5.5000 in139.700 mm | N/A 1120000 lbf4980000 N | N/A 1710000 lbf7590000 N |
N/A
|
| L778149 | N/A | N/A 23.0000 in584.200 mm | N/A 2.2500 in57.150 mm | N/A 271000 lbf1210000 N | N/A 659000 lbf2930000 N |
N/A
|
| LL778149 | N/A | N/A 23.0000 in584.200 mm | N/A 1.9375 in49.213 mm | N/A 179000 lbf798000 N | N/A 513000 lbf2280000 N |
N/A
|
| 680235 | N/A 680000 | N/A 23.5000 in596.900 mm | N/A 1.2500 in31.750 mm | N/A 77300 lbf344000 N | N/A 217000 lbf963000 N |
N/A
|
| EE649237 | N/A 649000 | N/A 23.7380 in602.945 mm | N/A 3.6875 in93.663 mm | N/A 587000 lbf2610000 N | N/A 1260000 lbf5620000 N |
N/A
|
| EE649239 | N/A 649000 | N/A 23.9260 in607.720 mm | N/A 3.6875 in93.663 mm | N/A 587000 lbf2610000 N | N/A 1260000 lbf5620000 N |
N/A
|
| EE649238 | N/A 649000 | N/A 23.9900 in609.346 mm | N/A 3.6875 in93.663 mm | N/A 587000 lbf2610000 N | N/A 1260000 lbf5620000 N |
N/A
|
| L879946 | N/A | N/A 23.9920 in609.397 mm | N/A 3.6250 in92.075 mm | N/A 445000 lbf1980000 N | N/A 1230000 lbf5470000 N |
N/A
|
| EE649240 | N/A 649000 | N/A 24.0000 in609.600 mm | N/A 3.6875 in93.663 mm | N/A 587000 lbf2610000 N | N/A 1260000 lbf5620000 N |
N/A
|
| EE649240H | N/A 649000 | N/A 24.0000 in609.600 mm | N/A 3.6875 in93.663 mm | N/A 570000 lbf2540000 N | N/A 1210000 lbf5390000 N |
N/A
|
| EE743240 | N/A 743000 | N/A 24.0000 in609.600 mm | N/A 3.2500 in82.550 mm | N/A 467000 lbf2080000 N | N/A 912000 lbf4060000 N |
N/A
|
| L580049 | N/A | N/A 24.0000 in609.600 mm | N/A 3.1250 in79.375 mm | N/A 453000 lbf2020000 N | N/A 1040000 lbf4620000 N |
N/A
|
| L879947 | N/A | N/A 24.0000 in609.600 mm | N/A 3.6250 in92.075 mm | N/A 445000 lbf1980000 N | N/A 1230000 lbf5470000 N |
N/A
|
| LL580049 | N/A | N/A 24.2500 in615.950 mm | N/A 1.625 in41.275 mm | N/A 136000 lbf605000 N | N/A 414000 lbf1840000 N |
N/A
|
| 80780 | N/A | N/A 25.0000 in635.000 mm | N/A 2.125 in53.975 mm | N/A 147000 lbf654000 N | N/A 412000 lbf1830000 N |
N/A
|
| M281635 | N/A M281600 | N/A 25.0000 in635.000 mm | N/A 7.0000 in177.800 mm | N/A 1320000 lbf5860000 N | N/A 3120000 lbf13900000 N |
N/A
|
| LM281049 | N/A LM281000 | N/A 25.4375 in646.113 mm | N/A 5.5625 in141.288 mm | N/A 1060000 lbf4700000 N | N/A 2330000 lbf10400000 N |
N/A
|
| L281146 | N/A L281100 | N/A 25.9935 in660.235 mm | N/A 3.7500 in95.250 mm | N/A 570000 lbf2530000 N | N/A 1340000 lbf5940000 N |
N/A
|
| EE538260 | N/A | N/A 26.0000 in660.400 mm | N/A 5.0000 in127.000 mm | N/A 800000 lbf3560000 N | N/A 1750000 lbf7800000 N |
N/A
|
| EE538261 | N/A | N/A 26.0000 in660.400 mm | N/A 5.0000 in127.000 mm | N/A 800000 lbf3560000 N | N/A 1750000 lbf7800000 N |
N/A
|
| EE749260 | N/A 749000 | N/A 26.0000 in660.400 mm | N/A 3.3649 in85.468 mm | N/A 504000 lbf2240000 N | N/A 1040000 lbf4620000 N |
N/A
|