Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 46 47 48 49 50 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

L281147 N/A L281100 N/A 26.0000 in660.400 mm N/A 3.7500 in95.250 mm N/A 615000 lbf2730000 N N/A 1490000 lbf6620000 N N/A CAD Icon (for items table)
L281148 N/A L281100 N/A 26.0000 in660.400 mm N/A 3.7500 in95.250 mm N/A 570000 lbf2530000 N N/A 1340000 lbf5940000 N N/A CAD Icon (for items table)
LL481448 N/A N/A 26.5000 in673.100 mm N/A 2.4375 in61.913 mm N/A 249000 lbf1110000 N N/A 707000 lbf3140000 N N/A CAD Icon (for items table)
LM281849 N/A LM281800 N/A 26.7500 in679.450 mm N/A 5.6250 in142.875 mm N/A 1130000 lbf5020000 N N/A 2480000 lbf11000000 N N/A CAD Icon (for items table)
M282249 N/A M282200 N/A 26.8750 in682.625 mm N/A 7.3125 in185.738 mm N/A 1400000 lbf6240000 N N/A 3340000 lbf14900000 N N/A CAD Icon (for items table)
EE655270 N/A 655000 N/A 27.0000 in685.8 mm N/A 3.6250 in92.075 mm N/A 619000 lbf2750000 N N/A 1420000 lbf6300000 N N/A CAD Icon (for items table)
LL382149 N/A N/A 27.5000 in698.5 mm N/A 2.5 in63.5 mm N/A 237000 lbf1050000 N N/A 716000 lbf3190000 N N/A CAD Icon (for items table)
EE755280 N/A 755000 N/A 28.0000 in711.2 mm N/A 3.2500 in82.550 mm N/A 536000 lbf2390000 N N/A 1170000 lbf5190000 N N/A CAD Icon (for items table)
EE755285 N/A 755000 N/A 28.5000 in723.900 mm N/A 3.1875 in80.963 mm N/A 536000 lbf2390000 N N/A 1170000 lbf5190000 N N/A CAD Icon (for items table)
LL582949 N/A LL582900 N/A 29.0000 in736.600 mm N/A 1.2500 in31.750 mm N/A 95300 lbf424000 N N/A 291000 lbf1300000 N N/A CAD Icon (for items table)
EE752295 N/A 752000 N/A 29.5000 in749.3 mm N/A 3.1875 in80.963 mm N/A 552000 lbf2450000 N N/A 1240000 lbf5510000 N N/A CAD Icon (for items table)
LM283649 N/A LM283600 N/A 29.5000 in749.3 mm N/A 6.3125 in160.338 mm N/A 1340000 lbf5980000 N N/A 3050000 lbf13500000 N N/A CAD Icon (for items table)
LM283649H N/A LM283600 N/A 29.5000 in749.3 mm N/A 6.3125 in160.338 mm N/A 1150000 lbf5130000 N N/A 2980000 lbf13200000 N N/A CAD Icon (for items table)
L183448 N/A N/A 29.9183 in759.925 mm N/A 3.5000 in88.900 mm N/A 529000 lbf2350000 N N/A 1400000 lbf6230000 N N/A CAD Icon (for items table)
LL483448 N/A N/A 29.9183 in759.925 mm N/A 2.7500 in69.850 mm N/A 352000 lbf1570000 N N/A 960000 lbf4270000 N N/A CAD Icon (for items table)
EE175300 N/A N/A 30.0000 in762.000 mm N/A 2.7500 in69.850 mm N/A 243000 lbf1080000 N N/A 762000 lbf3390000 N N/A CAD Icon (for items table)
EE175301 N/A N/A 30.0000 in762.000 mm N/A 2.5 in63.5 mm N/A 243000 lbf1080000 N N/A 762000 lbf3390000 N N/A CAD Icon (for items table)
EE752300 N/A 752000 N/A 30.0000 in762.000 mm N/A 3.1875 in80.963 mm N/A 552000 lbf2450000 N N/A 1240000 lbf5510000 N N/A CAD Icon (for items table)
L183449 N/A N/A 30.0000 in762.000 mm N/A 3.5000 in88.900 mm N/A 529000 lbf2350000 N N/A 1400000 lbf6230000 N N/A CAD Icon (for items table)
LL483449 N/A N/A 30.0000 in762.000 mm N/A 2.7500 in69.850 mm N/A 352000 lbf1570000 N N/A 960000 lbf4270000 N N/A CAD Icon (for items table)
EE752305 N/A 752000 N/A 30.5000 in774.700 mm N/A 3.1875 in80.963 mm N/A 552000 lbf2450000 N N/A 1240000 lbf5510000 N N/A CAD Icon (for items table)
LL584449 N/A N/A 31.5625 in801.688 mm N/A 2.3125 in58.738 mm N/A 244000 lbf1090000 N N/A 778000 lbf3460000 N N/A CAD Icon (for items table)
EE763325 N/A 763000 N/A 32.5000 in825.500 mm N/A 3.5000 in88.900 mm N/A 569000 lbf2530000 N N/A 1330000 lbf5930000 N N/A CAD Icon (for items table)
EE763329 N/A 763000 N/A 32.9375 in836.613 mm N/A 3.5000 in88.900 mm N/A 569000 lbf2530000 N N/A 1330000 lbf5930000 N N/A CAD Icon (for items table)
EE763330 N/A 763000 N/A 33.0000 in838.200 mm N/A 3.5000 in88.900 mm N/A 569000 lbf2530000 N N/A 1330000 lbf5930000 N N/A CAD Icon (for items table)
EE157337 N/A N/A 33.7500 in857.250 mm N/A 4.3750 in111.125 mm N/A 654000 lbf2910000 N N/A 1710000 lbf7630000 N N/A CAD Icon (for items table)
LM286249 N/A N/A 34.0000 in863.600 mm N/A 7.3125 in185.738 mm N/A 1470000 lbf6520000 N N/A 3920000 lbf17400000 N N/A CAD Icon (for items table)
EE158349 N/A N/A 34.9213 in887.001 mm N/A 4.3750 in111.125 mm N/A 655000 lbf2920000 N N/A 1740000 lbf7740000 N N/A CAD Icon (for items table)
EE158350 N/A N/A 35.0000 in889.000 mm N/A 4.3750 in111.125 mm N/A 655000 lbf2920000 N N/A 1740000 lbf7740000 N N/A CAD Icon (for items table)
LL687949 N/A LL687900 N/A 38.5000 in977.900 mm N/A 2.5 in63.5 mm N/A 375000 lbf1670000 N N/A 1190000 lbf5290000 N N/A CAD Icon (for items table)
EE168400 N/A N/A 40.0000 in1016.000 mm N/A 4.0000 in101.600 mm N/A 640000 lbf2840000 N N/A 1800000 lbf8030000 N N/A CAD Icon (for items table)
LL788345 N/A LL788300 N/A 41.8750 in1063.625 mm N/A 2.5625 in65.088 mm N/A 386000 lbf1720000 N N/A 1270000 lbf5660000 N N/A CAD Icon (for items table)
EE776420 N/A N/A 42.0000 in1066.800 mm N/A 3.5000 in88.900 mm N/A 599000 lbf2670000 N N/A 1570000 lbf6990000 N N/A CAD Icon (for items table)
LL788349 N/A LL788300 N/A 42.0000 in1066.800 mm N/A 2.5625 in65.088 mm N/A 386000 lbf1720000 N N/A 1270000 lbf5660000 N N/A CAD Icon (for items table)
EE776430 N/A N/A 43.0000 in1092.200 mm N/A 3.5000 in88.900 mm N/A 599000 lbf2670000 N N/A 1570000 lbf6990000 N N/A CAD Icon (for items table)
EE277455 N/A N/A 45.5000 in1155.700 mm N/A 4.7500 in120.650 mm N/A 908000 lbf4040000 N N/A 2920000 lbf13000000 N N/A CAD Icon (for items table)
LL889049 N/A LL889000 N/A 50 in1270.000 mm N/A 2.5625 in65.088 mm N/A 414000 lbf1840000 N N/A 1500000 lbf6650000 N N/A CAD Icon (for items table)
EE299615 N/A N/A 61.5000 in1562.100 mm N/A 4.8750 in123.825 mm N/A 1020000 lbf4540000 N N/A 3770000 lbf16800000 N N/A CAD Icon (for items table)
LL789749 N/A N/A 66.5000 in1689.100 mm N/A 2.6875 in68.263 mm N/A 473000 lbf2100000 N N/A 1990000 lbf8860000 N N/A CAD Icon (for items table)
LL789849 N/A LL789800 N/A 70.2500 in1784.350 mm N/A 4.1875 in106.363 mm N/A 1090000 lbf4830000 N N/A 4260000 lbf18900000 N N/A CAD Icon (for items table)
Unit of Measure
« 46 47 48 49 50