COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

HM515745 N/A HM515700 N/A 3 in76.2 mm N/A 1.8150 in46.101 mm N/A 54200 lbf241000 N N/A 71400 lbf318000 N N/A CAD Icon (for items table)
HM516442 N/A HM516400 N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 58200 lbf259000 N N/A 79300 lbf353000 N N/A CAD Icon (for items table)
L814749 N/A L814700 N/A 3 in76.2 mm N/A 0.7500 in19.050 mm N/A 15600 lbf69200 N N/A 27000 lbf120000 N N/A CAD Icon (for items table)
LL714649 N/A LL714600 N/A 3 in76.2 mm N/A 0.5313 in13.495 mm N/A 9210 lbf41000 N N/A 13700 lbf61000 N N/A CAD Icon (for items table)
LM114848 N/A LM114800 N/A 3 in76.2 mm N/A 1.0625 in26.988 mm N/A 28000 lbf125000 N N/A 41800 lbf186000 N N/A CAD Icon (for items table)
NA495A N/A N/A 3 in76.2 mm N/A 1.375 in34.925 mm N/A N/A N/A CAD Icon (for items table)
NA659 N/A N/A 3 in76.2 mm N/A 1.875 in47.625 mm N/A N/A N/A CAD Icon (for items table)
NA9378 N/A N/A 3 in76.2 mm N/A 2.15625 in54.769 mm N/A N/A N/A CAD Icon (for items table)
NA495SW N/A N/A 3 in76.2 mm N/A 1.375 in34.925 mm N/A N/A N/A CAD Icon (for items table)
NA659SW N/A N/A 3 in76.2 mm N/A 1.875 in47.625 mm N/A N/A N/A CAD Icon (for items table)
34304 N/A 34000 N/A 3.0455 in77.356 mm N/A 0.9060 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table)
34306 N/A 34000 N/A 3.0625 in77.788 mm N/A 0.9060 in23.012 mm N/A 27200 lbf121000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table)
34307 N/A 34000 N/A 3.0625 in77.788 mm N/A 0.9060 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table)
42690 N/A 42600 N/A 3.0625 in77.788 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table)
42690H N/A 42600 N/A 3.0625 in77.788 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table)
495AS N/A 495 N/A 3.0625 in77.788 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
5795 N/A N/A 3.0625 in77.788 mm N/A 1.8150 in46.101 mm N/A 68100 lbf303000 N N/A 85400 lbf380000 N N/A CAD Icon (for items table)
H715348 N/A H715300 N/A 3.0625 in77.788 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H715348P N/A H715300 N/A 3.0625 in77.788 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H816249 N/A N/A 3.0625 in77.788 mm N/A 1.8208 in46.248 mm N/A 79000 lbf352000 N N/A 90000 lbf400000 N N/A CAD Icon (for items table)
LM814849 N/A LM814800 N/A 3.0625 in77.788 mm N/A 1.0000 in25.400 mm N/A 26500 lbf118000 N N/A 41200 lbf183000 N N/A CAD Icon (for items table)
595A N/A 595 N/A 3.1250 in79.375 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
661 N/A 655 N/A 3.1250 in79.375 mm N/A 1.625 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
750 N/A 745 N/A 3.1250 in79.375 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
750W N/A 745 N/A 3.1250 in79.375 mm N/A 1.8375 in46.673 mm N/A 71400 lbf318000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »