COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

756A N/A 755 N/A 3.1250 in N/A 1.9000 in N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
HH221431 N/A HH221400 N/A 3.1250 in N/A 2.2650 in N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
HM515749 N/A HM515700 N/A 3.1250 in N/A 1.8150 in N/A 54200 lbf241000 N N/A 71400 lbf318000 N N/A CAD Icon (for items table)
HM218238 N/A N/A 3.1486 in N/A 1.5748 in N/A 73000 lbf325000 N N/A 87300 lbf388000 N N/A CAD Icon (for items table)
LM716446 N/A N/A 3.1486 in N/A 1.0625 in N/A 28200 lbf125000 N N/A 42000 lbf187000 N N/A CAD Icon (for items table)
578 N/A 575 N/A 3.1490 in N/A 1.4212 in N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
578X N/A 575 N/A 3.1490 in N/A 1.4212 in N/A 43000 lbf191000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
590 N/A 595 N/A 3.1490 in N/A 1.4300 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
748 N/A 745 N/A 3.1496 in N/A 1.8375 in N/A 71400 lbf318000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
98316 N/A 98000 N/A 3.1496 in N/A 1.9375 in N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table)
47681 N/A 47600 N/A 3 3/16 in N/A 1.3125 in N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
496 N/A 495 N/A 3 3/16 in N/A 1.1720 in N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
496P N/A 495 N/A 3 3/16 in N/A 1.1720 in N/A 41200 lbf183000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
581 N/A 575 N/A 3 3/16 in N/A 1.4212 in N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
662 N/A 655 N/A 3 3/16 in N/A 1.5000 in N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
740 N/A 745 N/A 3 3/16 in N/A 1.8375 in N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
838 N/A 835 N/A 3 3/16 in N/A 2.2190 in N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
HM516447 N/A HM516400 N/A 3 3/16 in N/A 1.5625 in N/A 58200 lbf259000 N N/A 79300 lbf353000 N N/A CAD Icon (for items table)
496AS N/A 495 N/A 3.2165 in N/A 1.1720 in N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
27687 N/A 27600 N/A 3 1/4 in N/A 1.0000 in N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
47685 N/A 47600 N/A 3 1/4 in N/A 1.3125 in N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
47686 N/A 47600 N/A 3 1/4 in N/A 1.3125 in N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
47686N N/A 47600 N/A 3 1/4 in N/A 1.3125 in N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
47687 N/A 47600 N/A 3 1/4 in N/A 1.3125 in N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
495 N/A 495 N/A 3 1/4 in N/A 1.1720 in N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »