Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 495W | N/A 495 | N/A 3 1/4 in | N/A 1.1720 in | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 495XA | N/A 495 | N/A 3 1/4 in | N/A 1.1720 in | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 580 | N/A 575 | N/A 3 1/4 in | N/A 1.4212 in | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 580N | N/A 575 | N/A 3 1/4 in | N/A 1.4212 in | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 580W | N/A 575 | N/A 3 1/4 in | N/A 1.4212 in | N/A 43900 lbf195000 N | N/A 65400 lbf291000 N |
N/A
|
| 580WA | N/A 575 | N/A 3 1/4 in | N/A 1.4212 in | N/A 43900 lbf195000 N | N/A 65400 lbf291000 N |
N/A
|
| 580X | N/A 575 | N/A 3 1/4 in | N/A 1.4212 in | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 582 | N/A 575 | N/A 3 1/4 in | N/A 1.4212 in | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 595 | N/A 595 | N/A 3 1/4 in | N/A 1.4300 in | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 6559C | N/A 6500 | N/A 3 1/4 in | N/A 2.1693 in | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N |
N/A
|
| 6559V | N/A 6500 | N/A 3 1/4 in | N/A 2.1693 in | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N |
N/A
|
| 663 | N/A 655 | N/A 3 1/4 in | N/A 1.625 in | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N |
N/A
|
| 663A | N/A 655 | N/A 3 1/4 in | N/A 1.625 in | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N |
N/A
|
| 749A | N/A 745 | N/A 3 1/4 in | N/A 1.8375 in | N/A 84700 lbf377000 N | N/A 93800 lbf417000 N |
N/A
|
| 750A | N/A 745 | N/A 3 1/4 in | N/A 1.8375 in | N/A 84700 lbf377000 N | N/A 93800 lbf417000 N |
N/A
|
| 756 | N/A 755 | N/A 3 1/4 in | N/A 1.9000 in | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A
|
| 757 | N/A 755 | N/A 3 1/4 in | N/A 1.9000 in | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A
|
| 839 | N/A 835 | N/A 3 1/4 in | N/A 2.2190 in | N/A 92000 lbf409000 N | N/A 117000 lbf522000 N |
N/A
|
| 842 | N/A 835 | N/A 3 1/4 in | N/A 2.2190 in | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| H917849 | N/A | N/A 3 1/4 in | N/A 2.0938 in | N/A 101000 lbf448000 N | N/A 103000 lbf458000 N |
N/A
|
| HM516448 | N/A HM516400 | N/A 3 1/4 in | N/A 1.5625 in | N/A 58200 lbf259000 N | N/A 79300 lbf353000 N |
N/A
|
| HM516449A | N/A HM516400 | N/A 3 1/4 in | N/A 1.5625 in | N/A 58200 lbf259000 N | N/A 79300 lbf353000 N |
N/A
|
| HM516449C | N/A HM516400 | N/A 3 1/4 in | N/A 1.5625 in | N/A 58200 lbf259000 N | N/A 79300 lbf353000 N |
N/A
|
| HM617045 | N/A HM617000 | N/A 3 1/4 in | N/A 1.6875 in | N/A 58700 lbf261000 N | N/A 89700 lbf399000 N |
N/A
|
| KHM516449 | N/A | N/A 3 1/4 in | N/A 1.5625 in | N/A 49100 lbf218000 N | N/A 79300 lbf353000 N |
N/A
|