COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

749V N/A 745 N/A 3.3475 in N/A 1.8375 in N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
497 N/A 495 N/A 3.3750 in N/A 1.1720 in N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
497A N/A 495 N/A 3.3750 in N/A 1.1720 in N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
497P N/A 495 N/A 3.3750 in N/A 1.1720 in N/A 41200 lbf183000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
596 N/A 595 N/A 3.3750 in N/A 1.4300 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
665 N/A 655 N/A 3.3750 in N/A 1.625 in N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
665A N/A 655 N/A 3.3750 in N/A 1.625 in N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
677 N/A 675 N/A 3.3750 in N/A 1.625 in N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
758 N/A 755 N/A 3.3750 in N/A 1.9000 in N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
841 N/A 835 N/A 3.3750 in N/A 2.2190 in N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
HM120835 N/A HM120800 N/A 3.3750 in N/A 1.9375 in N/A 60700 lbf270000 N N/A 96900 lbf431000 N N/A CAD Icon (for items table)
HM617048 N/A HM617000 N/A 3.3750 in N/A 1.6875 in N/A 58700 lbf261000 N N/A 89700 lbf399000 N N/A CAD Icon (for items table)
HM617049 N/A HM617000 N/A 3.3750 in N/A 1.6875 in N/A 58700 lbf261000 N N/A 89700 lbf399000 N N/A CAD Icon (for items table)
NA497SW N/A N/A 3.3750 in N/A 1.4375 in N/A N/A N/A CAD Icon (for items table)
596-S N/A 595 N/A 3 7/16 in N/A 1.4300 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
869 N/A 855 N/A 3 7/16 in N/A 2.2650 in N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
HH221432 N/A HH221400 N/A 3 7/16 in N/A 2.2650 in N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
L217847 N/A L217800 N/A 3 7/16 in N/A 0.8125 in N/A 20800 lbf92600 N N/A 35200 lbf156000 N N/A CAD Icon (for items table)
42346 N/A 42000 N/A 3.4630 in N/A 1.1406 in N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
42350 N/A 42000 N/A 3 1/2 in N/A 1.1406 in N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
593 N/A 595 N/A 3 1/2 in N/A 1.4300 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
593A N/A 595 N/A 3 1/2 in N/A 1.4300 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
6580 N/A 6500 N/A 3 1/2 in N/A 2.1693 in N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A CAD Icon (for items table)
6580V N/A 6500 N/A 3 1/2 in N/A 2.1693 in N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A CAD Icon (for items table)
679 N/A 675 N/A 3 1/2 in N/A 1.625 in N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »