COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

69350X N/A N/A 3 1/2 in88.900 mm N/A 1.1875 in30.163 mm N/A 37600 lbf167000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
759 N/A 755 N/A 3 1/2 in88.900 mm N/A 1.9000 in48.260 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
766 N/A 755 N/A 3 1/2 in88.900 mm N/A 1.9000 in48.260 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
77350 N/A 77000 N/A 3 1/2 in88.900 mm N/A 1.9000 in48.260 mm N/A 76400 lbf340000 N N/A 107000 lbf474000 N N/A CAD Icon (for items table)
775 N/A 775 N/A 3 1/2 in88.900 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
850 N/A 835 N/A 3 1/2 in88.900 mm N/A 2.2190 in56.363 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
850V N/A 835 N/A 3 1/2 in88.900 mm N/A 2.2190 in56.363 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
850W N/A 835 N/A 3 1/2 in88.900 mm N/A 2.2190 in56.363 mm N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
855 N/A 855 N/A 3 1/2 in88.900 mm N/A 2.2650 in57.531 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
98350 N/A 98000 N/A 3 1/2 in88.900 mm N/A 1.9375 in49.213 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table)
HH221434 N/A HH221400 N/A 3 1/2 in88.900 mm N/A 2.2650 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
HM518445 N/A N/A 3 1/2 in88.900 mm N/A 1.5625 in39.688 mm N/A 66700 lbf297000 N N/A 90800 lbf404000 N N/A CAD Icon (for items table)
L117549 N/A N/A 3 1/2 in88.900 mm N/A 0.7500 in19.050 mm N/A 19900 lbf88600 N N/A 30200 lbf134000 N N/A CAD Icon (for items table)
L217849 N/A L217800 N/A 3 1/2 in88.900 mm N/A 0.8125 in20.638 mm N/A 20800 lbf92600 N N/A 35200 lbf156000 N N/A CAD Icon (for items table)
LL217849 N/A N/A 3 1/2 in88.900 mm N/A 0.5938 in15.083 mm N/A 13400 lbf59500 N N/A 20000 lbf88700 N N/A CAD Icon (for items table)
LM117949 N/A N/A 3 1/2 in88.900 mm N/A 1.1250 in28.575 mm N/A 31100 lbf138000 N N/A 49500 lbf220000 N N/A CAD Icon (for items table)
NA593 N/A N/A 3 1/2 in88.900 mm N/A 1.625 in41.275 mm N/A N/A N/A CAD Icon (for items table)
NA759 N/A N/A 3 1/2 in88.900 mm N/A 2.0625 in52.3875 mm N/A N/A N/A CAD Icon (for items table)
NA98350 N/A N/A 3 1/2 in88.900 mm N/A 2.28125 in57.944 mm N/A N/A N/A CAD Icon (for items table)
NA593SW N/A N/A 3 1/2 in88.900 mm N/A 1.625 in41.275 mm N/A N/A N/A CAD Icon (for items table)
NA759SW N/A N/A 3 1/2 in88.900 mm N/A 2.0625 in52.3875 mm N/A N/A N/A CAD Icon (for items table)
NA596SW N/A N/A 3 1/2 in88.900 mm N/A 1.8125 in46.0375 mm N/A N/A N/A CAD Icon (for items table)
593-S N/A 595 N/A 3.5075 in89.091 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
850A N/A 835 N/A 3.5390 in89.891 mm N/A 2.2190 in56.363 mm N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
HM921343 N/A HM921300 N/A 3.5400 in89.916 mm N/A 1.4375 in36.513 mm N/A 64400 lbf287000 N N/A 76000 lbf338000 N N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »