COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

HM921343V N/A HM921300 N/A 3.5400 in N/A 1.4375 in N/A 76400 lbf340000 N N/A 76000 lbf338000 N N/A CAD Icon (for items table)
98354 N/A 98000 N/A 3.5423 in N/A 1.9375 in N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table)
HM218248 N/A N/A 3.5423 in N/A 1.5748 in N/A 73000 lbf325000 N N/A 87300 lbf388000 N N/A CAD Icon (for items table)
M919048 N/A M919000 N/A 3.5425 in N/A 1.1875 in N/A 45600 lbf203000 N N/A 55200 lbf246000 N N/A CAD Icon (for items table)
69354 N/A N/A 3.5430 in N/A 1.1875 in N/A 40600 lbf181000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
42354X N/A 42000 N/A 3.5433 in N/A 1.1406 in N/A 36600 lbf163000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
597X N/A 595 N/A 3.5433 in N/A 1.4300 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
6581X N/A 6500 N/A 3.5433 in N/A 2.1693 in N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A CAD Icon (for items table)
98354X N/A 98000 N/A 3.5433 in N/A 1.9375 in N/A 99000 lbf440000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table)
760 N/A 755 N/A 3.5625 in N/A 1.9000 in N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
597A N/A 595 N/A 3.5965 in N/A 1.4300 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
LM718947 N/A N/A 3.6210 in N/A 1.1811 in N/A 36800 lbf164000 N N/A 53900 lbf240000 N N/A CAD Icon (for items table)
42362 N/A 42000 N/A 3.6250 in N/A 1.1406 in N/A 36600 lbf163000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
47890 N/A 47800 N/A 3.6250 in N/A 1.375 in N/A 44300 lbf197000 N N/A 69000 lbf307000 N N/A CAD Icon (for items table)
598 N/A 595 N/A 3.6250 in N/A 1.4300 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
598A N/A 595 N/A 3.6250 in N/A 1.4300 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
598W N/A 595 N/A 3.6250 in N/A 1.4300 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
598X N/A 595 N/A 3.6250 in N/A 1.4300 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
681 N/A 675 N/A 3.6250 in N/A 1.625 in N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
681A N/A 675 N/A 3.6250 in N/A 1.625 in N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
77362 N/A 77000 N/A 3.6250 in N/A 1.9000 in N/A 76400 lbf340000 N N/A 107000 lbf474000 N N/A CAD Icon (for items table)
77364 N/A 77000 N/A 3.6250 in N/A 1.9000 in N/A 76400 lbf340000 N N/A 107000 lbf474000 N N/A CAD Icon (for items table)
778 N/A 775 N/A 3.6250 in N/A 1.8900 in N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
857 N/A 855 N/A 3.6250 in N/A 2.2650 in N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
EE213362 N/A N/A 3.6250 in N/A 2.875 in N/A 145000 lbf644000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »