COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

77376 N/A 77000 N/A 3 3/4 in95.250 mm N/A 1.9000 in48.260 mm N/A 76400 lbf340000 N N/A 107000 lbf474000 N N/A CAD Icon (for items table)
776 N/A 775 N/A 3 3/4 in95.250 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
776W N/A 775 N/A 3 3/4 in95.250 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
777 N/A 775 N/A 3 3/4 in95.250 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
864 N/A 855 N/A 3 3/4 in95.250 mm N/A 2.2650 in57.531 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
EH220749 N/A N/A 3 3/4 in95.250 mm N/A 2.875 in73.025 mm N/A 161000 lbf715000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table)
HH221440 N/A HH221400 N/A 3 3/4 in95.250 mm N/A 2.2650 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
K594A N/A N/A 3 3/4 in95.250 mm N/A 1.4300 in36.322 mm N/A 52600 lbf234000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
L319249 N/A L319200 N/A 3 3/4 in95.250 mm N/A 0.8438 in21.433 mm N/A 21400 lbf95400 N N/A 37400 lbf166000 N N/A CAD Icon (for items table)
LL319349 N/A N/A 3 3/4 in95.250 mm N/A 0.5938 in15.083 mm N/A 14300 lbf63500 N N/A 22400 lbf99400 N N/A CAD Icon (for items table)
LM119348 N/A LM119300 N/A 3 3/4 in95.250 mm N/A 1.1875 in30.163 mm N/A 31400 lbf140000 N N/A 51100 lbf227000 N N/A CAD Icon (for items table)
NA52375 N/A N/A 3 3/4 in95.250 mm N/A 1.62495 in41.2735 mm N/A N/A N/A CAD Icon (for items table)
NA776 N/A N/A 3 3/4 in95.250 mm N/A 2.0625 in52.3875 mm N/A N/A N/A CAD Icon (for items table)
NA776SW N/A N/A 3 3/4 in95.250 mm N/A 2.0625 in52.3875 mm N/A N/A N/A CAD Icon (for items table)
42381 N/A 42000 N/A 3.8125 in96.838 mm N/A 1.1406 in28.971 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
90381 N/A N/A 3.8125 in96.838 mm N/A 1.8125 in46.038 mm N/A 86100 lbf383000 N N/A 88100 lbf392000 N N/A CAD Icon (for items table)
52387 N/A 52000 N/A 3.8750 in98.425 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52387P N/A 52000 N/A 3.8750 in98.425 mm N/A 1.4219 in36.116 mm N/A 59500 lbf265000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52387W N/A 52000 N/A 3.8750 in98.425 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
685 N/A 675 N/A 3.8750 in98.425 mm N/A 1.625 in41.275 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
779 N/A 775 N/A 3.8750 in98.425 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
866 N/A 855 N/A 3.8750 in98.425 mm N/A 2.2650 in57.531 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
943 N/A 935 N/A 3.8750 in98.425 mm N/A 2.6250 in66.675 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table)
HH221442 N/A HH221400 N/A 3.8750 in98.425 mm N/A 2.2650 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
HH224332 N/A HH224300 N/A 3.8750 in98.425 mm N/A 2.6250 in66.675 mm N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »