Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 77376 | N/A 77000 | N/A 3 3/4 in | N/A 1.9000 in | N/A 76400 lbf340000 N | N/A 107000 lbf474000 N |
N/A
|
| 776 | N/A 775 | N/A 3 3/4 in | N/A 1.8900 in | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 776W | N/A 775 | N/A 3 3/4 in | N/A 1.8900 in | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 777 | N/A 775 | N/A 3 3/4 in | N/A 1.8900 in | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 864 | N/A 855 | N/A 3 3/4 in | N/A 2.2650 in | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N |
N/A
|
| EH220749 | N/A | N/A 3 3/4 in | N/A 2.875 in | N/A 161000 lbf715000 N | N/A 204000 lbf906000 N |
N/A
|
| HH221440 | N/A HH221400 | N/A 3 3/4 in | N/A 2.2650 in | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|
| K594A | N/A | N/A 3 3/4 in | N/A 1.4300 in | N/A 52600 lbf234000 N | N/A 71600 lbf319000 N |
N/A
|
| L319249 | N/A L319200 | N/A 3 3/4 in | N/A 0.8438 in | N/A 21400 lbf95400 N | N/A 37400 lbf166000 N |
N/A
|
| LL319349 | N/A | N/A 3 3/4 in | N/A 0.5938 in | N/A 14300 lbf63500 N | N/A 22400 lbf99400 N |
N/A
|
| LM119348 | N/A LM119300 | N/A 3 3/4 in | N/A 1.1875 in | N/A 31400 lbf140000 N | N/A 51100 lbf227000 N |
N/A
|
| NA52375 | N/A | N/A 3 3/4 in | N/A 1.62495 in | N/A | N/A |
N/A
|
| NA776 | N/A | N/A 3 3/4 in | N/A 2.0625 in | N/A | N/A |
N/A
|
| NA776SW | N/A | N/A 3 3/4 in | N/A 2.0625 in | N/A | N/A |
N/A
|
| 42381 | N/A 42000 | N/A 3.8125 in | N/A 1.1406 in | N/A 43400 lbf193000 N | N/A 54300 lbf241000 N |
N/A
|
| 90381 | N/A | N/A 3.8125 in | N/A 1.8125 in | N/A 86100 lbf383000 N | N/A 88100 lbf392000 N |
N/A
|
| 52387 | N/A 52000 | N/A 3.8750 in | N/A 1.4219 in | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 52387P | N/A 52000 | N/A 3.8750 in | N/A 1.4219 in | N/A 59500 lbf265000 N | N/A 77000 lbf343000 N |
N/A
|
| 52387W | N/A 52000 | N/A 3.8750 in | N/A 1.4219 in | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 685 | N/A 675 | N/A 3.8750 in | N/A 1.625 in | N/A 59500 lbf265000 N | N/A 86700 lbf386000 N |
N/A
|
| 779 | N/A 775 | N/A 3.8750 in | N/A 1.8900 in | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 866 | N/A 855 | N/A 3.8750 in | N/A 2.2650 in | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N |
N/A
|
| 943 | N/A 935 | N/A 3.8750 in | N/A 2.6250 in | N/A 129000 lbf572000 N | N/A 177000 lbf786000 N |
N/A
|
| HH221442 | N/A HH221400 | N/A 3.8750 in | N/A 2.2650 in | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|
| HH224332 | N/A HH224300 | N/A 3.8750 in | N/A 2.6250 in | N/A 153000 lbf680000 N | N/A 204000 lbf906000 N |
N/A
|