COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

L44643 N/A N/A 1 in N/A 0.5800 in N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
L44643X N/A N/A 1 in N/A 0.5800 in N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
M84249 N/A N/A 1 in N/A 0.9100 in N/A 13100 lbf58100 N N/A 14200 lbf63300 N N/A CAD Icon (for items table)
M84548 N/A M84500 N/A 1 in N/A 0.7650 in N/A 10900 lbf48500 N N/A 11900 lbf52900 N N/A CAD Icon (for items table)
M86643 N/A M86600 N/A 1 in N/A 0.8438 in N/A 13500 lbf60200 N N/A 16100 lbf71700 N N/A CAD Icon (for items table)
M88036 N/A M88000 N/A 1 in N/A 0.875 in N/A 13400 lbf59600 N N/A 17400 lbf77400 N N/A CAD Icon (for items table)
321 N/A N/A 1.0148 in N/A 0.8730 in N/A 16800 lbf74900 N N/A 16800 lbf74800 N N/A CAD Icon (for items table)
15579X N/A 15500 N/A 1.0231 in N/A 0.6875 in N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
L44645 N/A N/A 1.0231 in N/A 0.5800 in N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
15103 N/A 15000 N/A 1.0298 in N/A 0.8125 in N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
15103-S N/A 15000 N/A 1.0300 in N/A 0.7850 in N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
15579A N/A 15500 N/A 1.0300 in N/A 0.7344 in N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
2682 N/A 2600 N/A 1.0300 in N/A 1.0013 in N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
1987 N/A 1900 N/A 1.0620 in N/A 0.7620 in N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table)
15106 N/A 15000 N/A 1.0625 in N/A 0.8125 in N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
15580 N/A 15500 N/A 1.0625 in N/A 0.6875 in N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
1997X N/A 1900 N/A 1.0625 in N/A 0.7620 in N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table)
2688 N/A 2600 N/A 1.0625 in N/A 1.0013 in N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
41106 N/A 41000 N/A 1.0625 in N/A 0.9550 in N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A CAD Icon (for items table)
KL44649 N/A N/A 1.0625 in N/A 0.5800 in N/A 6760 lbf30100 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
L44649 N/A N/A 1.0625 in N/A 0.5800 in N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
M84549 N/A M84500 N/A 1.0625 in N/A 0.7650 in N/A 10900 lbf48500 N N/A 11900 lbf52900 N N/A CAD Icon (for items table)
02473X N/A 02400 N/A 1.1019 in N/A 0.8071 in N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD Icon (for items table)
02474 N/A 02400 N/A 1 1/8 in N/A 0.875 in N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD Icon (for items table)
02474W N/A 02400 N/A 1 1/8 in N/A 0.875 in N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »