COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

HH421246C N/A N/A 3.8750 in N/A 2.5 in N/A 141000 lbf628000 N N/A 174000 lbf772000 N N/A CAD Icon (for items table)
HH421246CV N/A N/A 3.8750 in N/A 2.5 in N/A 141000 lbf628000 N N/A 174000 lbf772000 N N/A CAD Icon (for items table)
HM321245 N/A N/A 3.9060 in N/A 1.9375 in N/A 77700 lbf346000 N N/A 109000 lbf486000 N N/A CAD Icon (for items table)
98393 N/A 98000 N/A 3.9330 in N/A 1.9375 in N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table)
HM120846 N/A HM120800 N/A 3.9353 in N/A 1.9375 in N/A 60700 lbf270000 N N/A 96900 lbf431000 N N/A CAD Icon (for items table)
783A N/A 775 N/A 3.9360 in N/A 2 in N/A 68500 lbf305000 N N/A 101000 lbf448000 N N/A CAD Icon (for items table)
944A N/A 935 N/A 3.9360 in N/A 2.6250 in N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table)
HH224334 N/A HH224300 N/A 3.9360 in N/A 2.6250 in N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table)
HM220149 N/A N/A 3.9360 in N/A 1.6535 in N/A 67500 lbf300000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
KHM220149 N/A N/A 3.9360 in N/A 1.6535 in N/A 80000 lbf356000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
LM720646 N/A N/A 3.9360 in N/A 1.0000 in N/A 27400 lbf122000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
NA56393SW N/A N/A 3.9360 in N/A 1.75 in N/A N/A N/A CAD Icon (for items table)
HM821547 N/A HM821500 N/A 3.9362 in N/A 1.8125 in N/A 84700 lbf377000 N N/A 96900 lbf431000 N N/A CAD Icon (for items table)
HH221447 N/A HH221400 N/A 3.9363 in N/A 2.2650 in N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
52394X N/A 52000 N/A 3.937 in N/A 1.4219 in N/A 47400 lbf211000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
783 N/A 775 N/A 3.937 in N/A 1.8900 in N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
863X N/A 855 N/A 3.937 in N/A 2.2650 in N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
98394X N/A 98000 N/A 3.937 in N/A 1.9375 in N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table)
NA691A N/A N/A 3.937 in N/A 1.8125 in N/A N/A N/A CAD Icon (for items table)
52393 N/A 52000 N/A 3 15/16 in N/A 1.4219 in N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52400 N/A 52000 N/A 4 in N/A 1.4219 in N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52400A N/A 52000 N/A 4 in N/A 1.4219 in N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52400N N/A 52000 N/A 4 in N/A 1.4219 in N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52400W N/A 52000 N/A 4 in N/A 1.4219 in N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52401 N/A 52000 N/A 4 in N/A 1.4219 in N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »