Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 64450W | N/A 64000 | N/A 4 1/2 in114.300 mm | N/A 1.625 in41.275 mm | N/A 61800 lbf275000 N | N/A 94200 lbf419000 N |
N/A
|
| 68450 | N/A 68000 | N/A 4 1/2 in114.300 mm | N/A 1.2500 in31.750 mm | N/A 52100 lbf232000 N | N/A 61000 lbf271000 N |
N/A
|
| 71450 | N/A 71000 | N/A 4 1/2 in114.300 mm | N/A 1.9375 in49.213 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A
|
| 71451 | N/A 71000 | N/A 4 1/2 in114.300 mm | N/A 1.9375 in49.213 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A
|
| 938 | N/A 935 | N/A 4 1/2 in114.300 mm | N/A 2.6250 in66.675 mm | N/A 129000 lbf572000 N | N/A 177000 lbf786000 N |
N/A
|
| 97450 | N/A 97000 | N/A 4 1/2 in114.300 mm | N/A 1.9460 in49.428 mm | N/A 84500 lbf376000 N | N/A 109000 lbf486000 N |
N/A
|
| DX256794 | N/A | N/A 4 1/2 in114.300 mm | N/A 2.6250 in66.675 mm | N/A 188000 lbf837000 N | N/A 204000 lbf906000 N |
N/A
|
| EE514045 | N/A | N/A 4 1/2 in114.300 mm | N/A 3.2500 in82.550 mm | N/A 180000 lbf802000 N | N/A 227000 lbf1010000 N |
N/A
|
| HH224346 | N/A HH224300 | N/A 4 1/2 in114.300 mm | N/A 2.6250 in66.675 mm | N/A 153000 lbf680000 N | N/A 204000 lbf906000 N |
N/A
|
| HH224346V | N/A HH224300 | N/A 4 1/2 in114.300 mm | N/A 2.6250 in66.675 mm | N/A 181000 lbf806000 N | N/A 204000 lbf906000 N |
N/A
|
| HH926744 | N/A | N/A 4 1/2 in114.300 mm | N/A 3.2500 in82.550 mm | N/A 240000 lbf1070000 N | N/A 243000 lbf1080000 N |
N/A
|
| HM926740 | N/A HM926700 | N/A 4 1/2 in114.300 mm | N/A 1.9460 in49.428 mm | N/A 132000 lbf586000 N | N/A 151000 lbf673000 N |
N/A
|
| HM926740V | N/A HM926700 | N/A 4 1/2 in114.300 mm | N/A 1.9460 in49.428 mm | N/A 132000 lbf586000 N | N/A 151000 lbf673000 N |
N/A
|
| K150198 | N/A HH224300 | N/A 4 1/2 in114.300 mm | N/A 2.6250 in66.675 mm | N/A 181000 lbf806000 N | N/A 204000 lbf906000 N |
N/A
|
| L623149 | N/A L623100 | N/A 4 1/2 in114.300 mm | N/A 0.8438 in21.433 mm | N/A 26600 lbf118000 N | N/A 42300 lbf188000 N |
N/A
|
| LM122948 | N/A LM122900 | N/A 4 1/2 in114.300 mm | N/A 1.375 in34.925 mm | N/A 54100 lbf240000 N | N/A 80300 lbf357000 N |
N/A
|
| NA71450 | N/A | N/A 4 1/2 in114.300 mm | N/A 2.09375 in53.181 mm | N/A | N/A |
N/A
|
| NA97450 | N/A | N/A 4 1/2 in114.300 mm | N/A 2.28125 in57.944 mm | N/A | N/A |
N/A
|
| HM926740NA | N/A | N/A 4 1/2 in114.300 mm | N/A 2.28125 in57.944 mm | N/A | N/A |
N/A
|
| 64452 | N/A 64000 | N/A 4.5266 in114.976 mm | N/A 1.625 in41.275 mm | N/A 57200 lbf254000 N | N/A 94200 lbf419000 N |
N/A
|
| 64452A | N/A 64000 | N/A 4.5266 in114.976 mm | N/A 1.625 in41.275 mm | N/A 61800 lbf275000 N | N/A 94200 lbf419000 N |
N/A
|
| HH224349 | N/A HH224300 | N/A 4.5266 in114.976 mm | N/A 2.6250 in66.675 mm | N/A 153000 lbf680000 N | N/A 204000 lbf906000 N |
N/A
|
| 64452X | N/A 64000 | N/A 4.5276 in115.001 mm | N/A 1.5748 in40.000 mm | N/A 57200 lbf254000 N | N/A 94200 lbf419000 N |
N/A
|
| 71453 | N/A 71000 | N/A 4.5310 in115.087 mm | N/A 1.9375 in49.213 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A
|
| 71455 | N/A 71000 | N/A 4.5310 in115.087 mm | N/A 1.9375 in49.213 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A
|