Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| HH228349V | N/A HH228300 | N/A 5 in | N/A 3.2500 in | N/A 242000 lbf1080000 N | N/A 279000 lbf1240000 N |
N/A
|
| HH231637 | N/A | N/A 5 in | N/A 3.4375 in | N/A 257000 lbf1140000 N | N/A 302000 lbf1340000 N |
N/A
|
| HH932132 | N/A | N/A 5 in | N/A 3.2500 in | N/A 260000 lbf1160000 N | N/A 282000 lbf1250000 N |
N/A
|
| HM926747 | N/A HM926700 | N/A 5 in | N/A 1.9460 in | N/A 132000 lbf586000 N | N/A 151000 lbf673000 N |
N/A
|
| KLL225749 | N/A | N/A 5 in | N/A 0.6875 in | N/A 20300 lbf90200 N | N/A 34400 lbf153000 N |
N/A
|
| L225849 | N/A L225800 | N/A 5 in | N/A 1.0313 in | N/A 32100 lbf143000 N | N/A 61400 lbf273000 N |
N/A
|
| L225849H | N/A L225800 | N/A 5 in | N/A 1.0313 in | N/A 30300 lbf135000 N | N/A 61400 lbf273000 N |
N/A
|
| L725349 | N/A | N/A 5 in | N/A 1.0000 in | N/A 33700 lbf150000 N | N/A 55300 lbf246000 N |
N/A
|
| LL225749 | N/A | N/A 5 in | N/A 0.6875 in | N/A 20300 lbf90200 N | N/A 34400 lbf153000 N |
N/A
|
| LM125748 | N/A | N/A 5 in | N/A 1.4375 in | N/A 49500 lbf220000 N | N/A 92900 lbf413000 N |
N/A
|
| LM125748AV | N/A | N/A 5 in | N/A 1.4375 in | N/A 58700 lbf261000 N | N/A 92900 lbf413000 N |
N/A
|
| M327345 | N/A | N/A 5 in | N/A 1.8125 in | N/A 86800 lbf386000 N | N/A 120000 lbf533000 N |
N/A
|
| NA48290SW | N/A 48200 | N/A 5 in | N/A 1.8437 in | N/A 60200 lbf268000 N | N/A |
N/A
|
| NA48291 | N/A | N/A 5 in | N/A 1.6875 in | N/A | N/A |
N/A
|
| 97503 | N/A 97000 | N/A 5.0312 in | N/A 1.9460 in | N/A 84500 lbf376000 N | N/A 109000 lbf486000 N |
N/A
|
| HM926749 | N/A HM926700 | N/A 5.0312 in | N/A 1.9460 in | N/A 132000 lbf586000 N | N/A 151000 lbf673000 N |
N/A
|
| 95506 | N/A 95000 | N/A 5.0620 in | N/A 2.7053 in | N/A 118000 lbf523000 N | N/A 179000 lbf798000 N |
N/A
|
| 48506 | N/A 48000 | N/A 5.0625 in | N/A 1.2500 in | N/A 39800 lbf177000 N | N/A 67400 lbf300000 N |
N/A
|
| 799 | N/A 795 | N/A 5.0625 in | N/A 1.875 in | N/A 85000 lbf378000 N | N/A 133000 lbf593000 N |
N/A
|
| 95514X | N/A 95000 | N/A 5.1168 in | N/A 2.7053 in | N/A 127000 lbf565000 N | N/A 179000 lbf798000 N |
N/A
|
| HM127442 | N/A HM127400 | N/A 5.1168 in | N/A 2.2500 in | N/A 94500 lbf420000 N | N/A 159000 lbf706000 N |
N/A
|
| HM227545 | N/A HM227500 | N/A 5.1168 in | N/A 2.375 in | N/A 103000 lbf458000 N | N/A 164000 lbf727000 N |
N/A
|
| 95512 | N/A 95000 | N/A 5.1171 in | N/A 2.5 in | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| 74511X | N/A 74000 | N/A 5.1181 in | N/A 1.875 in | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 797 | N/A 795 | N/A 5.1181 in | N/A 1.875 in | N/A 85000 lbf378000 N | N/A 133000 lbf593000 N |
N/A
|