Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 95512X | N/A 95000 | N/A 5.1181 in | N/A 2.5 in | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| EE154512 | N/A | N/A 5.1181 in | N/A 3.2284 in | N/A 163000 lbf727000 N | N/A 248000 lbf1110000 N |
N/A
|
| 67389 | N/A 67300 | N/A 5.1250 in | N/A 1.8125 in | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N |
N/A
|
| 799A | N/A 795 | N/A 5.1250 in | N/A 1.875 in | N/A 85000 lbf378000 N | N/A 133000 lbf593000 N |
N/A
|
| HM127446 | N/A HM127400 | N/A 5.1870 in | N/A 2.2500 in | N/A 94500 lbf420000 N | N/A 159000 lbf706000 N |
N/A
|
| 48385 | N/A 48300 | N/A 5 1/4 in | N/A 1.5625 in | N/A 63600 lbf283000 N | N/A 122000 lbf542000 N |
N/A
|
| 67390 | N/A 67300 | N/A 5 1/4 in | N/A 1.8125 in | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N |
N/A
|
| 67391 | N/A 67300 | N/A 5 1/4 in | N/A 1.8125 in | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N |
N/A
|
| 74525 | N/A 74000 | N/A 5 1/4 in | N/A 1.875 in | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 95524V | N/A 95000 | N/A 5 1/4 in | N/A 2.5 in | N/A 168000 lbf745000 N | N/A 209000 lbf931000 N |
N/A
|
| 95525 | N/A 95000 | N/A 5 1/4 in | N/A 2.5 in | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| 95528 | N/A 95000 | N/A 5 1/4 in | N/A 2.5 in | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| KL327249 | N/A | N/A 5 1/4 in | N/A 1.0313 in | N/A 33100 lbf147000 N | N/A 65000 lbf289000 N |
N/A
|
| L327249 | N/A L327200 | N/A 5 1/4 in | N/A 1.0313 in | N/A 33100 lbf147000 N | N/A 65000 lbf289000 N |
N/A
|
| LL327049 | N/A | N/A 5 1/4 in | N/A 0.6875 in | N/A 21700 lbf96400 N | N/A 38300 lbf170000 N |
N/A
|
| M327349 | N/A | N/A 5 1/4 in | N/A 1.8125 in | N/A 86800 lbf386000 N | N/A 120000 lbf533000 N |
N/A
|
| NA48385 | N/A | N/A 5 1/4 in | N/A 1.6875 in | N/A | N/A |
N/A
|
| 74529 | N/A 74000 | N/A 5.3140 in | N/A 1.875 in | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 48393 | N/A 48300 | N/A 5 3/8 in | N/A 1.5625 in | N/A 63600 lbf283000 N | N/A 122000 lbf542000 N |
N/A
|
| 48393A | N/A 48300 | N/A 5 3/8 in | N/A 1.5625 in | N/A 63600 lbf283000 N | N/A 122000 lbf542000 N |
N/A
|
| 74536W | N/A 74000 | N/A 5 3/8 in | N/A 1.875 in | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 74537 | N/A 74000 | N/A 5 3/8 in | N/A 1.875 in | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 896 | N/A 895 | N/A 5 3/8 in | N/A 2.2500 in | N/A 117000 lbf520000 N | N/A 182000 lbf809000 N |
N/A
|
| 99537 | N/A 99000 | N/A 5 3/8 in | N/A 2.6250 in | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N |
N/A
|
| EE580537 | N/A 580000 | N/A 5 3/8 in | N/A 3.1250 in | N/A 172000 lbf763000 N | N/A 233000 lbf1040000 N |
N/A
|