Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| M38545 | N/A | N/A 1 5/16 in33.338 mm | N/A 0.8125 in20.638 mm | N/A 14000 lbf62400 N | N/A 16400 lbf72800 N |
N/A
|
| M88047 | N/A M88000 | N/A 1 5/16 in33.338 mm | N/A 0.875 in22.225 mm | N/A 17100 lbf76300 N | N/A 17400 lbf77400 N |
N/A
|
| M88048 | N/A M88000 | N/A 1 5/16 in33.338 mm | N/A 0.875 in22.225 mm | N/A 17100 lbf76300 N | N/A 17400 lbf77400 N |
N/A
|
| M88048A | N/A M88000 | N/A 1 5/16 in33.338 mm | N/A 0.875 in22.225 mm | N/A 17100 lbf76300 N | N/A 17400 lbf77400 N |
N/A
|
| M88048-S | N/A M88000 | N/A 1 5/16 in33.338 mm | N/A 0.875 in22.225 mm | N/A 17100 lbf76300 N | N/A 17400 lbf77400 N |
N/A
|
| NA43131 | N/A | N/A 1 5/16 in33.338 mm | N/A 1.09375 in27.781 mm | N/A | N/A |
N/A
|
| 02877 | N/A 02800 | N/A 1 3/8 in34.925 mm | N/A 0.875 in22.225 mm | N/A 14800 lbf65700 N | N/A 16800 lbf74900 N |
N/A
|
| 02878 | N/A 02800 | N/A 1 3/8 in34.925 mm | N/A 0.875 in22.225 mm | N/A 14800 lbf65700 N | N/A 16800 lbf74900 N |
N/A
|
| 14136A | N/A 14000 | N/A 1 3/8 in34.925 mm | N/A 1.0520 in26.721 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14136AA | N/A 14000 | N/A 1 3/8 in34.925 mm | N/A 1.0520 in26.721 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14137A | N/A 14000 | N/A 1 3/8 in34.925 mm | N/A 0.7710 in19.583 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14137AS | N/A 14000 | N/A 1 3/8 in34.925 mm | N/A 0.7710 in19.583 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14138A | N/A 14000 | N/A 1 3/8 in34.925 mm | N/A 0.7710 in19.583 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14585 | N/A | N/A 1 3/8 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 13300 lbf59200 N | N/A 15300 lbf68100 N |
N/A
|
| 16137 | N/A 16000 | N/A 1 3/8 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 12700 lbf56600 N | N/A 14800 lbf65800 N |
N/A
|
| 23690 | N/A | N/A 1 3/8 in34.925 mm | N/A 1.0620 in26.975 mm | N/A 20100 lbf89400 N | N/A 22900 lbf102000 N |
N/A
|
| 23790 | N/A | N/A 1 3/8 in34.925 mm | N/A 1.0625 in26.988 mm | N/A 18900 lbf84100 N | N/A 22000 lbf97900 N |
N/A
|
| 25877 | N/A | N/A 1 3/8 in34.925 mm | N/A 0.9688 in24.608 mm | N/A 19100 lbf85100 N | N/A 21900 lbf97400 N |
N/A
|
| 25877A | N/A | N/A 1 3/8 in34.925 mm | N/A 0.9688 in24.608 mm | N/A 19100 lbf85100 N | N/A 21900 lbf97400 N |
N/A
|
| 25878 | N/A | N/A 1 3/8 in34.925 mm | N/A 0.9688 in24.608 mm | N/A 19100 lbf85100 N | N/A 21900 lbf97400 N |
N/A
|
| 2786 | N/A 2700 | N/A 1 3/8 in34.925 mm | N/A 1.0100 in25.654 mm | N/A 19500 lbf86900 N | N/A 23000 lbf102000 N |
N/A
|
| 27875 | N/A 27800 | N/A 1 3/8 in34.925 mm | N/A 0.9330 in23.698 mm | N/A 17500 lbf78000 N | N/A 20500 lbf91100 N |
N/A
|
| 2793 | N/A 2700 | N/A 1 3/8 in34.925 mm | N/A 1.0100 in25.654 mm | N/A 19500 lbf86900 N | N/A 23000 lbf102000 N |
N/A
|
| 2796 | N/A 2700 | N/A 1 3/8 in34.925 mm | N/A 1.0100 in25.654 mm | N/A 19500 lbf86900 N | N/A 23000 lbf102000 N |
N/A
|
| 28137 | N/A 28000 | N/A 1 3/8 in34.925 mm | N/A 0.8244 in20.940 mm | N/A 16900 lbf75200 N | N/A 15500 lbf68900 N |
N/A
|
| 2878 | N/A 2878 | N/A 1 3/8 in34.925 mm | N/A 0.9375 in23.813 mm | N/A 16400 lbf73200 N | N/A 18800 lbf83800 N |
N/A
|
| 31593 | N/A 31500 | N/A 1 3/8 in34.925 mm | N/A 1.1250 in28.575 mm | N/A 21300 lbf94700 N | N/A 24100 lbf107000 N |
N/A
|
| 31594 | N/A 31500 | N/A 1 3/8 in34.925 mm | N/A 1.1250 in28.575 mm | N/A 21300 lbf94700 N | N/A 24100 lbf107000 N |
N/A
|
| 335 | N/A 335 | N/A 1 3/8 in34.925 mm | N/A 0.8820 in22.403 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 3379 | N/A 3300 | N/A 1 3/8 in34.925 mm | N/A 1.1965 in30.391 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A
|
| 343 | N/A 335 | N/A 1 3/8 in34.925 mm | N/A 0.8820 in22.403 mm | N/A 17900 lbf79500 N | N/A 18700 lbf83400 N |
N/A
|
| 3478 | N/A 3400 | N/A 1 3/8 in34.925 mm | N/A 1.1721 in29.771 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3482 | N/A 3400 | N/A 1 3/8 in34.925 mm | N/A 1.1721 in29.771 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3581 | N/A 3500 | N/A 1 3/8 in34.925 mm | N/A 1.2160 in30.886 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 36137 | N/A | N/A 1 3/8 in34.925 mm | N/A 1.1750 in29.845 mm | N/A 22500 lbf99900 N | N/A 24900 lbf111000 N |
N/A
|
| 3872 | N/A 3800 | N/A 1 3/8 in34.925 mm | N/A 1.1875 in30.163 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 3872A | N/A 3800 | N/A 1 3/8 in34.925 mm | N/A 1.1875 in30.163 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 417 | N/A | N/A 1 3/8 in34.925 mm | N/A 1.1450 in29.083 mm | N/A 26000 lbf116000 N | N/A 28000 lbf124000 N |
N/A
|
| 43137X | N/A 43000 | N/A 1 3/8 in34.925 mm | N/A 0.9478 in24.074 mm | N/A 16200 lbf71900 N | N/A 17100 lbf76200 N |
N/A
|
| 4368 | N/A | N/A 1 3/8 in34.925 mm | N/A 1.5900 in40.386 mm | N/A 44700 lbf199000 N | N/A 45900 lbf204000 N |
N/A
|
| 449 | N/A 435 | N/A 1 3/8 in34.925 mm | N/A 1.1772 in29.901 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| HM88649 | N/A | N/A 1 3/8 in34.925 mm | N/A 1.0000 in25.400 mm | N/A 17300 lbf76800 N | N/A 21200 lbf94200 N |
N/A
|
| HM88649A | N/A | N/A 1 3/8 in34.925 mm | N/A 1.0000 in25.400 mm | N/A 17300 lbf76800 N | N/A 21200 lbf94200 N |
N/A
|
| HM88649H | N/A | N/A 1 3/8 in34.925 mm | N/A 1.0000 in25.400 mm | N/A 20500 lbf91000 N | N/A 21200 lbf94200 N |
N/A
|
| HM89446 | N/A HM89400 | N/A 1 3/8 in34.925 mm | N/A 1.1250 in28.575 mm | N/A 24800 lbf110000 N | N/A 26700 lbf119000 N |
N/A
|
| HM89446A | N/A HM89400 | N/A 1 3/8 in34.925 mm | N/A 1.1250 in28.575 mm | N/A 24800 lbf110000 N | N/A 26700 lbf119000 N |
N/A
|
| LM48548 | N/A LM48500 | N/A 1 3/8 in34.925 mm | N/A 0.7200 in18.288 mm | N/A 14500 lbf64600 N | N/A 14200 lbf63100 N |
N/A
|
| LM48548A | N/A LM48500 | N/A 1 3/8 in34.925 mm | N/A 0.7200 in18.288 mm | N/A 14500 lbf64600 N | N/A 14200 lbf63100 N |
N/A
|
| LM48548AS | N/A LM48500 | N/A 1 3/8 in34.925 mm | N/A 0.7200 in18.288 mm | N/A 14500 lbf64600 N | N/A 14200 lbf63100 N |
N/A
|
| LM48548C | N/A LM48500 | N/A 1 3/8 in34.925 mm | N/A 0.7200 in18.288 mm | N/A 14500 lbf64600 N | N/A 14200 lbf63100 N |
N/A
|