Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 99575 | N/A 99000 | N/A 5.7500 in146.050 mm | N/A 2.6250 in66.675 mm | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N |
N/A
|
| EE107057 | N/A 107000 | N/A 5.7500 in146.050 mm | N/A 2.9375 in74.613 mm | N/A 176000 lbf784000 N | N/A 263000 lbf1170000 N |
N/A
|
| EE107057V | N/A 107000 | N/A 5.7500 in146.050 mm | N/A 2.9375 in74.613 mm | N/A 209000 lbf929000 N | N/A 263000 lbf1170000 N |
N/A
|
| EE217056 | N/A | N/A 5.7500 in146.050 mm | N/A 2.875 in73.025 mm | N/A 161000 lbf715000 N | N/A 237000 lbf1060000 N |
N/A
|
| EE217064 | N/A | N/A 5.7500 in146.050 mm | N/A 2.875 in73.025 mm | N/A 161000 lbf715000 N | N/A 237000 lbf1060000 N |
N/A
|
| EE450577 | N/A 450000 | N/A 5.7500 in146.050 mm | N/A 3.6875 in93.663 mm | N/A 237000 lbf1050000 N | N/A 333000 lbf1480000 N |
N/A
|
| EE750573 | N/A 750000 | N/A 5.7500 in146.050 mm | N/A 2.4375 in61.913 mm | N/A 174000 lbf775000 N | N/A 196000 lbf871000 N |
N/A
|
| EE750576 | N/A 750000 | N/A 5.7500 in146.050 mm | N/A 2.4375 in61.913 mm | N/A 174000 lbf775000 N | N/A 196000 lbf871000 N |
N/A
|
| EE750577 | N/A 750000 | N/A 5.7500 in146.050 mm | N/A 2.4375 in61.913 mm | N/A 174000 lbf775000 N | N/A 196000 lbf871000 N |
N/A
|
| HH234040 | N/A HH234000 | N/A 5.7500 in146.050 mm | N/A 3.6875 in93.663 mm | N/A 259000 lbf1150000 N | N/A 354000 lbf1580000 N |
N/A
|
| HH932145 | N/A | N/A 5.7500 in146.050 mm | N/A 3.2500 in82.550 mm | N/A 260000 lbf1160000 N | N/A 282000 lbf1250000 N |
N/A
|
| HM231140 | N/A HM231100 | N/A 5.7500 in146.050 mm | N/A 2.2300 in56.642 mm | N/A 134000 lbf597000 N | N/A 210000 lbf932000 N |
N/A
|
| LL529749 | N/A | N/A 5.7500 in146.050 mm | N/A 0.8125 in20.638 mm | N/A 25400 lbf113000 N | N/A 48200 lbf214000 N |
N/A
|
| M229349 | N/A | N/A 5.7500 in146.050 mm | N/A 1.5748 in40.000 mm | N/A 75000 lbf334000 N | N/A 129000 lbf573000 N |
N/A
|
| M229349A | N/A | N/A 5.7500 in146.050 mm | N/A 1.5748 in40.000 mm | N/A 75000 lbf334000 N | N/A 129000 lbf573000 N |
N/A
|
| NA82576 | N/A | N/A 5.7500 in146.050 mm | N/A 2.59375 in65.881 mm | N/A | N/A |
N/A
|
| HM231140NA | N/A | N/A 5.7500 in146.050 mm | N/A 2.59375 in65.881 mm | N/A | N/A |
N/A
|
| 82587 | N/A 82000 | N/A 5 7/8 in149.225 mm | N/A 2.2300 in56.642 mm | N/A 116000 lbf515000 N | N/A 182000 lbf810000 N |
N/A
|
| 99587 | N/A 99000 | N/A 5 7/8 in149.225 mm | N/A 2.6250 in66.675 mm | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N |
N/A
|
| HM231148 | N/A HM231100 | N/A 5 7/8 in149.225 mm | N/A 2.2300 in56.642 mm | N/A 134000 lbf597000 N | N/A 210000 lbf932000 N |
N/A
|
| HM231149 | N/A HM231100 | N/A 5 7/8 in149.225 mm | N/A 2.2300 in56.642 mm | N/A 134000 lbf597000 N | N/A 210000 lbf932000 N |
N/A
|
| NA82587 | N/A | N/A 5 7/8 in149.225 mm | N/A 2.59375 in65.881 mm | N/A | N/A |
N/A
|
| HM231149NA | N/A | N/A 5 7/8 in149.225 mm | N/A 2.59375 in65.881 mm | N/A | N/A |
N/A
|
| HM133436 | N/A HM133400 | N/A 5.9042 in149.967 mm | N/A 2.7500 in69.850 mm | N/A 135000 lbf600000 N | N/A 233000 lbf1040000 N |
N/A
|
| 99591 | N/A 99000 | N/A 5.9045 in149.974 mm | N/A 2.8125 in71.438 mm | N/A 132000 lbf585000 N | N/A 211000 lbf938000 N |
N/A
|