Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| L630349 | N/A L630300 | N/A 6 in | N/A 0.9449 in | N/A 32000 lbf143000 N | N/A 62200 lbf277000 N |
N/A
|
| L730649 | N/A | N/A 6 in | N/A 1.1250 in | N/A 43500 lbf194000 N | N/A 76100 lbf339000 N |
N/A
|
| LM330448 | N/A LM330400 | N/A 6 in | N/A 1.625 in | N/A 63700 lbf283000 N | N/A 125000 lbf556000 N |
N/A
|
| M231648 | N/A M231600 | N/A 6 in | N/A 1.8437 in | N/A 84600 lbf377000 N | N/A 150000 lbf668000 N |
N/A
|
| M231649 | N/A M231600 | N/A 6 in | N/A 1.8437 in | N/A 84600 lbf377000 N | N/A 150000 lbf668000 N |
N/A
|
| NA99600 | N/A | N/A 6 in | N/A 2.8125 in | N/A | N/A |
N/A
|
| NA48990SW | N/A | N/A 6 in | N/A 1.8125 in | N/A | N/A |
N/A
|
| 81606 | N/A 81000 | N/A 6.0625 in | N/A 1.9687 in | N/A 90300 lbf402000 N | N/A 134000 lbf595000 N |
N/A
|
| H936340 | N/A | N/A 6.1250 in | N/A 3.1250 in | N/A 276000 lbf1230000 N | N/A 316000 lbf1400000 N |
N/A
|
| HM133444 | N/A HM133400 | N/A 6.1870 in | N/A 2.7500 in | N/A 135000 lbf600000 N | N/A 233000 lbf1040000 N |
N/A
|
| HM136936 | N/A HM136900 | N/A 6.1870 in | N/A 2.9375 in | N/A 178000 lbf791000 N | N/A 271000 lbf1210000 N |
N/A
|
| M432148A | N/A | N/A 6.1875 in | N/A 1.875 in | N/A 77100 lbf343000 N | N/A 143000 lbf636000 N |
N/A
|
| 46780 | N/A 46700 | N/A 6.25 in | N/A 1.5625 in | N/A 68200 lbf303000 N | N/A 143000 lbf635000 N |
N/A
|
| EE217062X | N/A | N/A 6.25 in | N/A 2.875 in | N/A 161000 lbf715000 N | N/A 237000 lbf1060000 N |
N/A
|
| EE280626 | N/A 280000 | N/A 6.25 in | N/A 2.7207 in | N/A 136000 lbf603000 N | N/A 195000 lbf867000 N |
N/A
|
| KL432349 | N/A | N/A 6.25 in | N/A 0.9375 in | N/A 33000 lbf147000 N | N/A 63000 lbf280000 N |
N/A
|
| L432348 | N/A L432300 | N/A 6.25 in | N/A 0.9375 in | N/A 33000 lbf147000 N | N/A 63000 lbf280000 N |
N/A
|
| L432349 | N/A L432300 | N/A 6.25 in | N/A 0.9375 in | N/A 33000 lbf147000 N | N/A 63000 lbf280000 N |
N/A
|
| EE560629 | N/A 560000 | N/A 6.2960 in | N/A 3.0000 in | N/A 234000 lbf1040000 N | N/A 295000 lbf1310000 N |
N/A
|
| 81629 | N/A 81000 | N/A 6.2973 in | N/A 1.9687 in | N/A 90300 lbf402000 N | N/A 134000 lbf595000 N |
N/A
|
| 81630 | N/A 81000 | N/A 6.2973 in | N/A 1.8437 in | N/A 90300 lbf402000 N | N/A 134000 lbf595000 N |
N/A
|
| HM133448 | N/A HM133400 | N/A 6.2992 in | N/A 2.7500 in | N/A 135000 lbf600000 N | N/A 233000 lbf1040000 N |
N/A
|
| HM237532 | N/A HM237500 | N/A 6.3120 in | N/A 2.5 in | N/A 219000 lbf976000 N | N/A 278000 lbf1240000 N |
N/A
|
| 81637 | N/A 81000 | N/A 6 3/8 in | N/A 1.8437 in | N/A 90300 lbf402000 N | N/A 134000 lbf595000 N |
N/A
|
| EE117063 | N/A | N/A 6 3/8 in | N/A 3.1250 in | N/A 298000 lbf1320000 N | N/A 314000 lbf1400000 N |
N/A
|