COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

82680X N/A 82600 N/A 7 in N/A 2.4375 in N/A 120000 lbf534000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
94700 N/A 94000 N/A 7 in N/A 2.5 in N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
94700W N/A 94000 N/A 7 in N/A 2.5 in N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
94703W N/A 94000 N/A 7 in N/A 2.5 in N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
EE222070 N/A 222000 N/A 7 in N/A 3.3750 in N/A 215000 lbf954000 N N/A 361000 lbf1600000 N N/A CAD Icon (for items table)
EE280702 N/A 280000 N/A 7 in N/A 2.7207 in N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
EE350701 N/A N/A 7 in N/A 3.7500 in N/A 338000 lbf1500000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
EE420701 N/A 420000 N/A 7 in N/A 3.4999 in N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE470073 N/A 470000 N/A 7 in N/A 3.6250 in N/A 229000 lbf1020000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
EE470078 N/A 470000 N/A 7 in N/A 3.6250 in N/A 229000 lbf1020000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
EE470078X N/A 470000 N/A 7 in N/A 3.6250 in N/A 229000 lbf1020000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
EE607070 N/A N/A 7 in N/A 3.0625 in N/A 239000 lbf1060000 N N/A 333000 lbf1480000 N N/A CAD Icon (for items table)
EE780705 N/A 780000 N/A 7 in N/A 2.375 in N/A 197000 lbf876000 N N/A 243000 lbf1080000 N N/A CAD Icon (for items table)
EE780706 N/A 780000 N/A 7 in N/A 2.375 in N/A 197000 lbf876000 N N/A 243000 lbf1080000 N N/A CAD Icon (for items table)
EE91702 N/A 91000 N/A 7 in N/A 2.5 in N/A 110000 lbf490000 N N/A 163000 lbf723000 N N/A CAD Icon (for items table)
H239640 N/A H239600 N/A 7 in N/A 3.3750 in N/A 236000 lbf1050000 N N/A 356000 lbf1580000 N N/A CAD Icon (for items table)
HM237545 N/A HM237500 N/A 7 in N/A 2.5 in N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
HM237545WA N/A HM237500 N/A 7 in N/A 2.5 in N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
K36990 N/A N/A 7 in N/A 1.1875 in N/A 47000 lbf209000 N N/A 103000 lbf458000 N N/A CAD Icon (for items table)
LL735448 N/A N/A 7 in N/A 0.9375 in N/A 27100 lbf121000 N N/A 55500 lbf247000 N N/A CAD Icon (for items table)
LL735449 N/A N/A 7 in N/A 0.8125 in N/A 27500 lbf122000 N N/A 56600 lbf252000 N N/A CAD Icon (for items table)
M236848 N/A N/A 7 in N/A 2.125 in N/A 121000 lbf537000 N N/A 210000 lbf933000 N N/A CAD Icon (for items table)
M236849 N/A N/A 7 in N/A 2.125 in N/A 121000 lbf537000 N N/A 210000 lbf933000 N N/A CAD Icon (for items table)
M236849H N/A N/A 7 in N/A 2.125 in N/A 115000 lbf511000 N N/A 195000 lbf868000 N N/A CAD Icon (for items table)
M238840 N/A M238800 N/A 7 in N/A 2.1875 in N/A 114000 lbf508000 N N/A 225000 lbf999000 N N/A CAD Icon (for items table)
Unit of Measure
« 76 77 78 79 80 »