COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

M336946 N/A N/A 7 in N/A 2.2500 in N/A 111000 lbf492000 N N/A 187000 lbf830000 N N/A CAD Icon (for items table)
NA87700 N/A N/A 7 in N/A 2.125 in N/A N/A N/A CAD Icon (for items table)
NA94700 N/A N/A 7 in N/A 2.8125 in N/A N/A N/A CAD Icon (for items table)
NA87700SW N/A N/A 7 in N/A 2.125 in N/A N/A N/A CAD Icon (for items table)
M336948 N/A N/A 7.0313 in N/A 2.2500 in N/A 117000 lbf521000 N N/A 187000 lbf830000 N N/A CAD Icon (for items table)
M336949A N/A N/A 7.0625 in N/A 2.375 in N/A 111000 lbf492000 N N/A 187000 lbf830000 N N/A CAD Icon (for items table)
M336949 N/A N/A 7.0840 in N/A 2.2500 in N/A 111000 lbf492000 N N/A 187000 lbf830000 N N/A CAD Icon (for items table)
93708 N/A 93000 N/A 7.0856 in N/A 2.5 in N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
DX163311 N/A N/A 7.0856 in N/A 2.5 in N/A 202000 lbf900000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
67875 N/A 67800 N/A 7.0866 in N/A 1.8110 in N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
HM237547 N/A HM237500 N/A 7.0866 in N/A 2.6875 in N/A 188000 lbf837000 N N/A 254000 lbf1130000 N N/A CAD Icon (for items table)
EE280720X N/A 280000 N/A 7.2047 in N/A 2.7207 in N/A 133000 lbf591000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
67883 N/A 67800 N/A 7 1/4 in N/A 1.8438 in N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
KLL537649 N/A N/A 7 1/4 in N/A 1.0000 in N/A 39000 lbf174000 N N/A 75700 lbf337000 N N/A CAD Icon (for items table)
KLM236749 N/A N/A 7 1/4 in N/A 1.2992 in N/A 63800 lbf284000 N N/A 124000 lbf550000 N N/A CAD Icon (for items table)
LL537649 N/A LL537600 N/A 7 1/4 in N/A 1.0000 in N/A 39000 lbf174000 N N/A 75700 lbf337000 N N/A CAD Icon (for items table)
LM236749 N/A N/A 7 1/4 in N/A 1.2992 in N/A 63800 lbf284000 N N/A 124000 lbf550000 N N/A CAD Icon (for items table)
LM637349NW N/A N/A 7 1/4 in N/A 1.875 in N/A N/A N/A CAD Icon (for items table)
67884 N/A 67800 N/A 7.3750 in N/A 1.8438 in N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
87737 N/A 87000 N/A 7.3750 in N/A 1.875 in N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
H239649 N/A H239600 N/A 7.3750 in N/A 3.3750 in N/A 236000 lbf1050000 N N/A 356000 lbf1580000 N N/A CAD Icon (for items table)
M238849 N/A M238800 N/A 7.3750 in N/A 2.1875 in N/A 123000 lbf548000 N N/A 225000 lbf999000 N N/A CAD Icon (for items table)
M239447 N/A N/A 7.4700 in N/A 2.2500 in N/A 119000 lbf531000 N N/A 191000 lbf851000 N N/A CAD Icon (for items table)
67886 N/A 67800 N/A 7.4834 in N/A 1.8110 in N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table)
M239449 N/A N/A 7.4990 in N/A 2.2500 in N/A 113000 lbf501000 N N/A 191000 lbf851000 N N/A CAD Icon (for items table)
Unit of Measure
« 76 77 78 79 80 »