Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 470975 | N/A 470000 | N/A 7.5 in190.5 mm | N/A 3.3125 in84.138 mm | N/A 212000 lbf944000 N | N/A 319000 lbf1420000 N |
N/A
|
| 67885 | N/A 67800 | N/A 7.5 in190.5 mm | N/A 1.8438 in46.833 mm | N/A 93600 lbf416000 N | N/A 188000 lbf835000 N |
N/A
|
| 67890H | N/A 67800 | N/A 7.5 in190.5 mm | N/A 1.9685 in50 mm | N/A 86800 lbf386000 N | N/A 168000 lbf749000 N |
N/A
|
| 82788 | N/A 82700 | N/A 7.5 in190.5 mm | N/A 2.1875 in55.563 mm | N/A 130000 lbf577000 N | N/A 239000 lbf1060000 N |
N/A
|
| 87750 | N/A 87000 | N/A 7.5 in190.5 mm | N/A 1.875 in47.625 mm | N/A 114000 lbf509000 N | N/A 156000 lbf692000 N |
N/A
|
| 87750C | N/A 87000 | N/A 7.5 in190.5 mm | N/A 1.875 in47.625 mm | N/A 91200 lbf406000 N | N/A 156000 lbf692000 N |
N/A
|
| 93750 | N/A 93000 | N/A 7.5 in190.5 mm | N/A 2.5 in63.5 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| DX835560 | N/A | N/A 7.5 in190.5 mm | N/A 2.5 in63.5 mm | N/A 202000 lbf900000 N | N/A 290000 lbf1290000 N |
N/A
|
| DX920827 | N/A | N/A 7.5 in190.5 mm | N/A 3.7500 in95.250 mm | N/A 416000 lbf1850000 N | N/A 382000 lbf1700000 N |
N/A
|
| EE210753 | N/A 210000 | N/A 7.5 in190.5 mm | N/A 2.4375 in61.913 mm | N/A 152000 lbf678000 N | N/A 235000 lbf1050000 N |
N/A
|
| EE350750 | N/A | N/A 7.5 in190.5 mm | N/A 3.7500 in95.250 mm | N/A 370000 lbf1640000 N | N/A 382000 lbf1700000 N |
N/A
|
| EE420751 | N/A 420000 | N/A 7.5 in190.5 mm | N/A 3.4999 in88.897 mm | N/A 263000 lbf1170000 N | N/A 409000 lbf1820000 N |
N/A
|
| EE470075 | N/A 470000 | N/A 7.5 in190.5 mm | N/A 3.6250 in92.075 mm | N/A 229000 lbf1020000 N | N/A 354000 lbf1580000 N |
N/A
|
| EE607075 | N/A | N/A 7.5 in190.5 mm | N/A 3.0625 in77.788 mm | N/A 239000 lbf1060000 N | N/A 333000 lbf1480000 N |
N/A
|
| HH840249 | N/A | N/A 7.5 in190.5 mm | N/A 3.7500 in95.250 mm | N/A 259000 lbf1150000 N | N/A 460000 lbf2050000 N |
N/A
|
| NA67885SW | N/A 67800 | N/A 7.5 in190.5 mm | N/A 2.1562 in54.767 mm | N/A 93600 lbf416000 N | N/A |
N/A
|
| NA537075 | N/A | N/A 7.5 in190.5 mm | N/A 1.3125 in33.3375 mm | N/A | N/A |
N/A
|
| M239448A | N/A | N/A 7.5290 in191.237 mm | N/A 2.3125 in58.738 mm | N/A 113000 lbf501000 N | N/A 191000 lbf851000 N |
N/A
|
| 67887 | N/A 67800 | N/A 7.5625 in192.088 mm | N/A 1.8438 in46.833 mm | N/A 93600 lbf416000 N | N/A 188000 lbf835000 N |
N/A
|
| 67891H | N/A 67800 | N/A 7.5625 in192.088 mm | N/A 1.9685 in50 mm | N/A 86800 lbf386000 N | N/A 168000 lbf749000 N |
N/A
|
| 87762 | N/A 87000 | N/A 7.6250 in193.675 mm | N/A 1.875 in47.625 mm | N/A 114000 lbf509000 N | N/A 156000 lbf692000 N |
N/A
|
| 67888 | N/A 67800 | N/A 7.6762 in194.975 mm | N/A 1.8438 in46.833 mm | N/A 93600 lbf416000 N | N/A 188000 lbf835000 N |
N/A
|
| 93775 | N/A 93000 | N/A 7.7500 in196.850 mm | N/A 2.5 in63.5 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| KL540049 | N/A | N/A 7.7500 in196.850 mm | N/A 1.0938 in27.783 mm | N/A 47400 lbf211000 N | N/A 91800 lbf408000 N |
N/A
|
| KL540049N | N/A | N/A 7.7500 in196.850 mm | N/A 1.0938 in27.783 mm | N/A 47400 lbf211000 N | N/A 91800 lbf408000 N |
N/A
|