COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 81 82 83 84 85 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

93800W N/A 93000 N/A 8 in N/A 2.5 in N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
EE114080 N/A 114000 N/A 8 in N/A 3.3750 in N/A 274000 lbf1220000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table)
EE122080 N/A N/A 8 in N/A 2.6250 in N/A 171000 lbf761000 N N/A 292000 lbf1300000 N N/A CAD Icon (for items table)
EE132083 N/A 132000 N/A 8 in N/A 2.125 in N/A 126000 lbf559000 N N/A 202000 lbf900000 N N/A CAD Icon (for items table)
EE380080 N/A N/A 8 in N/A 3.7500 in N/A 371000 lbf1650000 N N/A 453000 lbf2010000 N N/A CAD Icon (for items table)
EE420801 N/A 420000 N/A 8 in N/A 3.4999 in N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table)
EE710806 N/A N/A 8 in N/A 2.4375 in N/A 215000 lbf955000 N N/A 287000 lbf1280000 N N/A CAD Icon (for items table)
KLL641149 N/A N/A 8 in N/A 1.0938 in N/A 46700 lbf208000 N N/A 91100 lbf405000 N N/A CAD Icon (for items table)
LL641149 N/A N/A 8 in N/A 1.0938 in N/A 46700 lbf208000 N N/A 91100 lbf405000 N N/A CAD Icon (for items table)
LM241149 N/A LM241100 N/A 8 in N/A 1.6875 in N/A 98700 lbf439000 N N/A 182000 lbf811000 N N/A CAD Icon (for items table)
LM241149NW N/A LM241100 N/A 8 in N/A 1.875 in N/A 98700 lbf439000 N N/A 182000 lbf811000 N N/A CAD Icon (for items table)
M241547 N/A M241500 N/A 8 in N/A 2.2813 in N/A 135000 lbf600000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
M241547A N/A M241500 N/A 8 in N/A 2.2813 in N/A 143000 lbf635000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
M241547C N/A M241500 N/A 8 in N/A 2.2813 in N/A 155000 lbf688000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
M241547V N/A M241500 N/A 8 in N/A 2.2813 in N/A 169000 lbf753000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
M541349 N/A M541300 N/A 8 in N/A 1.9375 in N/A 151000 lbf672000 N N/A 215000 lbf958000 N N/A CAD Icon (for items table)
NA132083 N/A N/A 8 in N/A 2.375 in N/A N/A N/A CAD Icon (for items table)
EE114081 N/A 114000 N/A 8.0015 in N/A 3.3750 in N/A 274000 lbf1220000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table)
LL641148 N/A N/A 8.0110 in N/A 1.2500 in N/A 44600 lbf198000 N N/A 85300 lbf379000 N N/A CAD Icon (for items table)
LM241148 N/A N/A 8.0310 in N/A 1.8125 in N/A 90800 lbf404000 N N/A 162000 lbf721000 N N/A CAD Icon (for items table)
93806A N/A 93000 N/A 8.0625 in N/A 2.5 in N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
M241549 N/A M241500 N/A 8.0625 in N/A 2.2813 in N/A 135000 lbf600000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
67985 N/A 67900 N/A 8.1250 in N/A 1.8125 in N/A 113000 lbf503000 N N/A 197000 lbf876000 N N/A CAD Icon (for items table)
93812 N/A 93000 N/A 8.1250 in N/A 2.5 in N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
DX632258 N/A N/A 8.1250 in N/A 3.9375 in N/A 347000 lbf1540000 N N/A 522000 lbf2320000 N N/A CAD Icon (for items table)
Unit of Measure
« 81 82 83 84 85 »