Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 28880 | N/A | N/A 9.7500 in | N/A 0.875 in | N/A 35400 lbf157000 N | N/A 83900 lbf373000 N |
N/A
|
| DX281287 | N/A | N/A 9.7500 in | N/A 4.8750 in | N/A 608000 lbf2710000 N | N/A 816000 lbf3630000 N |
N/A
|
| EE170975 | N/A 170000 | N/A 9.7500 in | N/A 2 in | N/A 144000 lbf643000 N | N/A 231000 lbf1030000 N |
N/A
|
| HH249949 | N/A HH249900 | N/A 9.7500 in | N/A 4.6250 in | N/A 468000 lbf2080000 N | N/A 846000 lbf3770000 N |
N/A
|
| HH249949H | N/A HH249900 | N/A 9.7500 in | N/A 4.6250 in | N/A 554000 lbf2470000 N | N/A 846000 lbf3770000 N |
N/A
|
| HH249949V | N/A HH249900 | N/A 9.7500 in | N/A 4.6250 in | N/A 468000 lbf2080000 N | N/A 846000 lbf3770000 N |
N/A
|
| K28880 | N/A | N/A 9.7500 in | N/A 0.875 in | N/A 35400 lbf157000 N | N/A 83900 lbf373000 N |
N/A
|
| M252337 | N/A M252300 | N/A 9.7500 in | N/A 2.9375 in | N/A 258000 lbf1150000 N | N/A 455000 lbf2030000 N |
N/A
|
| M252337WS | N/A M252300 | N/A 9.7500 in | N/A 2.9375 in | N/A 283000 lbf1260000 N | N/A 455000 lbf2030000 N |
N/A
|
| M348448WS | N/A | N/A 9.7500 in | N/A 2.5 in | N/A 191000 lbf850000 N | N/A 365000 lbf1620000 N |
N/A
|
| M348449 | N/A | N/A 9.7500 in | N/A 2.5 in | N/A 191000 lbf850000 N | N/A 365000 lbf1620000 N |
N/A
|
| M348449WS | N/A | N/A 9.7500 in | N/A 2.5 in | N/A 191000 lbf850000 N | N/A 365000 lbf1620000 N |
N/A
|
| EE126098 | N/A 126000 | N/A 9.8130 in | N/A 3.0000 in | N/A 204000 lbf907000 N | N/A 381000 lbf1690000 N |
N/A
|
| K150195 | N/A | N/A 9.9700 in | N/A 2.8125 in | N/A 258000 lbf1150000 N | N/A 416000 lbf1850000 N |
N/A
|
| L848848XX | N/A L848800 | N/A 9.999 in | N/A 1.6339 in | N/A 76300 lbf340000 N | N/A 161000 lbf715000 N |
N/A
|
| L848849 | N/A L848800 | N/A 9.999 in | N/A 1.6339 in | N/A 80800 lbf360000 N | N/A 161000 lbf715000 N |
N/A
|
| LM249747NW | N/A LM249700 | N/A 9.999 in | N/A 2 in | N/A 138000 lbf613000 N | N/A 214000 lbf951000 N |
N/A
|
| 29875 | N/A 29800 | N/A 10 in | N/A 0.875 in | N/A 33900 lbf151000 N | N/A 87800 lbf391000 N |
N/A
|
| EE134100 | N/A 134000 | N/A 10 in | N/A 2.3125 in | N/A 153000 lbf679000 N | N/A 299000 lbf1330000 N |
N/A
|
| EE251001 | N/A | N/A 10 in | N/A 2.1875 in | N/A 176000 lbf782000 N | N/A 313000 lbf1390000 N |
N/A
|
| EE275100 | N/A 275000 | N/A 10 in | N/A 2.7500 in | N/A 228000 lbf1010000 N | N/A 359000 lbf1600000 N |
N/A
|
| EE620100 | N/A | N/A 10 in | N/A 4.1250 in | N/A 404000 lbf1800000 N | N/A 603000 lbf2680000 N |
N/A
|
| EE822100 | N/A 822000 | N/A 10 in | N/A 2.875 in | N/A 264000 lbf1180000 N | N/A 392000 lbf1740000 N |
N/A
|
| EE941002 | N/A 940000 | N/A 10 in | N/A 2.9375 in | N/A 348000 lbf1550000 N | N/A 471000 lbf2090000 N |
N/A
|
| HH258232 | N/A HH258200 | N/A 10 in | N/A 5.5625 in | N/A 645000 lbf2870000 N | N/A 1270000 lbf5650000 N |
N/A
|