Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| HH953749 | N/A HH953700 | N/A 10 in | N/A 4.7500 in | N/A 603000 lbf2680000 N | N/A 694000 lbf3090000 N |
N/A
|
| HM252343 | N/A HM252300 | N/A 10 in | N/A 3.1406 in | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252344 | N/A HM252300 | N/A 10 in | N/A 3.1406 in | N/A 348000 lbf1550000 N | N/A 475000 lbf2110000 N |
N/A
|
| LL648449 | N/A LL648400 | N/A 10 in | N/A 1.2500 in | N/A 57300 lbf255000 N | N/A 126000 lbf561000 N |
N/A
|
| LM249748 | N/A LM249700 | N/A 10 in | N/A 1.6875 in | N/A 138000 lbf613000 N | N/A 214000 lbf951000 N |
N/A
|
| M249749 | N/A M249700 | N/A 10 in | N/A 2.8125 in | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M249749H | N/A M249700 | N/A 10 in | N/A 2.8125 in | N/A 258000 lbf1150000 N | N/A 416000 lbf1850000 N |
N/A
|
| M249749X | N/A M249700 | N/A 10 in | N/A 2.8125 in | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| HM252344NA | N/A | N/A 10 in | N/A 3.40625 in | N/A | N/A |
N/A
|
| HM252343NA | N/A | N/A 10 in | N/A 3.40625 in | N/A | N/A |
N/A
|
| M349546XX | N/A M349500 | N/A 10.0630 in | N/A 2.5 in | N/A 141000 lbf628000 N | N/A 286000 lbf1270000 N |
N/A
|
| M349547 | N/A M349500 | N/A 10.0630 in | N/A 2.5 in | N/A 141000 lbf628000 N | N/A 286000 lbf1270000 N |
N/A
|
| M249747 | N/A M249700 | N/A 10.1250 in | N/A 3.0000 in | N/A 188000 lbf835000 N | N/A 366000 lbf1630000 N |
N/A
|
| M349549 | N/A M349500 | N/A 10.1250 in | N/A 2.2500 in | N/A 153000 lbf680000 N | N/A 321000 lbf1430000 N |
N/A
|
| M349549A | N/A M349500 | N/A 10.1250 in | N/A 2.2500 in | N/A 153000 lbf680000 N | N/A 321000 lbf1430000 N |
N/A
|
| M349549W | N/A M349500 | N/A 10.1250 in | N/A 2.2500 in | N/A 153000 lbf680000 N | N/A 321000 lbf1430000 N |
N/A
|
| EE221018 | N/A 220000 | N/A 10.1875 in | N/A 2.6563 in | N/A 213000 lbf949000 N | N/A 326000 lbf1450000 N |
N/A
|
| EE128102 | N/A 128000 | N/A 10.2500 in | N/A 2.6643 in | N/A 208000 lbf924000 N | N/A 409000 lbf1820000 N |
N/A
|
| EE134102 | N/A 134000 | N/A 10.2500 in | N/A 2.3125 in | N/A 153000 lbf679000 N | N/A 299000 lbf1330000 N |
N/A
|
| EE221026 | N/A 220000 | N/A 10.2500 in | N/A 2.6563 in | N/A 213000 lbf949000 N | N/A 326000 lbf1450000 N |
N/A
|
| EE295102 | N/A 295000 | N/A 10.2500 in | N/A 4.7500 in | N/A 544000 lbf2420000 N | N/A 744000 lbf3310000 N |
N/A
|
| EE435102 | N/A 435000 | N/A 10.2500 in | N/A 3.3125 in | N/A 253000 lbf1120000 N | N/A 451000 lbf2010000 N |
N/A
|
| HM252348 | N/A HM252300 | N/A 10.2500 in | N/A 3.1406 in | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252348WS | N/A HM252300 | N/A 10.2500 in | N/A 3.1406 in | N/A 369000 lbf1640000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252349 | N/A HM252300 | N/A 10.2500 in | N/A 3.1406 in | N/A 348000 lbf1550000 N | N/A 475000 lbf2110000 N |
N/A
|