Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| HM252349NA | N/A | N/A 10.2500 in | N/A 3.40625 in | N/A | N/A |
N/A
|
| HM252348NA | N/A | N/A 10.2500 in | N/A 3.40625 in | N/A | N/A |
N/A
|
| NA221027SW | N/A | N/A 10.2500 in | N/A 2.875 in | N/A | N/A |
N/A
|
| LM451344 | N/A LM451300 | N/A 10.3533 in | N/A 2.4409 in | N/A 143000 lbf637000 N | N/A 296000 lbf1310000 N |
N/A
|
| 38880 | N/A | N/A 10.3750 in | N/A 1.1250 in | N/A 49800 lbf221000 N | N/A 125000 lbf554000 N |
N/A
|
| K38880 | N/A | N/A 10.3750 in | N/A 1.1250 in | N/A 49800 lbf221000 N | N/A 125000 lbf554000 N |
N/A
|
| LM451345 | N/A LM451300 | N/A 10.3750 in | N/A 2.2500 in | N/A 158000 lbf701000 N | N/A 339000 lbf1510000 N |
N/A
|
| LM451347 | N/A LM451300 | N/A 10.4321 in | N/A 2.4409 in | N/A 143000 lbf637000 N | N/A 296000 lbf1310000 N |
N/A
|
| 38884 | N/A | N/A 10.4945 in | N/A 1.3177 in | N/A 48100 lbf214000 N | N/A 118000 lbf527000 N |
N/A
|
| LL450748A | N/A | N/A 10.4945 in | N/A 1.3177 in | N/A 48800 lbf217000 N | N/A 114000 lbf507000 N |
N/A
|
| 29880 | N/A 29800 | N/A 10 1/2 in | N/A 0.875 in | N/A 33900 lbf151000 N | N/A 87800 lbf391000 N |
N/A
|
| 38885 | N/A | N/A 10 1/2 in | N/A 1.1250 in | N/A 49800 lbf221000 N | N/A 125000 lbf554000 N |
N/A
|
| 38886 | N/A | N/A 10 1/2 in | N/A 1.3177 in | N/A 50900 lbf227000 N | N/A 118000 lbf527000 N |
N/A
|
| EE275105 | N/A 275000 | N/A 10 1/2 in | N/A 2.7500 in | N/A 228000 lbf1010000 N | N/A 359000 lbf1600000 N |
N/A
|
| H852849 | N/A | N/A 10 1/2 in | N/A 4.6250 in | N/A 410000 lbf1820000 N | N/A 791000 lbf3520000 N |
N/A
|
| LL450749AA | N/A | N/A 10 1/2 in | N/A 1.3401 in | N/A 51700 lbf230000 N | N/A 114000 lbf507000 N |
N/A
|
| LM251649NW | N/A LM251600 | N/A 10 1/2 in | N/A 2.125 in | N/A 127000 lbf566000 N | N/A 269000 lbf1200000 N |
N/A
|
| LM451349 | N/A LM451300 | N/A 10 1/2 in | N/A 2.2500 in | N/A 167000 lbf743000 N | N/A 339000 lbf1510000 N |
N/A
|
| LM451349A | N/A LM451300 | N/A 10 1/2 in | N/A 2.2500 in | N/A 158000 lbf701000 N | N/A 339000 lbf1510000 N |
N/A
|
| LM451349AX | N/A LM451300 | N/A 10 1/2 in | N/A 2.2500 in | N/A 158000 lbf701000 N | N/A 339000 lbf1510000 N |
N/A
|
| LM451349AXV | N/A LM451300 | N/A 10 1/2 in | N/A 2.2500 in | N/A 158000 lbf701000 N | N/A 339000 lbf1510000 N |
N/A
|
| LM451349V | N/A LM451300 | N/A 10 1/2 in | N/A 2.2500 in | N/A 152000 lbf675000 N | N/A 296000 lbf1310000 N |
N/A
|
| LM451349W | N/A LM451300 | N/A 10 1/2 in | N/A 2.2500 in | N/A 158000 lbf701000 N | N/A 339000 lbf1510000 N |
N/A
|
| DX991555 | N/A | N/A 10.6250 in | N/A 2.9375 in | N/A 318000 lbf1410000 N | N/A 455000 lbf2030000 N |
N/A
|
| M252349 | N/A M252300 | N/A 10.6250 in | N/A 2.9375 in | N/A 258000 lbf1150000 N | N/A 455000 lbf2030000 N |
N/A
|