COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

EE971298 N/A 970000 N/A 12.9870 in329.870 mm N/A 3.0000 in76.200 mm N/A 388000 lbf1730000 N N/A 562000 lbf2500000 N N/A CAD Icon (for items table)
L860049A N/A L860000 N/A 12.9880 in329.895 mm N/A 1.875 in47.625 mm N/A 109000 lbf485000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
EE161300 N/A 160000 N/A 13 in330.200 mm N/A 2.1875 in55.563 mm N/A 141000 lbf628000 N N/A 250000 lbf1110000 N N/A CAD Icon (for items table)
EE203130 N/A 203000 N/A 13 in330.200 mm N/A 2.5 in63.5 mm N/A 231000 lbf1030000 N N/A 398000 lbf1770000 N N/A CAD Icon (for items table)
EE526130 N/A 526000 N/A 13 in330.200 mm N/A 3.1562 in80.167 mm N/A 281000 lbf1250000 N N/A 523000 lbf2320000 N N/A CAD Icon (for items table)
EE526132 N/A 526000 N/A 13 in330.200 mm N/A 3.1562 in80.167 mm N/A 281000 lbf1250000 N N/A 523000 lbf2320000 N N/A CAD Icon (for items table)
L860048 N/A L860000 N/A 13 in330.200 mm N/A 1.875 in47.625 mm N/A 109000 lbf485000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
L860049 N/A L860000 N/A 13 in330.200 mm N/A 1.875 in47.625 mm N/A 109000 lbf485000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
L860049AA N/A L860000 N/A 13.1102 in332.999 mm N/A 1.875 in47.625 mm N/A 109000 lbf485000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
HM261049 N/A HM261000 N/A 13.1250 in333.375 mm N/A 3.5625 in90.488 mm N/A 360000 lbf1600000 N N/A 777000 lbf3460000 N N/A CAD Icon (for items table)
HM261049H N/A HM261000 N/A 13.1250 in333.375 mm N/A 3.5625 in90.488 mm N/A 380000 lbf1690000 N N/A 691000 lbf3070000 N N/A CAD Icon (for items table)
LL660749A N/A N/A 13.3125 in338.138 mm N/A 1.3125 in33.338 mm N/A 67700 lbf301000 N N/A 186000 lbf827000 N N/A CAD Icon (for items table)
EE971354 N/A 970000 N/A 13 1/2 in342.900 mm N/A 3.0000 in76.200 mm N/A 388000 lbf1730000 N N/A 562000 lbf2500000 N N/A CAD Icon (for items table)
LM361649 N/A N/A 13 1/2 in342.900 mm N/A 2.6250 in66.675 mm N/A 251000 lbf1120000 N N/A 497000 lbf2210000 N N/A CAD Icon (for items table)
LM961548 N/A LM961500 N/A 13 1/2 in342.900 mm N/A 2.5 in63.5 mm N/A 185000 lbf823000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
LM361649A N/A N/A 13.5100 in343.154 mm N/A 2.6250 in66.675 mm N/A 251000 lbf1120000 N N/A 497000 lbf2210000 N N/A CAD Icon (for items table)
EE161363 N/A 160000 N/A 13.6250 in346.075 mm N/A 2.1875 in55.563 mm N/A 141000 lbf628000 N N/A 250000 lbf1110000 N N/A CAD Icon (for items table)
EE203136 N/A 203000 N/A 13.6250 in346.075 mm N/A 2.5 in63.5 mm N/A 231000 lbf1030000 N N/A 398000 lbf1770000 N N/A CAD Icon (for items table)
EE203137 N/A 203000 N/A 13.6250 in346.075 mm N/A 2.5 in63.5 mm N/A 231000 lbf1030000 N N/A 398000 lbf1770000 N N/A CAD Icon (for items table)
HM164646 N/A N/A 13.6250 in346.075 mm N/A 3.7500 in95.250 mm N/A 604000 lbf2690000 N N/A 897000 lbf3990000 N N/A CAD Icon (for items table)
HM262748 N/A HM262700 N/A 13.6250 in346.075 mm N/A 3.7500 in95.250 mm N/A 419000 lbf1860000 N N/A 774000 lbf3440000 N N/A CAD Icon (for items table)
HM262748WS N/A HM262700 N/A 13.6250 in346.075 mm N/A 3.7500 in95.250 mm N/A 387000 lbf1720000 N N/A 774000 lbf3440000 N N/A CAD Icon (for items table)
HM262749 N/A HM262700 N/A 13.6250 in346.075 mm N/A 3.7500 in95.250 mm N/A 388000 lbf1730000 N N/A 845000 lbf3760000 N N/A CAD Icon (for items table)
HM262749V N/A HM262700 N/A 13.6250 in346.075 mm N/A 3.7500 in95.250 mm N/A 446000 lbf1980000 N N/A 845000 lbf3760000 N N/A CAD Icon (for items table)
EE333137 N/A 333000 N/A 13.7500 in349.250 mm N/A 3.3125 in84.138 mm N/A 304000 lbf1350000 N N/A 626000 lbf2780000 N N/A CAD Icon (for items table)
Unit of Measure
« 91 92 93 94 95 »