COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

EE161394 N/A 160000 N/A 13 15/16 in N/A 2.1875 in N/A 123000 lbf548000 N N/A 250000 lbf1110000 N N/A CAD Icon (for items table)
EE121140 N/A N/A 14 in N/A 6.0000 in N/A 830000 lbf3690000 N N/A 1380000 lbf6140000 N N/A CAD Icon (for items table)
EE161400 N/A 160000 N/A 14 in N/A 2.1875 in N/A 141000 lbf628000 N N/A 250000 lbf1110000 N N/A CAD Icon (for items table)
EE231400 N/A 230000 N/A 14 in N/A 2.6250 in N/A 236000 lbf1050000 N N/A 420000 lbf1870000 N N/A CAD Icon (for items table)
EE333140 N/A 333000 N/A 14 in N/A 3.3125 in N/A 304000 lbf1350000 N N/A 626000 lbf2780000 N N/A CAD Icon (for items table)
L163149 N/A L163100 N/A 14 in N/A 2.375 in N/A 165000 lbf733000 N N/A 444000 lbf1970000 N N/A CAD Icon (for items table)
L163149NW N/A L163100 N/A 14 in N/A 2.6875 in N/A 165000 lbf733000 N N/A 444000 lbf1970000 N N/A CAD Icon (for items table)
NA231400 N/A N/A 14 in N/A 2.875 in N/A N/A N/A CAD Icon (for items table)
LL562749 N/A N/A 14.2500 in N/A 0.9375 in N/A 44500 lbf198000 N N/A 129000 lbf574000 N N/A CAD Icon (for items table)
LM763848 N/A LM763800 N/A 14.2500 in N/A 2.5 in N/A 228000 lbf1010000 N N/A 498000 lbf2210000 N N/A CAD Icon (for items table)
HM265049 N/A HM265000 N/A 14.4980 in N/A 4.0000 in N/A 511000 lbf2270000 N N/A 977000 lbf4340000 N N/A CAD Icon (for items table)
EE181453 N/A 180000 N/A 14.5000 in N/A 3.6250 in N/A 399000 lbf1770000 N N/A 680000 lbf3030000 N N/A CAD Icon (for items table)
EE321145 N/A N/A 14.5000 in N/A 5.5000 in N/A 668000 lbf2970000 N N/A 1210000 lbf5380000 N N/A CAD Icon (for items table)
EE231462 N/A 230000 N/A 14.6250 in N/A 2.6250 in N/A 236000 lbf1050000 N N/A 420000 lbf1870000 N N/A CAD Icon (for items table)
LL264648 N/A N/A 14.7500 in N/A 1.1250 in N/A 57100 lbf254000 N N/A 167000 lbf745000 N N/A CAD Icon (for items table)
LM565943 N/A LM565900 N/A 14.7500 in N/A 3.3125 in N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A CAD Icon (for items table)
EE192148 N/A 192000 N/A 14.8750 in N/A 2.3125 in N/A 170000 lbf755000 N N/A 332000 lbf1480000 N N/A CAD Icon (for items table)
EE192155W N/A 192000 N/A 14.8750 in N/A 2.3125 in N/A 148000 lbf658000 N N/A 332000 lbf1480000 N N/A CAD Icon (for items table)
HM266444WS N/A HM266400 N/A 14.8750 in N/A 4.1250 in N/A 557000 lbf2480000 N N/A 946000 lbf4210000 N N/A CAD Icon (for items table)
LM565946 N/A LM565900 N/A 14.8750 in N/A 3.3125 in N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A CAD Icon (for items table)
EE192150 N/A 192000 N/A 15 in N/A 2.3125 in N/A 170000 lbf755000 N N/A 332000 lbf1480000 N N/A CAD Icon (for items table)
HM266446 N/A HM266400 N/A 15 in N/A 4.1250 in N/A 510000 lbf2270000 N N/A 946000 lbf4210000 N N/A CAD Icon (for items table)
HM266446WS N/A HM266400 N/A 15 in N/A 4.1250 in N/A 557000 lbf2480000 N N/A 946000 lbf4210000 N N/A CAD Icon (for items table)
HM266447 N/A HM266400 N/A 15 in N/A 4.1250 in N/A 553000 lbf2460000 N N/A 1060000 lbf4730000 N N/A CAD Icon (for items table)
HM267146WS N/A N/A 15 in N/A 4.1250 in N/A 725000 lbf3220000 N N/A 1070000 lbf4760000 N N/A CAD Icon (for items table)
Unit of Measure
« 91 92 93 94 95 »