COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

L865547 N/A L865500 N/A 15 in N/A 1.875 in N/A 133000 lbf594000 N N/A 311000 lbf1380000 N N/A CAD Icon (for items table)
L865548 N/A L865500 N/A 15 in N/A 1.875 in N/A 133000 lbf594000 N N/A 311000 lbf1380000 N N/A CAD Icon (for items table)
LM565949 N/A LM565900 N/A 15 in N/A 3.3125 in N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A CAD Icon (for items table)
M268730 N/A M268700 N/A 15 in N/A 4.5000 in N/A 642000 lbf2860000 N N/A 1250000 lbf5550000 N N/A CAD Icon (for items table)
M268730H N/A M268700 N/A 15 in N/A 4.5000 in N/A 629000 lbf2800000 N N/A 1210000 lbf5400000 N N/A CAD Icon (for items table)
HM266448 N/A HM266400 N/A 15.1250 in N/A 4.1250 in N/A 510000 lbf2270000 N N/A 946000 lbf4210000 N N/A CAD Icon (for items table)
HM266448WS N/A HM266400 N/A 15.1250 in N/A 4.1250 in N/A 557000 lbf2480000 N N/A 946000 lbf4210000 N N/A CAD Icon (for items table)
HM266449 N/A HM266400 N/A 15.1250 in N/A 4.1250 in N/A 553000 lbf2460000 N N/A 1060000 lbf4730000 N N/A CAD Icon (for items table)
HM266449V N/A HM266400 N/A 15.1250 in N/A 4.1250 in N/A 605000 lbf2690000 N N/A 1060000 lbf4730000 N N/A CAD Icon (for items table)
HM267148WS N/A N/A 15.1250 in N/A 4.1250 in N/A 725000 lbf3220000 N N/A 1070000 lbf4760000 N N/A CAD Icon (for items table)
LL365348 N/A LL365300 N/A 15.1250 in N/A 1.1250 in N/A 52300 lbf232000 N N/A 150000 lbf667000 N N/A CAD Icon (for items table)
LM665949 N/A LM665900 N/A 15.1875 in N/A 3.2500 in N/A 304000 lbf1350000 N N/A 710000 lbf3160000 N N/A CAD Icon (for items table)
LM665949A N/A LM665900 N/A 15.1875 in N/A 3.2500 in N/A 304000 lbf1350000 N N/A 710000 lbf3160000 N N/A CAD Icon (for items table)
M667935 N/A M667900 N/A 15.2460 in N/A 3.4375 in N/A 420000 lbf1870000 N N/A 886000 lbf3940000 N N/A CAD Icon (for items table)
EE234154 N/A 234000 N/A 15.5 in N/A 2.4063 in N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE234156 N/A 234000 N/A 15.6250 in N/A 2.4063 in N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE234156W N/A 234000 N/A 15.6250 in N/A 2.4063 in N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
LM567943 N/A LM567900 N/A 15.6250 in N/A 3.3125 in N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A CAD Icon (for items table)
LL566848 N/A LL566800 N/A 15.8750 in N/A 1.1250 in N/A 51700 lbf230000 N N/A 159000 lbf708000 N N/A CAD Icon (for items table)
EE234160 N/A 234000 N/A 16.0000 in N/A 2.4063 in N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE234160A N/A 234000 N/A 16.0000 in N/A 2.4063 in N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE234160W N/A 234000 N/A 16.0000 in N/A 2.4063 in N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
EE285160 N/A 285000 N/A 16.0000 in N/A 2.6719 in N/A 249000 lbf1110000 N N/A 471000 lbf2100000 N N/A CAD Icon (for items table)
EE571602 N/A 570000 N/A 16.0000 in N/A 3.4580 in N/A 458000 lbf2040000 N N/A 758000 lbf3370000 N N/A CAD Icon (for items table)
EE736160 N/A 736000 N/A 16.0000 in N/A 3.1250 in N/A 387000 lbf1720000 N N/A 769000 lbf3420000 N N/A CAD Icon (for items table)
Unit of Measure
« 91 92 93 94 95 »