Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| LM869448 | N/A LM869400 | N/A 17.0000 in | N/A 2.9375 in | N/A 276000 lbf1230000 N | N/A 632000 lbf2810000 N |
N/A
|
| EE650170 | N/A 650000 | N/A 17.0040 in | N/A 6.8750 in | N/A 1040000 lbf4640000 N | N/A 2080000 lbf9230000 N |
N/A
|
| EE737173 | N/A 737000 | N/A 17.3750 in | N/A 3.3750 in | N/A 396000 lbf1760000 N | N/A 816000 lbf3630000 N |
N/A
|
| M270744 | N/A M270700 | N/A 17.5 in | N/A 4.7500 in | N/A 736000 lbf3280000 N | N/A 1450000 lbf6430000 N |
N/A
|
| 80176 | N/A | N/A 17.6250 in | N/A 1.75 in | N/A 141000 lbf626000 N | N/A 348000 lbf1550000 N |
N/A
|
| LL469949 | N/A | N/A 17.6250 in | N/A 1.6385 in | N/A 139000 lbf618000 N | N/A 340000 lbf1510000 N |
N/A
|
| M270749 | N/A M270700 | N/A 17.6250 in | N/A 4.7500 in | N/A 736000 lbf3280000 N | N/A 1450000 lbf6430000 N |
N/A
|
| M270749A | N/A M270700 | N/A 17.6250 in | N/A 4.7500 in | N/A 693000 lbf3080000 N | N/A 1330000 lbf5900000 N |
N/A
|
| LM770945 | N/A LM770900 | N/A 17.7500 in | N/A 3.3125 in | N/A 335000 lbf1490000 N | N/A 773000 lbf3440000 N |
N/A
|
| EE425179A | N/A 425000 | N/A 17.9840 in | N/A 5.6250 in | N/A 798000 lbf3550000 N | N/A 1400000 lbf6210000 N |
N/A
|
| L570648 | N/A | N/A 17.9950 in | N/A 2.9375 in | N/A 277000 lbf1230000 N | N/A 713000 lbf3170000 N |
N/A
|
| 80180 | N/A | N/A 18.0000 in | N/A 1.75 in | N/A 141000 lbf626000 N | N/A 348000 lbf1550000 N |
N/A
|
| EE244180 | N/A 244000 | N/A 18.0000 in | N/A 2.875 in | N/A 318000 lbf1410000 N | N/A 649000 lbf2890000 N |
N/A
|
| EE671801 | N/A 670000 | N/A 18.0000 in | N/A 4.5000 in | N/A 635000 lbf2830000 N | N/A 1100000 lbf4870000 N |
N/A
|
| EE737181 | N/A 737000 | N/A 18.0000 in | N/A 3.3750 in | N/A 396000 lbf1760000 N | N/A 816000 lbf3630000 N |
N/A
|
| EE737181X | N/A 737000 | N/A 18.0000 in | N/A 3.5930 in | N/A 396000 lbf1760000 N | N/A 816000 lbf3630000 N |
N/A
|
| L570649 | N/A | N/A 18.0000 in | N/A 2.9375 in | N/A 277000 lbf1230000 N | N/A 713000 lbf3170000 N |
N/A
|
| LM272235 | N/A LM272200 | N/A 18.0000 in | N/A 3.3750 in | N/A 436000 lbf1940000 N | N/A 921000 lbf4100000 N |
N/A
|
| LM770949 | N/A LM770900 | N/A 18.0000 in | N/A 3.3125 in | N/A 335000 lbf1490000 N | N/A 773000 lbf3440000 N |
N/A
|
| LL771948 | N/A LL771900 | N/A 18.7500 in | N/A 1.625 in | N/A 106000 lbf469000 N | N/A 315000 lbf1400000 N |
N/A
|
| M272749 | N/A M272700 | N/A 18.8750 in | N/A 5.0625 in | N/A 839000 lbf3730000 N | N/A 1660000 lbf7400000 N |
N/A
|
| 80480 | N/A | N/A 19.0000 in | N/A 1.8125 in | N/A 148000 lbf656000 N | N/A 384000 lbf1710000 N |
N/A
|
| EE243190 | N/A 243000 | N/A 19.0000 in | N/A 3.1875 in | N/A 330000 lbf1470000 N | N/A 822000 lbf3660000 N |
N/A
|
| LM272249 | N/A LM272200 | N/A 19.0000 in | N/A 3.3750 in | N/A 380000 lbf1690000 N | N/A 921000 lbf4100000 N |
N/A
|
| EE640191 | N/A 640000 | N/A 19.2390 in | N/A 3.7188 in | N/A 533000 lbf2370000 N | N/A 1030000 lbf4590000 N |
N/A
|