COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 96 97 98 99 100 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

EE640192 N/A 640000 N/A 19.2500 in N/A 3.7188 in N/A 533000 lbf2370000 N N/A 1030000 lbf4590000 N N/A CAD Icon (for items table)
LM772748 N/A LM772700 N/A 19.2500 in N/A 3.3125 in N/A 418000 lbf1860000 N N/A 871000 lbf3870000 N N/A CAD Icon (for items table)
EE243192 N/A 243000 N/A 19.2530 in N/A 3.1875 in N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A CAD Icon (for items table)
EE243192W N/A 243000 N/A 19.2530 in N/A 3.1875 in N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A CAD Icon (for items table)
EE243197 N/A 243000 N/A 19.6190 in N/A 3.1875 in N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A CAD Icon (for items table)
EE243198 N/A 243000 N/A 19.6190 in N/A 3.1875 in N/A 359000 lbf1600000 N N/A 927000 lbf4130000 N N/A CAD Icon (for items table)
EE243195 N/A 243000 N/A 19.6250 in N/A 3.1875 in N/A 359000 lbf1600000 N N/A 927000 lbf4130000 N N/A CAD Icon (for items table)
EE243196 N/A 243000 N/A 19.6250 in N/A 3.1875 in N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A CAD Icon (for items table)
80487 N/A N/A 19.7500 in N/A 1.8125 in N/A 156000 lbf695000 N N/A 384000 lbf1710000 N N/A CAD Icon (for items table)
M274149 N/A M274100 N/A 19.7500 in N/A 5.3750 in N/A 794000 lbf3530000 N N/A 1820000 lbf8070000 N N/A CAD Icon (for items table)
EE426200 N/A 426000 N/A 20.0000 in N/A 5.5000 in N/A 812000 lbf3610000 N N/A 1470000 lbf6530000 N N/A CAD Icon (for items table)
EE982003 N/A 980000 N/A 20.0000 in N/A 3.2188 in N/A 447000 lbf1990000 N N/A 772000 lbf3430000 N N/A CAD Icon (for items table)
EE982028 N/A 980000 N/A 20.2500 in N/A 3.2188 in N/A 447000 lbf1990000 N N/A 772000 lbf3430000 N N/A CAD Icon (for items table)
EE982051 N/A 980000 N/A 20.5000 in N/A 3.2188 in N/A 447000 lbf1990000 N N/A 772000 lbf3430000 N N/A CAD Icon (for items table)
EE522102 N/A 520000 N/A 21.0000 in N/A 3.2500 in N/A 487000 lbf2170000 N N/A 873000 lbf3880000 N N/A CAD Icon (for items table)
LL575343 N/A N/A 21.0000 in N/A 2 in N/A 201000 lbf892000 N N/A 459000 lbf2040000 N N/A CAD Icon (for items table)
M276449 N/A M276400 N/A 21.1250 in N/A 5.7500 in N/A 902000 lbf4010000 N N/A 2080000 lbf9250000 N N/A CAD Icon (for items table)
LL575349 N/A N/A 21.2500 in N/A 2 in N/A 201000 lbf892000 N N/A 459000 lbf2040000 N N/A CAD Icon (for items table)
EE542215 N/A 542000 N/A 21.5000 in N/A 3.0000 in N/A 315000 lbf1400000 N N/A 728000 lbf3240000 N N/A CAD Icon (for items table)
L476548 N/A L476500 N/A 21.6180 in N/A 3.1875 in N/A 342000 lbf1520000 N N/A 892000 lbf3970000 N N/A CAD Icon (for items table)
EL875849 N/A N/A 21.6250 in N/A 1.0625 in N/A 36900 lbf164000 N N/A 152000 lbf674000 N N/A CAD Icon (for items table)
L476549 N/A L476500 N/A 21.6250 in N/A 3.1875 in N/A 342000 lbf1520000 N N/A 892000 lbf3970000 N N/A CAD Icon (for items table)
EE327220 N/A 327000 N/A 22 in N/A 5.0937 in N/A 853000 lbf3790000 N N/A 1520000 lbf6760000 N N/A CAD Icon (for items table)
EE542220 N/A 542000 N/A 22 in N/A 3.0000 in N/A 315000 lbf1400000 N N/A 728000 lbf3240000 N N/A CAD Icon (for items table)
EE647220 N/A N/A 22 in N/A 2.875 in N/A 345000 lbf1540000 N N/A 773000 lbf3440000 N N/A CAD Icon (for items table)
Unit of Measure
« 96 97 98 99 100