COMPANY HEADER
Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 96 97 98 99 100 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

EE843220 N/A 843000 N/A 22 in558.8 mm N/A 3.4688 in88.108 mm N/A 465000 lbf2070000 N N/A 1030000 lbf4580000 N N/A CAD Icon (for items table)
LM377449 N/A LM377400 N/A 22 in558.8 mm N/A 4.1250 in104.775 mm N/A 578000 lbf2570000 N N/A 1430000 lbf6370000 N N/A CAD Icon (for items table)
LL777148 N/A N/A 22.5000 in571.500 mm N/A 1.75 in44.45 mm N/A 153000 lbf680000 N N/A 431000 lbf1920000 N N/A CAD Icon (for items table)
M278749 N/A M278700 N/A 22.5000 in571.500 mm N/A 6.1250 in155.575 mm N/A 1020000 lbf4530000 N N/A 2370000 lbf10600000 N N/A CAD Icon (for items table)
EE662303 N/A 660000 N/A 23.0000 in584.200 mm N/A 5.5000 in139.700 mm N/A 1120000 lbf4980000 N N/A 1710000 lbf7590000 N N/A CAD Icon (for items table)
L778149 N/A N/A 23.0000 in584.200 mm N/A 2.2500 in57.150 mm N/A 271000 lbf1210000 N N/A 659000 lbf2930000 N N/A CAD Icon (for items table)
LL778149 N/A N/A 23.0000 in584.200 mm N/A 1.9375 in49.213 mm N/A 179000 lbf798000 N N/A 513000 lbf2280000 N N/A CAD Icon (for items table)
680235 N/A 680000 N/A 23.5000 in596.900 mm N/A 1.2500 in31.750 mm N/A 77300 lbf344000 N N/A 217000 lbf963000 N N/A CAD Icon (for items table)
EE649237 N/A 649000 N/A 23.7380 in602.945 mm N/A 3.6875 in93.663 mm N/A 587000 lbf2610000 N N/A 1260000 lbf5620000 N N/A CAD Icon (for items table)
EE649239 N/A 649000 N/A 23.9260 in607.720 mm N/A 3.6875 in93.663 mm N/A 587000 lbf2610000 N N/A 1260000 lbf5620000 N N/A CAD Icon (for items table)
EE649238 N/A 649000 N/A 23.9900 in609.346 mm N/A 3.6875 in93.663 mm N/A 587000 lbf2610000 N N/A 1260000 lbf5620000 N N/A CAD Icon (for items table)
L879946 N/A N/A 23.9920 in609.397 mm N/A 3.6250 in92.075 mm N/A 445000 lbf1980000 N N/A 1230000 lbf5470000 N N/A CAD Icon (for items table)
EE649240 N/A 649000 N/A 24.0000 in609.600 mm N/A 3.6875 in93.663 mm N/A 587000 lbf2610000 N N/A 1260000 lbf5620000 N N/A CAD Icon (for items table)
EE649240H N/A 649000 N/A 24.0000 in609.600 mm N/A 3.6875 in93.663 mm N/A 570000 lbf2540000 N N/A 1210000 lbf5390000 N N/A CAD Icon (for items table)
EE743240 N/A 743000 N/A 24.0000 in609.600 mm N/A 3.2500 in82.550 mm N/A 467000 lbf2080000 N N/A 912000 lbf4060000 N N/A CAD Icon (for items table)
L580049 N/A N/A 24.0000 in609.600 mm N/A 3.1250 in79.375 mm N/A 453000 lbf2020000 N N/A 1040000 lbf4620000 N N/A CAD Icon (for items table)
L879947 N/A N/A 24.0000 in609.600 mm N/A 3.6250 in92.075 mm N/A 445000 lbf1980000 N N/A 1230000 lbf5470000 N N/A CAD Icon (for items table)
LL580049 N/A N/A 24.2500 in615.950 mm N/A 1.625 in41.275 mm N/A 136000 lbf605000 N N/A 414000 lbf1840000 N N/A CAD Icon (for items table)
80780 N/A N/A 25.0000 in635.000 mm N/A 2.125 in53.975 mm N/A 147000 lbf654000 N N/A 412000 lbf1830000 N N/A CAD Icon (for items table)
M281635 N/A M281600 N/A 25.0000 in635.000 mm N/A 7.0000 in177.800 mm N/A 1320000 lbf5860000 N N/A 3120000 lbf13900000 N N/A CAD Icon (for items table)
LM281049 N/A LM281000 N/A 25.4375 in646.113 mm N/A 5.5625 in141.288 mm N/A 1060000 lbf4700000 N N/A 2330000 lbf10400000 N N/A CAD Icon (for items table)
L281146 N/A L281100 N/A 25.9935 in660.235 mm N/A 3.7500 in95.250 mm N/A 570000 lbf2530000 N N/A 1340000 lbf5940000 N N/A CAD Icon (for items table)
EE538260 N/A N/A 26.0000 in660.400 mm N/A 5.0000 in127.000 mm N/A 800000 lbf3560000 N N/A 1750000 lbf7800000 N N/A CAD Icon (for items table)
EE538261 N/A N/A 26.0000 in660.400 mm N/A 5.0000 in127.000 mm N/A 800000 lbf3560000 N N/A 1750000 lbf7800000 N N/A CAD Icon (for items table)
EE749260 N/A 749000 N/A 26.0000 in660.400 mm N/A 3.3649 in85.468 mm N/A 504000 lbf2240000 N N/A 1040000 lbf4620000 N N/A CAD Icon (for items table)
Unit of Measure
« 96 97 98 99 100