Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| L281147 | N/A L281100 | N/A 26.0000 in | N/A 3.7500 in | N/A 615000 lbf2730000 N | N/A 1490000 lbf6620000 N |
N/A
|
| L281148 | N/A L281100 | N/A 26.0000 in | N/A 3.7500 in | N/A 570000 lbf2530000 N | N/A 1340000 lbf5940000 N |
N/A
|
| LL481448 | N/A | N/A 26.5000 in | N/A 2.4375 in | N/A 249000 lbf1110000 N | N/A 707000 lbf3140000 N |
N/A
|
| LM281849 | N/A LM281800 | N/A 26.7500 in | N/A 5.6250 in | N/A 1130000 lbf5020000 N | N/A 2480000 lbf11000000 N |
N/A
|
| M282249 | N/A M282200 | N/A 26.8750 in | N/A 7.3125 in | N/A 1400000 lbf6240000 N | N/A 3340000 lbf14900000 N |
N/A
|
| EE655270 | N/A 655000 | N/A 27.0000 in | N/A 3.6250 in | N/A 619000 lbf2750000 N | N/A 1420000 lbf6300000 N |
N/A
|
| LL382149 | N/A | N/A 27.5000 in | N/A 2.5 in | N/A 237000 lbf1050000 N | N/A 716000 lbf3190000 N |
N/A
|
| EE755280 | N/A 755000 | N/A 28.0000 in | N/A 3.2500 in | N/A 536000 lbf2390000 N | N/A 1170000 lbf5190000 N |
N/A
|
| EE755285 | N/A 755000 | N/A 28.5000 in | N/A 3.1875 in | N/A 536000 lbf2390000 N | N/A 1170000 lbf5190000 N |
N/A
|
| LL582949 | N/A LL582900 | N/A 29.0000 in | N/A 1.2500 in | N/A 95300 lbf424000 N | N/A 291000 lbf1300000 N |
N/A
|
| EE752295 | N/A 752000 | N/A 29.5000 in | N/A 3.1875 in | N/A 552000 lbf2450000 N | N/A 1240000 lbf5510000 N |
N/A
|
| LM283649 | N/A LM283600 | N/A 29.5000 in | N/A 6.3125 in | N/A 1340000 lbf5980000 N | N/A 3050000 lbf13500000 N |
N/A
|
| LM283649H | N/A LM283600 | N/A 29.5000 in | N/A 6.3125 in | N/A 1150000 lbf5130000 N | N/A 2980000 lbf13200000 N |
N/A
|
| L183448 | N/A | N/A 29.9183 in | N/A 3.5000 in | N/A 529000 lbf2350000 N | N/A 1400000 lbf6230000 N |
N/A
|
| LL483448 | N/A | N/A 29.9183 in | N/A 2.7500 in | N/A 352000 lbf1570000 N | N/A 960000 lbf4270000 N |
N/A
|
| EE175300 | N/A | N/A 30.0000 in | N/A 2.7500 in | N/A 243000 lbf1080000 N | N/A 762000 lbf3390000 N |
N/A
|
| EE175301 | N/A | N/A 30.0000 in | N/A 2.5 in | N/A 243000 lbf1080000 N | N/A 762000 lbf3390000 N |
N/A
|
| EE752300 | N/A 752000 | N/A 30.0000 in | N/A 3.1875 in | N/A 552000 lbf2450000 N | N/A 1240000 lbf5510000 N |
N/A
|
| L183449 | N/A | N/A 30.0000 in | N/A 3.5000 in | N/A 529000 lbf2350000 N | N/A 1400000 lbf6230000 N |
N/A
|
| LL483449 | N/A | N/A 30.0000 in | N/A 2.7500 in | N/A 352000 lbf1570000 N | N/A 960000 lbf4270000 N |
N/A
|
| EE752305 | N/A 752000 | N/A 30.5000 in | N/A 3.1875 in | N/A 552000 lbf2450000 N | N/A 1240000 lbf5510000 N |
N/A
|
| LL584449 | N/A | N/A 31.5625 in | N/A 2.3125 in | N/A 244000 lbf1090000 N | N/A 778000 lbf3460000 N |
N/A
|
| EE763325 | N/A 763000 | N/A 32.5000 in | N/A 3.5000 in | N/A 569000 lbf2530000 N | N/A 1330000 lbf5930000 N |
N/A
|
| EE763329 | N/A 763000 | N/A 32.9375 in | N/A 3.5000 in | N/A 569000 lbf2530000 N | N/A 1330000 lbf5930000 N |
N/A
|
| EE763330 | N/A 763000 | N/A 33.0000 in | N/A 3.5000 in | N/A 569000 lbf2530000 N | N/A 1330000 lbf5930000 N |
N/A
|