Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
281200 | N/A 280000 | N/A 12 in304.8 mm | N/A 1.6875 in42.863 mm |
N/A ![]() |
281202 | N/A 280000 | N/A 12 in304.8 mm | N/A 1.6875 in42.863 mm |
N/A ![]() |
2820 | N/A 2800 | N/A 2.8750 in73.025 mm | N/A 0.6875 in17.463 mm |
N/A ![]() |
2821 | N/A 2800 | N/A 2.8750 in73.025 mm | N/A 0.6875 in17.463 mm |
N/A ![]() |
28300 | N/A 28000 | N/A 3 in76.2 mm | N/A 0.6105 in15.507 mm |
N/A ![]() |
28300X | N/A 28000 | N/A 3 in76.2 mm | N/A 0.6100 in15.494 mm |
N/A ![]() |
28315 | N/A 28000 | N/A 3.1496 in80 mm | N/A 0.625 in15.875 mm |
N/A ![]() |
28315A | N/A 28000 | N/A 3.1496 in80 mm | N/A 0.625 in15.875 mm |
N/A ![]() |
28316 | N/A 28000 | N/A 3.1562 in80.167 mm | N/A 0.625 in15.875 mm |
N/A ![]() |
28317 | N/A 28000 | N/A 3.1510 in80.035 mm | N/A 0.625 in15.875 mm |
N/A ![]() |
28520 | N/A 28500 | N/A 3.5425 in89.980 mm | N/A 0.7869 in19.987 mm |
N/A ![]() |
28521 | N/A 28500 | N/A 3.6250 in92.075 mm | N/A 0.7813 in19.845 mm |
N/A ![]() |
285226 | N/A 285000 | N/A 22.6250 in574.675 mm | N/A 2 in50.8 mm |
N/A ![]() |
28523 | N/A 28500 | N/A 3.6250 in92.075 mm | N/A 0.9062 in23.017 mm |
N/A ![]() |
28526 | N/A 28500 | N/A 3.9364 in99.985 mm | N/A 0.7813 in19.845 mm |
N/A ![]() |
28527RB | N/A 28500 | N/A 3.9368 in99.995 mm | N/A 0.7813 in19.845 mm |
N/A ![]() |
28621 | N/A 28600 | N/A 3.8125 in96.838 mm | N/A 0.7656 in19.446 mm |
N/A ![]() |
28622 | N/A 28600 | N/A 3.8437 in97.630 mm | N/A 0.7656 in19.446 mm |
N/A ![]() |
28622A | N/A 28600 | N/A 3.8437 in97.630 mm | N/A 0.7656 in19.446 mm |
N/A ![]() |
28622P | N/A 28600 | N/A 3.8437 in97.630 mm | N/A 0.7656 in19.446 mm |
N/A ![]() |
28623 | N/A 28600 | N/A 3.8750 in98.425 mm | N/A 0.7656 in19.446 mm |
N/A ![]() |
28820 | N/A 28800 | N/A 12 in304.8 mm | N/A 0.625 in15.875 mm |
N/A ![]() |
28919 | N/A 28900 | N/A 3.9362 in99.979 mm | N/A 0.75 in19.05 mm |
N/A ![]() |
28920 | N/A 28900 | N/A 4 in101.600 mm | N/A 0.7813 in19.845 mm |
N/A ![]() |
28921 | N/A 28900 | N/A 3.937 in100 mm | N/A 0.7813 in19.845 mm |
N/A ![]() |