Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

532 N/A 535 N/A 4.3750 in111.125 mm N/A 1.3125 in33.338 mm N/A CAD
5320 N/A 5300 N/A 3.9843 in101.201 mm N/A 1.4375 in36.513 mm N/A CAD
532A N/A 535 N/A 4.3750 in111.125 mm N/A 1.1875 in30.163 mm N/A CAD
532X N/A 535 N/A 4.25 in107.95 mm N/A 1.125 in28.575 mm N/A CAD
532XA N/A 535 N/A 4.3287 in109.949 mm N/A 1.125 in28.575 mm N/A CAD
5335 N/A 5300 N/A 4.0625 in103.188 mm N/A 1.4375 in36.513 mm N/A CAD
5335V N/A 5300 N/A 4.0625 in103.188 mm N/A 1.4375 in36.513 mm N/A CAD
53375 N/A 53000 N/A 3.7500 in95.250 mm N/A 0.8125 in20.638 mm N/A CAD
53377 N/A 53000 N/A 3.7500 in95.250 mm N/A 0.8125 in20.638 mm N/A CAD
53387 N/A 53000 N/A 3.8750 in98.425 mm N/A 0.8125 in20.638 mm N/A CAD
53387X N/A 53000 N/A 3.8750 in98.425 mm N/A 0.8125 in20.638 mm N/A CAD
53394 N/A 53000 N/A 3.9364 in99.985 mm N/A 0.8125 in20.638 mm N/A CAD
53398 N/A 53000 N/A 4 in101.600 mm N/A 0.8125 in20.638 mm N/A CAD
533A N/A 535 N/A 4.0625 in103.188 mm N/A 1.1875 in30.163 mm N/A CAD
533X N/A 535 N/A 4.3307 in110 mm N/A 1.1875 in30.163 mm N/A CAD
534 N/A 535 N/A 4.3307 in110 mm N/A 1.0625 in26.988 mm N/A CAD
534250 N/A 530000 N/A 42.5000 in1079.500 mm N/A 3.375 in85.725 mm N/A CAD
536225 N/A 536000 N/A 22.5000 in571.500 mm N/A 2.5000 in63.500 mm N/A CAD
538370 N/A 538000 N/A 37.0000 in939.800 mm N/A 3.875 in98.425 mm N/A CAD
541162 N/A 540000 N/A 11.625 in295.275 mm N/A 2.2500 in57.150 mm N/A CAD
542290 N/A 542000 N/A 29.0000 in736.600 mm N/A 2 in50.8 mm N/A CAD
543114 N/A 543000 N/A 11.4177 in290.010 mm N/A 0.875 in22.225 mm N/A CAD
543114-SA N/A 543000 N/A 11.4177 in290.010 mm N/A 0.875 in22.225 mm N/A CAD
543116 N/A 543000 N/A 11.4964 in292.009 mm N/A 0.875 in22.225 mm N/A CAD
544116 N/A 544000 N/A 11.625 in295.275 mm N/A 0.9375 in23.813 mm N/A CAD
Unit of Measure
« 26 27 28 29 30 »