Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
116098 | N/A 116000 | N/A 9.8750 in250.825 mm | N/A 1.875 in47.625 mm |
N/A ![]() |
116098W | N/A 116000 | N/A 9.8750 in250.825 mm | N/A 1.875 in47.625 mm |
N/A ![]() |
117148 | N/A 117000 | N/A 14-3/4 in374.650 mm | N/A 2.375 in60.325 mm |
N/A ![]() |
121265 | N/A 121000 | N/A 26.5000 in673.100 mm | N/A 4.5 in114.3 mm |
N/A ![]() |
121265X | N/A 121000 | N/A 26.5000 in673.100 mm | N/A 4.5 in114.3 mm |
N/A ![]() |
1220 | N/A 1200 | N/A 2.2500 in57.150 mm | N/A 0.6875 in17.463 mm |
N/A ![]() |
122125 | N/A 122000 | N/A 12.5000 in317.500 mm | N/A 2 in50.8 mm |
N/A ![]() |
12303 | N/A 12000 | N/A 3.0312 in76.992 mm | N/A 0.4688 in11.908 mm |
N/A ![]() |
125145 | N/A 125000 | N/A 14.5000 in368.300 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
12520 | N/A 12500 | N/A 1.9380 in49.225 mm | N/A 0.625 in15.875 mm |
N/A ![]() |
126150 | N/A 126000 | N/A 15.0000 in381.000 mm | N/A 2.2500 in57.150 mm |
N/A ![]() |
127135 | N/A 127000 | N/A 13.7460 in349.148 mm | N/A 1.75 in44.45 mm |
N/A ![]() |
127137 | N/A 127000 | N/A 13.8125 in350.838 mm | N/A 1.75 in44.45 mm |
N/A ![]() |
127138 | N/A 127000 | N/A 13.9960 in355.498 mm | N/A 1.75 in44.45 mm |
N/A ![]() |
127140 | N/A 127000 | N/A 14 in355.6 mm | N/A 1.75 in44.45 mm |
N/A ![]() |
128160 | N/A 128000 | N/A 16.0000 in406.400 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
128161 | N/A 128000 | N/A 16.1410 in409.981 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
129172 | N/A 129000 | N/A 17.246 in438.048 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
129174 | N/A 129000 | N/A 17.3208 in439.948 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
131400 | N/A 130000 | N/A 14 in355.6 mm | N/A 1.9375 in49.213 mm |
N/A ![]() |
132125 | N/A 132000 | N/A 12.5000 in317.500 mm | N/A 1.375 in34.925 mm |
N/A ![]() |
132127 | N/A 132000 | N/A 12.5625 in319.088 mm | N/A 1.375 in34.925 mm |
N/A ![]() |
1328 | N/A 1300 | N/A 2.0625 in52.388 mm | N/A 0.5625 in14.288 mm |
N/A ![]() |
1328V | N/A 1300 | N/A 2.0625 in52.388 mm | N/A 0.5625 in14.288 mm |
N/A ![]() |
1328X | N/A 1300 | N/A 2.0625 in52.388 mm | N/A 0.5625 in14.288 mm |
N/A ![]() |