Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
DX417575 | N/A | N/A 15.1250 in384.175 mm | N/A 3.5625 in90.488 mm |
N/A ![]() |
DX429935 | N/A | N/A 14.9960 in380.898 mm | N/A 1.9375 in49.213 mm |
N/A ![]() |
DX443953 | N/A | N/A 24.0 in609.600 mm | N/A 2.375 in60.325 mm |
N/A ![]() |
DX467768 | N/A | N/A 16.8750 in428.625 mm | N/A 2.4375 in61.913 mm |
N/A ![]() |
DX487275 | N/A | N/A 8.4375 in214.313 mm | N/A 1.5625 in39.688 mm |
N/A ![]() |
DX493202 | N/A | N/A 33.7500 in857.250 mm | N/A 4.3125 in109.538 mm |
N/A ![]() |
DX502208 | N/A | N/A 6.6250 in168.275 mm | N/A 1.6250 in41.275 mm |
N/A ![]() |
DX523497 | N/A | N/A 19.5000 in495.300 mm | N/A 4.5 in114.3 mm |
N/A ![]() |
DX525602 | N/A | N/A 15.5 in393.7 mm | N/A 3.3125 in84.138 mm |
N/A ![]() |
DX529594 | N/A | N/A 3 1/2 in88.900 mm | N/A 0.5312 in13.492 mm |
N/A ![]() |
DX554465 | N/A | N/A 11.625 in295.275 mm | N/A 1.375 in34.925 mm |
N/A ![]() |
DX562889 | N/A | N/A 20.0000 in508.000 mm | N/A 1.5 in38.1 mm |
N/A ![]() |
DX567479 | N/A | N/A 21.0 in533.400 mm | N/A 3.0625 in77.788 mm |
N/A ![]() |
DX568126 | N/A | N/A 19.685 in499.999 mm | N/A 5.315 in135.001 mm |
N/A ![]() |
DX591899 | N/A | N/A 8.3750 in212.725 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
DX609011 | N/A | N/A 11.3750 in288.925 mm | N/A 2.2500 in57.150 mm |
N/A ![]() |
DX619818 | N/A | N/A 22.5625 in573.088 mm | N/A 2.2500 in57.150 mm |
N/A ![]() |
DX635265 | N/A | N/A 21.5000 in546.1 mm | N/A 2.6875 in68.263 mm |
N/A ![]() |
DX710017 | N/A | N/A 15.9843 in406.001 mm | N/A 3.75 in95.25 mm |
N/A ![]() |
DX723808 | N/A | N/A 15.5 in393.7 mm | N/A 1.9687 in50.005 mm |
N/A ![]() |
DX745007 | N/A | N/A 17.5 in444.5 mm | N/A 1.5625 in39.688 mm |
N/A ![]() |
DX808218 | N/A | N/A 10.5625 in268.288 mm | N/A 2.2500 in57.150 mm |
N/A ![]() |
DX822676 | N/A | N/A 23.7500 in603.25 mm | N/A 2.375 in60.325 mm |
N/A ![]() |
DX835964 | N/A | N/A 12.3750 in314.325 mm | N/A 1.9375 in49.213 mm |
N/A ![]() |
DX840999 | N/A | N/A 21.5000 in546.1 mm | N/A 3.25 in82.55 mm |
N/A ![]() |