Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
L862610 | N/A L862600 | N/A 17.9960 in457.098 mm | N/A 1.4390 in36.551 mm |
N/A ![]() |
L862611 | N/A L862600 | N/A 17.9960 in457.098 mm | N/A 2.4172 in61.397 mm |
N/A ![]() |
L865512 | N/A L865500 | N/A 18.8750 in479.425 mm | N/A 1.375 in34.925 mm |
N/A ![]() |
L871310 | N/A L871300 | N/A 23.5000 in596.9 mm | N/A 1.6055 in40.780 mm |
N/A ![]() |
L879910 | N/A L879900 | N/A 30.0000 in762.000 mm | N/A 2.8125 in71.438 mm |
N/A ![]() |
L882410 | N/A L882400 | N/A 35.4301 in899.925 mm | N/A 3.0709 in78.001 mm |
N/A ![]() |
L910310 | N/A L910300 | N/A 3.7392 in94.976 mm | N/A 0.4724 in11.999 mm |
N/A ![]() |
LL103010 | N/A LL103000 | N/A 2.8125 in71.438 mm | N/A 0.3750 in9.525 mm |
N/A ![]() |
LL103010V | N/A LL103000 | N/A 2.8125 in71.438 mm | N/A 0.3750 in9.525 mm |
N/A ![]() |
LL116210 | N/A LL116200 | N/A 4.5000 in114.300 mm | N/A 0.4375 in11.113 mm |
N/A ![]() |
LL205410 | N/A LL205400 | N/A 3.0625 in77.788 mm | N/A 0.3750 in9.525 mm |
N/A ![]() |
LL217810 | N/A LL217800 | N/A 4.7812 in121.442 mm | N/A 0.4375 in11.113 mm |
N/A ![]() |
LL225710 | N/A LL225700 | N/A 6.5313 in165.895 mm | N/A 0.5313 in13.495 mm |
N/A ![]() |
LL244510 | N/A LL244500 | N/A 10.5625 in268.288 mm | N/A 0.7283 in18.499 mm |
N/A ![]() |
LL244510AV | N/A LL244500 | N/A 10.5625 in268.288 mm | N/A 0.7283 in18.499 mm |
N/A ![]() |
LL244510V | N/A LL244500 | N/A 10.5625 in268.288 mm | N/A 0.7283 in18.499 mm |
N/A ![]() |
LL264610 | N/A LL264600 | N/A 17.0000 in431.800 mm | N/A 0.8125 in20.638 mm |
N/A ![]() |
LL319310 | N/A LL319300 | N/A 5.0625 in128.588 mm | N/A 0.4688 in11.908 mm |
N/A ![]() |
LL327010 | N/A LL327000 | N/A 6.8125 in173.038 mm | N/A 0.5625 in14.288 mm |
N/A ![]() |
LL352110 | N/A LL352100 | N/A 12.5000 in317.500 mm | N/A 0.7200 in18.288 mm |
N/A ![]() |
LL352111 | N/A LL352100 | N/A 12.5000 in317.500 mm | N/A 0.6950 in17.653 mm |
N/A ![]() |
LL353210 | N/A LL353200 | N/A 12.75 in323.85 mm | N/A 0.625 in15.875 mm |
N/A ![]() |
LL365310 | N/A LL365300 | N/A 17.3750 in441.325 mm | N/A 0.8125 in20.638 mm |
N/A ![]() |
LL382110 | N/A LL382100 | N/A 32.2500 in819.150 mm | N/A 2 in50.8 mm |
N/A ![]() |
LL420510 | N/A LL420500 | N/A 5-5/16 in134.938 mm | N/A 0.4688 in11.908 mm |
N/A ![]() |