Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
LL687910 | N/A LL687900 | N/A 44.5000 in1130.300 mm | N/A 1.875 in47.625 mm |
N/A ![]() |
LL713010 | N/A LL713000 | N/A 3.8750 in98.425 mm | N/A 0.3750 in9.525 mm |
N/A ![]() |
LL713110 | N/A LL713100 | N/A 3.9062 in99.217 mm | N/A 0.5118 in13 mm |
N/A ![]() |
LL714610 | N/A LL714600 | N/A 4.1563 in105.570 mm | N/A 0.3750 in9.525 mm |
N/A ![]() |
LL735410 | N/A LL735400 | N/A 8.5000 in215.900 mm | N/A 0.5938 in15.083 mm |
N/A ![]() |
LL758715 | N/A LL758700 | N/A 15.0000 in381.000 mm | N/A 0.8125 in20.638 mm |
N/A ![]() |
LL771911 | N/A LL771900 | N/A 22.2500 in565.150 mm | N/A 1.25 in31.75 mm |
N/A ![]() |
LL777110 | N/A LL777100 | N/A 26.0 in660.400 mm | N/A 1.2813 in32.545 mm |
N/A ![]() |
LL778110 | N/A LL778100 | N/A 27.0000 in685.800 mm | N/A 1.375 in34.925 mm |
N/A ![]() |
LL783610 | N/A LL783600 | N/A 35.5000 in901.700 mm | N/A 1.8125 in46.038 mm |
N/A ![]() |
LL788310 | N/A LL788300 | N/A 48.0000 in1219.200 mm | N/A 1.6875 in42.863 mm |
N/A ![]() |
LL789710 | N/A LL789700 | N/A 72.6250 in1844.675 mm | N/A 1.6875 in42.863 mm |
N/A ![]() |
LL876410 | N/A LL876400 | N/A 26.0 in660.400 mm | N/A 1.375 in34.925 mm |
N/A ![]() |
LL876412X | N/A LL876400 | N/A 27.2441 in692 mm | N/A 1.375 in34.925 mm |
N/A ![]() |
LL889010 | N/A LL889000 | N/A 56.5000 in1435.100 mm | N/A 1.875 in47.625 mm |
N/A ![]() |
LL957010 | N/A LL957000 | N/A 14.125 in358.775 mm | N/A 0.5625 in14.288 mm |
N/A ![]() |
LM102910 | N/A LM102900 | N/A 2.8910 in73.431 mm | N/A 0.6200 in15.748 mm |
N/A ![]() |
LM102910P | N/A LM102900 | N/A 2.8910 in73.431 mm | N/A 0.6200 in15.748 mm |
N/A ![]() |
LM102911 | N/A LM102900 | N/A 2.8910 in73.431 mm | N/A 0.6937 in17.620 mm |
N/A ![]() |
LM102911P | N/A LM102900 | N/A 2.8910 in73.431 mm | N/A 0.6937 in17.620 mm |
N/A ![]() |
LM104911 | N/A LM104900 | N/A 3.2500 in82.550 mm | N/A 0.6500 in16.510 mm |
N/A ![]() |
LM104911A | N/A LM104900 | N/A 3.2500 in82.550 mm | N/A 0.7300 in18.542 mm |
N/A ![]() |
LM104911P | N/A LM104900 | N/A 3.2500 in82.550 mm | N/A 0.6500 in16.510 mm |
N/A ![]() |
LM104912 | N/A LM104900 | N/A 3.2650 in82.931 mm | N/A 0.6500 in16.510 mm |
N/A ![]() |
LM114811 | N/A LM114800 | N/A 4.5625 in115.888 mm | N/A 0.9375 in23.813 mm |
N/A ![]() |