Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
LM272314W | N/A LM272300 | N/A 24.2500 in615.950 mm | N/A 2.6000 in66.040 mm |
N/A ![]() |
LM272314X | N/A LM272300 | N/A 24.2500 in615.950 mm | N/A 2.7675 in70.295 mm |
N/A ![]() |
LM272314XA | N/A LM272300 | N/A 24.2500 in615.950 mm | N/A 2.8266 in71.796 mm |
N/A ![]() |
LM272315 | N/A LM272300 | N/A 24.2500 in615.950 mm | N/A 2.7675 in70.295 mm |
N/A ![]() |
LM272316 | N/A LM272300 | N/A 24.2500 in615.950 mm | N/A 2.925 in74.295 mm |
N/A ![]() |
LM274010 | N/A LM274000 | N/A 27.3750 in695.325 mm | N/A 3.1875 in80.963 mm |
N/A ![]() |
LM274410 | N/A LM274400 | N/A 26.5000 in673.100 mm | N/A 3.375 in85.725 mm |
N/A ![]() |
LM274410V | N/A LM274400 | N/A 26.5000 in673.100 mm | N/A 3.375 in85.725 mm |
N/A ![]() |
LM275310 | N/A LM275300 | N/A 28.0 in711.2 mm | N/A 3.125 in79.375 mm |
N/A ![]() |
LM277110 | N/A LM277100 | N/A 29.0000 in736.600 mm | N/A 3.6875 in93.663 mm |
N/A ![]() |
LM278810 | N/A LM278800 | N/A 30.3750 in771.525 mm | N/A 3.8125 in96.838 mm |
N/A ![]() |
LM280210 | N/A LM280200 | N/A 32.0300 in813.562 mm | N/A 3.6614 in93 mm |
N/A ![]() |
LM281010 | N/A LM281000 | N/A 33.7500 in857.250 mm | N/A 4.3125 in109.538 mm |
N/A ![]() |
LM281010V | N/A LM281000 | N/A 33.7500 in857.250 mm | N/A 4.3125 in109.538 mm |
N/A ![]() |
LM281011 | N/A LM281000 | N/A 33.7500 in857.250 mm | N/A 4.3125 in109.538 mm |
N/A ![]() |
LM281810 | N/A LM281800 | N/A 35.5000 in901.700 mm | N/A 4.375 in111.125 mm |
N/A ![]() |
LM282510 | N/A LM282500 | N/A 36.6250 in930.275 mm | N/A 4.5625 in115.888 mm |
N/A ![]() |
LM282519 | N/A LM282500 | N/A 39.3661 in999.899 mm | N/A 4.6875 in119.063 mm |
N/A ![]() |
LM282810 | N/A LM282800 | N/A 37.2500 in946.150 mm | N/A 4.5625 in115.888 mm |
N/A ![]() |
LM282810XV | N/A LM282800 | N/A 37.2500 in946.150 mm | N/A 4.5625 in115.888 mm |
N/A ![]() |
LM283610 | N/A LM283600 | N/A 39.0000 in990.600 mm | N/A 4.8425 in123 mm |
N/A ![]() |
LM286210 | N/A LM286200 | N/A 44.5000 in1130.300 mm | N/A 5.4375 in138.113 mm |
N/A ![]() |
LM286210V | N/A LM286200 | N/A 44.5000 in1130.300 mm | N/A 5.4375 in138.113 mm |
N/A ![]() |
LM286210X | N/A LM286200 | N/A 44.5000 in1130.300 mm | N/A 5.4375 in138.113 mm |
N/A ![]() |
LM286211V | N/A LM286200 | N/A 44.5000 in1130.300 mm | N/A 5.4375 in138.113 mm |
N/A ![]() |