Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
LM286215 | N/A LM286200 | N/A 45.0000 in1143.000 mm | N/A 5.4375 in138.113 mm |
N/A ![]() |
LM286215E | N/A LM286200 | N/A 45.0000 in1143.000 mm | N/A 6.75 in171.45 mm |
N/A ![]() |
LM286219X | N/A LM286200 | N/A 45.8661 in1164.999 mm | N/A 5.5118 in140 mm |
N/A ![]() |
LM286410 | N/A LM286400 | N/A 46.5000 in1181.100 mm | N/A 5.25 in133.35 mm |
N/A ![]() |
LM286411 | N/A LM286400 | N/A 46.4980 in1181.049 mm | N/A 5.25 in133.35 mm |
N/A ![]() |
LM286710 | N/A LM286700 | N/A 47.7500 in1212.850 mm | N/A 6.625 in168.275 mm |
N/A ![]() |
LM286711 | N/A LM286700 | N/A 48.0265 in1219.873 mm | N/A 6.625 in168.275 mm |
N/A ![]() |
LM287610 | N/A LM287600 | N/A 50.0000 in1270.000 mm | N/A 6.6875 in169.863 mm |
N/A ![]() |
LM287810 | N/A LM287800 | N/A 52.5000 in1333.500 mm | N/A 7.8750 in200.025 mm |
N/A ![]() |
LM287810X | N/A LM287800 | N/A 52.5000 in1333.500 mm | N/A 7.8750 in200.025 mm |
N/A ![]() |
LM288210 | N/A LM288200 | N/A 51.0000 in1295.400 mm | N/A 6.1417 in155.999 mm |
N/A ![]() |
LM288910 | N/A LM288900 | N/A 62.7500 in1593.850 mm | N/A 8 in203.2 mm |
N/A ![]() |
LM29710 | N/A LM29700 | N/A 2.5625 in65.088 mm | N/A 0.5500 in13.970 mm |
N/A ![]() |
LM29710X | N/A LM29700 | N/A 2.5625 in65.088 mm | N/A 0.5500 in13.970 mm |
N/A ![]() |
LM29711 | N/A LM29700 | N/A 2.5625 in65.088 mm | N/A 0.6200 in15.748 mm |
N/A ![]() |
LM29711C | N/A LM29700 | N/A 2.5625 in65.088 mm | N/A 0.6200 in15.748 mm |
N/A ![]() |
LM300811 | N/A LM300800 | N/A 2.6762 in67.975 mm | N/A 0.5315 in13.500 mm |
N/A ![]() |
LM300811P | N/A LM300800 | N/A 2.6762 in67.975 mm | N/A 0.5315 in13.500 mm |
N/A ![]() |
LM328011 | N/A LM328000 | N/A 7.4375 in188.913 mm | N/A 1.3125 in33.338 mm |
N/A ![]() |
LM328410 | N/A LM328400 | N/A 7.3750 in187.325 mm | N/A 0.9063 in23.020 mm |
N/A ![]() |
LM328411 | N/A LM328400 | N/A 7.3750 in187.325 mm | N/A 1.3583 in34.501 mm |
N/A ![]() |
LM330410 | N/A LM330400 | N/A 8 in203.2 mm | N/A 1.375 in34.925 mm |
N/A ![]() |
LM348915W | N/A LM348900 | N/A 13.7460 in349.148 mm | N/A 1.7522 in44.506 mm |
N/A ![]() |
LM348915X | N/A LM348900 | N/A 13.7460 in349.148 mm | N/A 1.9291 in48.999 mm |
N/A ![]() |
LM361610 | N/A LM361600 | N/A 17.7500 in450.850 mm | N/A 2.0625 in52.388 mm |
N/A ![]() |