Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

LM372814W N/A LM372800 N/A 24.9950 in634.873 mm N/A 2.5339 in64.361 mm N/A CAD
LM372814X N/A LM372800 N/A 24.9950 in634.873 mm N/A 2.7664 in70.267 mm N/A CAD
LM377410 N/A LM377400 N/A 29.0000 in736.600 mm N/A 3.1875 in80.963 mm N/A CAD
LM377410XX N/A LM377400 N/A 29.0000 in736.600 mm N/A 3.1875 in80.963 mm N/A CAD
LM446310 N/A LM446300 N/A 12.25 in311.15 mm N/A 1.3125 in33.338 mm N/A CAD
LM446310W N/A LM446300 N/A 12.25 in311.15 mm N/A 1.3125 in33.338 mm N/A CAD
LM451310 N/A LM451300 N/A 14 in355.6 mm N/A 1.75 in44.45 mm N/A CAD
LM451310-SA N/A LM451300 N/A 14 in355.6 mm N/A 1.75 in44.45 mm N/A CAD
LM451310V N/A LM451300 N/A 14 in355.6 mm N/A 1.75 in44.45 mm N/A CAD
LM451310W N/A LM451300 N/A 14 in355.6 mm N/A 1.75 in44.45 mm N/A CAD
LM451310X N/A LM451300 N/A 14 in355.6 mm N/A 1.75 in44.45 mm N/A CAD
LM451312 N/A LM451300 N/A 14.0630 in357.200 mm N/A 1.75 in44.45 mm N/A CAD
LM451412W N/A LM451400 N/A 14 in355.6 mm N/A 1.7771 in45.138 mm N/A CAD
LM451412X N/A LM451400 N/A 14 in355.6 mm N/A 1.9438 in49.373 mm N/A CAD
LM48510 N/A LM48500 N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD
LM48510P N/A LM48500 N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD
LM48511 N/A LM48500 N/A 2.5625 in65.088 mm N/A 0.6400 in16.256 mm N/A CAD
LM48511A N/A LM48500 N/A 2.5625 in65.088 mm N/A 0.6700 in17.018 mm N/A CAD
LM48514 N/A LM48500 N/A 2.6875 in68.263 mm N/A 0.5500 in13.970 mm N/A CAD
LM48514XP N/A LM48500 N/A 2.6875 in68.263 mm N/A 0.5500 in13.970 mm N/A CAD
LM501310 N/A LM501300 N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD
LM501310A N/A LM501300 N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD
LM501310P N/A LM501300 N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD
LM501311 N/A LM501300 N/A 2.8910 in73.431 mm N/A 0.7160 in18.186 mm N/A CAD
LM501314 N/A LM501300 N/A 2.8910 in73.431 mm N/A 0.6537 in16.604 mm N/A CAD
Unit of Measure
« 61 62 63 64 65 »