Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
M224711 | N/A M224700 | N/A 6.7812 in172.242 mm | N/A 1.0938 in27.783 mm |
N/A ![]() |
M224712 | N/A M224700 | N/A 6.8750 in174.625 mm | N/A 1.0938 in27.783 mm |
N/A ![]() |
M224713 | N/A M224700 | N/A 6.7812 in172.242 mm | N/A 1.0938 in27.783 mm |
N/A ![]() |
M224713A | N/A M224700 | N/A 6.7812 in172.242 mm | N/A 1.0938 in27.783 mm |
N/A ![]() |
M229310 | N/A M229300 | N/A 8 in203.2 mm | N/A 1.5 in38.1 mm |
N/A ![]() |
M231610 | N/A M231600 | N/A 8-3/4 in222.250 mm | N/A 1.375 in34.925 mm |
N/A ![]() |
M231610V | N/A M231600 | N/A 8-3/4 in222.250 mm | N/A 1.375 in34.925 mm |
N/A ![]() |
M235113 | N/A M235100 | N/A 10.00 in254.000 mm | N/A 1.3125 in33.338 mm |
N/A ![]() |
M236712 | N/A M236700 | N/A 10.2560 in260.502 mm | N/A 1.3125 in33.338 mm |
N/A ![]() |
M236810 | N/A M236800 | N/A 10-1/4 in260.350 mm | N/A 1.6250 in41.275 mm |
N/A ![]() |
M236810V | N/A M236800 | N/A 10-1/4 in260.350 mm | N/A 1.6250 in41.275 mm |
N/A ![]() |
M236817 | N/A M236800 | N/A 10.2343 in259.951 mm | N/A 1.6250 in41.275 mm |
N/A ![]() |
M238810 | N/A M238800 | N/A 10.6250 in269.875 mm | N/A 1.6875 in42.863 mm |
N/A ![]() |
M239410 | N/A M239400 | N/A 11.0000 in279.400 mm | N/A 1.6250 in41.275 mm |
N/A ![]() |
M239410-SA | N/A M239400 | N/A 11.0000 in279.400 mm | N/A 1.6250 in41.275 mm |
N/A ![]() |
M239410W | N/A M239400 | N/A 11.0000 in279.400 mm | N/A 1.6250 in41.275 mm |
N/A ![]() |
M240611 | N/A M240600 | N/A 11.1875 in284.163 mm | N/A 1.8125 in46.038 mm |
N/A ![]() |
M240611V | N/A M240600 | N/A 11.1875 in284.163 mm | N/A 1.8125 in46.038 mm |
N/A ![]() |
M241510 | N/A M241500 | N/A 11.5000 in292.100 mm | N/A 1.8125 in46.038 mm |
N/A ![]() |
M241510V | N/A M241500 | N/A 11.5000 in292.100 mm | N/A 1.8125 in46.038 mm |
N/A ![]() |
M244210 | N/A M244200 | N/A 12.3750 in314.325 mm | N/A 1.9375 in49.213 mm |
N/A ![]() |
M244210XX | N/A M244200 | N/A 12.3750 in314.325 mm | N/A 1.9375 in49.213 mm |
N/A ![]() |
M244610 | N/A M244600 | N/A 13.2500 in336.550 mm | N/A 1.875 in47.625 mm |
N/A ![]() |
M246910 | N/A M246900 | N/A 13.2500 in336.550 mm | N/A 2 in50.8 mm |
N/A ![]() |
M249710 | N/A M249700 | N/A 14.125 in358.775 mm | N/A 2.125 in53.975 mm |
N/A ![]() |