Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
M272610 | N/A M272600 | N/A 25.5000 in647.700 mm | N/A 3.375 in85.725 mm |
N/A ![]() |
M272610V | N/A M272600 | N/A 25.5000 in647.700 mm | N/A 3.375 in85.725 mm |
N/A ![]() |
M272710 | N/A M272700 | N/A 26.7500 in679.450 mm | N/A 4 in101.6 mm |
N/A ![]() |
M274110 | N/A M274100 | N/A 28.0 in711.2 mm | N/A 4.1875 in106.363 mm |
N/A ![]() |
M274110V | N/A M274100 | N/A 28.0 in711.2 mm | N/A 4.1875 in106.363 mm |
N/A ![]() |
M275310 | N/A M275300 | N/A 29.0000 in736.600 mm | N/A 4.375 in111.125 mm |
N/A ![]() |
M276410 | N/A M276400 | N/A 29.9950 in761.873 mm | N/A 4.5 in114.3 mm |
N/A ![]() |
M278710 | N/A M278700 | N/A 32.0000 in812.800 mm | N/A 4.75 in120.65 mm |
N/A ![]() |
M278710V | N/A M278700 | N/A 32.0000 in812.800 mm | N/A 4.75 in120.65 mm |
N/A ![]() |
M280010 | N/A M280000 | N/A 33.2500 in844.550 mm | N/A 4.9375 in125.413 mm |
N/A ![]() |
M280210 | N/A M280200 | N/A 33.7500 in857.250 mm | N/A 5 in127 mm |
N/A ![]() |
M280218 | N/A M280200 | N/A 34.7500 in882.650 mm | N/A 5 in127 mm |
N/A ![]() |
M280310 | N/A M280300 | N/A 34 in863.6 mm | N/A 5.375 in136.525 mm |
N/A ![]() |
M281010 | N/A M281000 | N/A 35.5000 in901.700 mm | N/A 5.375 in136.525 mm |
N/A ![]() |
M281310 | N/A M281300 | N/A 36.0196 in914.898 mm | N/A 5.4331 in138.001 mm |
N/A ![]() |
M281610 | N/A M281600 | N/A 36.7500 in933.450 mm | N/A 5.5625 in141.288 mm |
N/A ![]() |
M282210 | N/A M282200 | N/A 38.0000 in965.200 mm | N/A 5.625 in142.875 mm |
N/A ![]() |
M282211 | N/A M282200 | N/A 38.0000 in965.200 mm | N/A 5.625 in142.875 mm |
N/A ![]() |
M283410 | N/A M283400 | N/A 40.7500 in1035.050 mm | N/A 6.1250 in155.575 mm |
N/A ![]() |
M283419 | N/A M283400 | N/A 42.5157 in1079.899 mm | N/A 6.2205 in158.001 mm |
N/A ![]() |
M284111 | N/A M284100 | N/A 42.0000 in1066.800 mm | N/A 6.1250 in155.575 mm |
N/A ![]() |
M284210 | N/A M284200 | N/A 42.5000 in1079.500 mm | N/A 6.3750 in161.925 mm |
N/A ![]() |
M285810 | N/A M285800 | N/A 46.0000 in1168.400 mm | N/A 7 in177.8 mm |
N/A ![]() |
M285811 | N/A M285800 | N/A 46.0600 in1169.924 mm | N/A 7 in177.8 mm |
N/A ![]() |
M325911 | N/A M325900 | N/A 6.8125 in173.038 mm | N/A 1.5625 in39.688 mm |
N/A ![]() |