Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

19283 N/A 19000 N/A 2.8346 in71.999 mm N/A 0.5625 in14.288 mm N/A CAD
19283X N/A 19000 N/A 2.8346 in71.999 mm N/A 0.5625 in14.288 mm N/A CAD
1929 N/A 1900 N/A 2.3750 in60.325 mm N/A 0.5937 in15.080 mm N/A CAD
1930 N/A 1900 N/A 2.2400 in56.896 mm N/A 0.625 in15.875 mm N/A CAD
1931 N/A 1900 N/A 2.3750 in60.325 mm N/A 0.625 in15.875 mm N/A CAD
1932 N/A 1900 N/A 2.3125 in58.738 mm N/A 0.5937 in15.080 mm N/A CAD
195116X N/A 195000 N/A 11.625 in295.275 mm N/A 2 in50.8 mm N/A CAD
197100 N/A 197000 N/A 10.0000 in254.000 mm N/A 1.9375 in49.213 mm N/A CAD
201800 N/A 200000 N/A 18 in457.2 mm N/A 1.6875 in42.863 mm N/A CAD
203190 N/A 203000 N/A 19.0000 in482.600 mm N/A 1.75 in44.45 mm N/A CAD
204190 N/A 204000 N/A 19.0000 in482.600 mm N/A 2.0938 in53.183 mm N/A CAD
211300 N/A 210000 N/A 13.0000 in330.200 mm N/A 1.6875 in42.863 mm N/A CAD
21212 N/A 21000 N/A 2.1250 in53.975 mm N/A 0.625 in15.875 mm N/A CAD
21213 N/A 21000 N/A 2.1250 in53.975 mm N/A 0.625 in15.875 mm N/A CAD
213843 N/A 213000 N/A 8.4375 in214.313 mm N/A 2.125 in53.975 mm N/A CAD
215096 N/A 215000 N/A 9.8750 in250.825 mm N/A 2 in50.8 mm N/A CAD
215098 N/A 215000 N/A 9.8750 in250.825 mm N/A 2 in50.8 mm N/A CAD
217112 N/A 217000 N/A 11.25 in285.750 mm N/A 2.1875 in55.563 mm N/A CAD
217112W N/A 217000 N/A 11.25 in285.750 mm N/A 2.1875 in55.563 mm N/A CAD
219117 N/A 219000 N/A 11.7500 in298.450 mm N/A 2.5000 in63.500 mm N/A CAD
219122 N/A 219000 N/A 12.25 in311.15 mm N/A 2.5000 in63.500 mm N/A CAD
221575 N/A 220000 N/A 15.7500 in400.050 mm N/A 1.8125 in46.038 mm N/A CAD
222126 N/A 222000 N/A 12.5970 in319.964 mm N/A 2.5625 in65.088 mm N/A CAD
222128 N/A 222000 N/A 12.6250 in320.675 mm N/A 2.5625 in65.088 mm N/A CAD
22325 N/A 22000 N/A 3.2500 in82.550 mm N/A 0.5937 in15.080 mm N/A CAD
Unit of Measure
« 6 7 8 9 10 »