Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 2420 | N/A 2400 | N/A 2.6875 in | N/A 0.6875 in |
N/A
|
| 242375 | N/A 240000 | N/A 23.7500 in | N/A 2 in |
N/A
|
| 24261 | N/A 24000 | N/A 2.6150 in | N/A 0.625 in |
N/A
|
| 243 | N/A 245 | N/A 2.4409 in | N/A 0.6693 in |
N/A
|
| 243250 | N/A 243000 | N/A 24.9950 in | N/A 2.5 in |
N/A
|
| 243250W | N/A 243000 | N/A 24.9950 in | N/A 2.5 in |
N/A
|
| 244235 | N/A 244000 | N/A 23.5000 in | N/A 2.125 in |
N/A
|
| 244X | N/A 245 | N/A 2.4375 in | N/A 0.6875 in |
N/A
|
| 24720 | N/A 24700 | N/A 3 in | N/A 0.6875 in |
N/A
|
| 24721 | N/A 24700 | N/A 3 in | N/A 0.8125 in |
N/A
|
| 24722 | N/A 24700 | N/A 3 in | N/A 0.6875 in |
N/A
|
| 251575 | N/A 250000 | N/A 15.7500 in | N/A 1.6250 in |
N/A
|
| 2520 | N/A 2500 | N/A 2.6150 in | N/A 0.8125 in |
N/A
|
| 2520A | N/A 2500 | N/A 2.6150 in | N/A 0.8125 in |
N/A
|
| 2522X | N/A 2500 | N/A 2.6250 in | N/A 0.8125 in |
N/A
|
| 2523 | N/A 2500 | N/A 2.7500 in | N/A 0.75 in |
N/A
|
| 2523-S | N/A 2500 | N/A 2.7500 in | N/A 0.75 in |
N/A
|
| 2525 | N/A 2500 | N/A 2.8355 in | N/A 0.75 in |
N/A
|
| 2526X | N/A 2500 | N/A 2.8346 in | N/A 0.75 in |
N/A
|
| 253 | N/A 255 | N/A 2.8346 in | N/A 0.6693 in |
N/A
|
| 2530 | N/A 2500 | N/A 2.6150 in | N/A 0.8125 in |
N/A
|
| 25518 | N/A 25500 | N/A 3.2273 in | N/A 0.7525 in |
N/A
|
| 25519 | N/A 25500 | N/A 3.2500 in | N/A 0.75 in |
N/A
|
| 25520 | N/A 25500 | N/A 3.2650 in | N/A 0.75 in |
N/A
|
| 25521 | N/A 25500 | N/A 3.2700 in | N/A 0.75 in |
N/A
|