Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

382 N/A 385 N/A 3.8750 in98.425 mm N/A 0.7018 in17.826 mm N/A CAD Icon (for items table)
3820 N/A 3800 N/A 3.3750 in85.725 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3820W N/A 3800 N/A 3.3750 in85.725 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3821 N/A 3800 N/A 3.3750 in85.725 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3822RB N/A 3800 N/A 3.4688 in88.108 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
382A N/A 385 N/A 3.8125 in96.838 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
382-S N/A 385 N/A 3.8125 in96.838 mm N/A 0.7982 in20.274 mm N/A CAD Icon (for items table)
382X N/A 385 N/A 3.8125 in96.838 mm N/A 1.0795 in27.419 mm N/A CAD Icon (for items table)
383 N/A 385 N/A 3.937 in100 mm N/A 0.8268 in21.001 mm N/A CAD Icon (for items table)
383A N/A 385 N/A 3.937 in100 mm N/A 0.7018 in17.826 mm N/A CAD Icon (for items table)
383X N/A 385 N/A 3.937 in100 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
384-SW N/A 385 N/A 4.1250 in104.775 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
38820 N/A LL450700 N/A 12.8125 in325.438 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
390200 N/A 390000 N/A 20.0000 in508.000 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
3919RB N/A 3900 N/A 4-7/16 in112.713 mm N/A 0.9687 in24.605 mm N/A CAD Icon (for items table)
3920 N/A 3900 N/A 4-7/16 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3920XX N/A 3900 N/A 4-7/16 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3921XA N/A 3900 N/A 4.3301 in109.985 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3925 N/A 3900 N/A 4-7/16 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3926 N/A 3900 N/A 4-7/16 in112.713 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
3927AS N/A 3900 N/A 4.3307 in110 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
3927X N/A 3900 N/A 4.3307 in110 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
393 N/A 395 N/A 4.3307 in110 mm N/A 1.063 in27 mm N/A CAD Icon (for items table)
393A N/A 395 N/A 4-7/16 in112.713 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
393AS N/A 395 N/A 4.375 in111.125 mm N/A 0.7411 in18.824 mm N/A CAD Icon (for items table)
393C N/A 395 N/A 4.4680 in113.487 mm N/A 0.8060 in20.472 mm N/A CAD Icon (for items table)
393WE N/A 395 N/A 4.5900 in116.586 mm N/A 1.1859 in30.122 mm N/A CAD Icon (for items table)
394 N/A 395 N/A 4.3307 in110 mm N/A 0.8661 in21.999 mm N/A CAD Icon (for items table)
39412 N/A 39000 N/A 4.1250 in104.775 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
39414X N/A 39000 N/A 4.1339 in105.001 mm N/A 0.6299 in15.999 mm N/A CAD Icon (for items table)
39422 N/A 39000 N/A 4.2188 in107.158 mm N/A 0.8348 in21.204 mm N/A CAD Icon (for items table)
39433 N/A 39000 N/A 4.3330 in110.058 mm N/A 0.6786 in17.236 mm N/A CAD Icon (for items table)
394A N/A 395 N/A 4.3307 in110 mm N/A 0.7411 in18.824 mm N/A CAD Icon (for items table)
394ARB N/A 395 N/A 4.3307 in110 mm N/A 0.7411 in18.824 mm N/A CAD Icon (for items table)
394AS N/A 395 N/A 4.3307 in110 mm N/A 0.7411 in18.824 mm N/A CAD Icon (for items table)
394AX N/A 395 N/A 4.3307 in110 mm N/A 0.7411 in18.824 mm N/A CAD Icon (for items table)
394CS N/A 395 N/A 4.4680 in113.487 mm N/A 0.7411 in18.824 mm N/A CAD Icon (for items table)
394XS N/A 395 N/A 4.3301 in109.985 mm N/A 0.748 in18.999 mm N/A CAD Icon (for items table)
39520 N/A 39500 N/A 4-7/16 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
39520P N/A 39500 N/A 4-7/16 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
39520XX N/A 39500 N/A 4-7/16 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
39521 N/A 39500 N/A 4-7/16 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
39522 N/A 39500 N/A 4-7/16 in112.713 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
39528 N/A 39500 N/A 4.7238 in119.985 mm N/A 1.0610 in26.949 mm N/A CAD Icon (for items table)
412 N/A 415 N/A 3.2500 in82.550 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
41286 N/A 41000 N/A 2.8593 in72.626 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
412A N/A 415 N/A 3.2500 in82.550 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
413 N/A 415 N/A 3.5433 in90 mm N/A 1.03 in26.162 mm N/A CAD Icon (for items table)
413X N/A 415 N/A 3.5433 in90 mm N/A 0.8661 in21.999 mm N/A CAD Icon (for items table)
414 N/A 415 N/A 3.4843 in88.501 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »