Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

414A N/A 415 N/A 3.4843 in88.501 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
414X N/A 415 N/A 3 1/2 in88.900 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
414XA N/A 415 N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
421417 N/A 420000 N/A 14.1732 in359.999 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
421437 N/A 420000 N/A 14.3720 in365.049 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
421450 N/A 420000 N/A 14.5000 in368.300 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
423296 N/A 423000 N/A 29.5200 in749.808 mm N/A 3.75 in95.25 mm N/A CAD Icon (for items table)
423300 N/A 423000 N/A 29.9950 in761.873 mm N/A 3.75 in95.25 mm N/A CAD Icon (for items table)
424405 N/A 424000 N/A 40.5000 in1028.7 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
425299 N/A 425000 N/A 29.9950 in761.873 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
42584 N/A 42000 N/A 5.8437 in148.430 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
42584XX N/A 42000 N/A 5.8437 in148.430 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
42585 N/A 42000 N/A 5.8437 in148.430 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
42586 N/A 42000 N/A 5.8437 in148.430 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
42587 N/A 42000 N/A 5 7/8 in149.225 mm N/A 0.9688 in24.608 mm N/A CAD Icon (for items table)
42590 N/A 42000 N/A 5.9045 in149.974 mm N/A 0.9688 in24.608 mm N/A CAD Icon (for items table)
42620 N/A 42600 N/A 5 in127 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
42624 N/A 42600 N/A 5.1171 in129.974 mm N/A 1.063 in27 mm N/A CAD Icon (for items table)
426330 N/A 426000 N/A 33.0000 in838.200 mm N/A 4.125 in104.775 mm N/A CAD Icon (for items table)
428420 N/A 428000 N/A 42.0000 in1066.800 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
428423 N/A 428000 N/A 42.1220 in1069.899 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
429XS N/A 435 N/A 3.5433 in90 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
430X N/A 435 N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
431575 N/A 430000 N/A 15.7500 in400.050 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
432 N/A 435 N/A 3.7500 in95.250 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
4320 N/A 4300 N/A 3.4843 in88.501 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
4328 N/A 4300 N/A 3.5450 in90.043 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
432A N/A 435 N/A 3.7500 in95.250 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
432AV N/A 435 N/A 3.7500 in95.250 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
432X N/A 435 N/A 3.7500 in95.250 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
433 N/A 435 N/A 3.4843 in88.501 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
43300 N/A 43000 N/A 3 in76.2 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
43312 N/A 43000 N/A 3.1250 in79.375 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
43315 N/A 43000 N/A 3.1562 in80.167 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
43326 N/A 43000 N/A 3.2500 in82.550 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
4335 N/A 4300 N/A 3.5625 in90.488 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
433512 N/A 433000 N/A 51.0000 in1295.400 mm N/A 5.125 in130.175 mm N/A CAD Icon (for items table)
435165 N/A 435000 N/A 16.5 in419.1 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
435165V N/A 435000 N/A 16.5 in419.1 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
44348 N/A 44000 N/A 3.4843 in88.501 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
44354 N/A 44000 N/A 3.543 in89.992 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
451212 N/A 450000 N/A 12.1250 in307.975 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
451250 N/A 450000 N/A 12.5000 in317.500 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
452 N/A 455 N/A 4.25 in107.95 mm N/A 1.063 in27 mm N/A CAD Icon (for items table)
4520 N/A 4500 N/A 3.9843 in101.201 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
45220 N/A 45200 N/A 4.1250 in104.775 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
45221 N/A 45200 N/A 4.1250 in104.775 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
45222 N/A 45200 N/A 4-3/16 in106.363 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
452A N/A 455 N/A 4.25 in107.95 mm N/A 1.063 in27 mm N/A CAD Icon (for items table)
453 N/A 455 N/A 4.25 in107.95 mm N/A 1.063 in27 mm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »