COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

26824 N/A 26800 N/A 3.1496 in N/A 0.75 in N/A CAD Icon (for items table)
26830 N/A 26800 N/A 3.1562 in N/A 0.8125 in N/A CAD Icon (for items table)
26831 N/A 26800 N/A 3.4843 in N/A 0.8125 in N/A CAD Icon (for items table)
271100 N/A 270000 N/A 11.0000 in N/A 2.5 in N/A CAD Icon (for items table)
271102-S N/A 270000 N/A 11.0236 in N/A 2.4375 in N/A CAD Icon (for items table)
271125 N/A 270000 N/A 11.25 in N/A 2.3125 in N/A CAD Icon (for items table)
2720 N/A 2700 N/A 3 in N/A 0.75 in N/A CAD Icon (for items table)
2726 N/A 2700 N/A 2.8750 in N/A 0.75 in N/A CAD Icon (for items table)
2729 N/A 2700 N/A 3 in N/A 0.75 in N/A CAD Icon (for items table)
2729X N/A 2700 N/A 3 in N/A 0.75 in N/A CAD Icon (for items table)
2731 N/A 2700 N/A 3.1250 in N/A 0.75 in N/A CAD Icon (for items table)
2732 N/A 2700 N/A 3.1250 in N/A 0.9688 in N/A CAD Icon (for items table)
2733 N/A 2700 N/A 2.9630 in N/A 0.75 in N/A CAD Icon (for items table)
2734 N/A 2700 N/A 3.1250 in N/A 0.8125 in N/A CAD Icon (for items table)
2735X N/A 2700 N/A 2.8750 in N/A 0.75 in N/A CAD Icon (for items table)
2736 N/A 2700 N/A 2-15/16 in N/A 0.75 in N/A CAD Icon (for items table)
275155 N/A 275000 N/A 15.5 in N/A 1.9687 in N/A CAD Icon (for items table)
275158 N/A 275000 N/A 15.8750 in N/A 1.8125 in N/A CAD Icon (for items table)
275160 N/A 275000 N/A 16.0000 in N/A 1.8125 in N/A CAD Icon (for items table)
27620 N/A 27600 N/A 4.9375 in N/A 0.7813 in N/A CAD Icon (for items table)
27620RB N/A 27600 N/A 4.9375 in N/A 0.7813 in N/A CAD Icon (for items table)
27621 N/A 27600 N/A 4.9375 in N/A 1 in N/A CAD Icon (for items table)
277565 N/A 277000 N/A 56.5000 in N/A 3.75 in N/A CAD Icon (for items table)
27820 N/A 27800 N/A 3.1510 in N/A 0.7288 in N/A CAD Icon (for items table)
27821 N/A 27800 N/A 3.1510 in N/A 0.6875 in N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »