Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 4535 | N/A 4500 | N/A 4.1250 in104.775 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 4536 | N/A 4500 | N/A 4.375 in111.125 mm | N/A 1.2813 in32.545 mm |
N/A
|
| 453A | N/A 455 | N/A 4.25 in107.95 mm | N/A 0.875 in22.225 mm |
N/A
|
| 453AS | N/A 455 | N/A 4.25 in107.95 mm | N/A 0.875 in22.225 mm |
N/A
|
| 453E | N/A 455 | N/A 4.1250 in104.775 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 453X | N/A 455 | N/A 4.1250 in104.775 mm | N/A 0.9687 in24.605 mm |
N/A
|
| 454 | N/A 455 | N/A 4.3307 in110 mm | N/A 1.063 in27 mm |
N/A
|
| 454X | N/A 455 | N/A 4.3287 in109.949 mm | N/A 1.063 in27 mm |
N/A
|
| 455112X | N/A 455000 | N/A 11.2205 in285.001 mm | N/A 2.4803 in63 mm |
N/A
|
| 455116 | N/A 455000 | N/A 11.625 in295.275 mm | N/A 2.5 in63.5 mm |
N/A
|
| 46368 | N/A 46000 | N/A 3.6875 in93.663 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 46369 | N/A 46000 | N/A 3.6875 in93.663 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 470128 | N/A 470000 | N/A 12.875 in327.025 mm | N/A 2.5 in63.5 mm |
N/A
|
| 470130 | N/A 470000 | N/A 13.0000 in330.200 mm | N/A 2.5 in63.5 mm |
N/A
|
| 470132 | N/A 470000 | N/A 13.2500 in336.550 mm | N/A 2.5 in63.5 mm |
N/A
|
| 470133 | N/A 470000 | N/A 13.3750 in339.725 mm | N/A 2.5 in63.5 mm |
N/A
|
| 472 | N/A 475 | N/A 4.7244 in120 mm | N/A 0.9542 in24.237 mm |
N/A
|
| 472A | N/A 475 | N/A 4.7244 in120 mm | N/A 0.9230 in23.444 mm |
N/A
|
| 472X | N/A 475 | N/A 4-7/8 in123.825 mm | N/A 0.9687 in24.605 mm |
N/A
|
| 473 | N/A 475 | N/A 4.7244 in120 mm | N/A 1.1417 in28.999 mm |
N/A
|
| 473XS | N/A 475 | N/A 4.7236 in119.979 mm | N/A 1.0706 in27.193 mm |
N/A
|
| 474 | N/A 475 | N/A 5.1181 in130 mm | N/A 1.2205 in31.001 mm |
N/A
|
| 47420 | N/A 47400 | N/A 4.7244 in120 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 47420A | N/A 47400 | N/A 4.7244 in120 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 47423 | N/A 47400 | N/A 4 3/4 in120.650 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 474XS | N/A 475 | N/A 4.7244 in120 mm | N/A 1.031 in26.187 mm |
N/A
|
| 47620 | N/A 47600 | N/A 5.25 in133.35 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 47620A | N/A 47600 | N/A 5.25 in133.35 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 47621 | N/A 47600 | N/A 5.5115 in139.992 mm | N/A 1.1563 in29.370 mm |
N/A
|
| 47820 | N/A 47800 | N/A 5.7500 in146.050 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 47820XX | N/A 47800 | N/A 5.7500 in146.050 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 47823 | N/A 47800 | N/A 5.9500 in151.130 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 480340 | N/A 480000 | N/A 33.9960 in863.498 mm | N/A 5.75 in146.05 mm |
N/A
|
| 48120 | N/A 48100 | N/A 6-3/8 in161.925 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 48220 | N/A 48200 | N/A 7.1875 in182.563 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 48320 | N/A 48300 | N/A 7.5 in190.5 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 48320XX | N/A 48300 | N/A 7.5 in190.5 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 48328 | N/A 48300 | N/A 8 in203.2 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 48620XX | N/A 48600 | N/A 7.875 in200.025 mm | N/A 1.3437 in34.13 mm |
N/A
|
| 48750 | N/A 48000 | N/A 7.5 in190.5 mm | N/A 1 in25.4 mm |
N/A
|
| 492A | N/A 495 | N/A 5.25 in133.35 mm | N/A 0.875 in22.225 mm |
N/A
|
| 492W | N/A 495 | N/A 5.25 in133.35 mm | N/A 1 in25.4 mm |
N/A
|
| 493 | N/A 495 | N/A 5.3750 in136.525 mm | N/A 0.875 in22.225 mm |
N/A
|
| 49368 | N/A 49000 | N/A 3.6875 in93.663 mm | N/A 1 in25.4 mm |
N/A
|
| 493A | N/A 495 | N/A 5.3140 in134.976 mm | N/A 0.875 in22.225 mm |
N/A
|
| 493AA | N/A 495 | N/A 5.3750 in136.525 mm | N/A 0.875 in22.225 mm |
N/A
|
| 493P | N/A 495 | N/A 5.3750 in136.525 mm | N/A 0.875 in22.225 mm |
N/A
|
| 493-S | N/A 495 | N/A 5.3750 in136.525 mm | N/A 1.1600 in29.464 mm |
N/A
|
| 493V | N/A 495 | N/A 5.3750 in136.525 mm | N/A 0.875 in22.225 mm |
N/A
|
| 493X | N/A 495 | N/A 5.5118 in140 mm | N/A 0.875 in22.225 mm |
N/A
|